1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Chlorine Analyzer

CLH-1740   
1 year warranty RoHS
 
Chlorine Analyzer
CLH-1740:Chlorine Analyzer
Click for larger image.
   
Read Total Chlorine from 0.00-10.00 ppm to 0.01 ppm Resolution
Readings are not Affected by Sample Color or Turbidity
Extra Bold Display Includes an Analog Bar Graph Feature
Memory Saves Calibration Values and can Store up to 15 Readings
Chlorine and pH Modes also Displays Sample Temperature
Waterproof Design with Matte Finish Makes Opening Battery Compartment and Changing Probe Tips Easier
Automatic Shut-off and Low Battery Indicator Provide User Convenience; Uses Four LR-44 Batteries
Includes 100 Reagent Tablets at Almost Half the Price of Similar Chlorine ISE Reagents
Follows EPA Protocol for ISE Methods

View related products - Water and Soil Analysis Instrumentation

Click to scroll below to order See Specs PDF

Pocket-sized ISE meter for measuring chlorine directly in parts per million. It can also be used to display sample temperature or test for pH and ORP. The unit includes 100 reagent tablets at almost half the price of similar Chlorine ISE reagents. Interchangeable flat surface sensor modules make this the most versatile pocket tester ever offered.

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the CLH-1740  CLH-1740 3 Weeks   $210.00    Chlorine analyzer RoHS compliant
 ACCESSORIES
Click to expand/minimize a list of what others bought with the CLE-1732  CLE-1732 2 Weeks   $130.00    Chlorine module 0-10.00 / ±10% of reading RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-1733  PHE-1733 2 Weeks   $56.00    pH module RoHS compliant
    ORE-1742 2 Weeks   $67.00    ORP module RoHS compliant
Click to expand/minimize a list of what others bought with the CLH-1746  CLH-1746 2 Weeks   $21.00    Optional weighted stand & 5 sample cups RoHS compliant
    CLH-7044J 2 Weeks   $28.00    Chlorine reagent refill pack (100 tablets) RoHS compliant
Click to expand/minimize a list of what others bought with the CLH-7045  CLH-7045 2 Weeks   $23.00    24 pack of sample cups RoHS compliant
    PH-BATT-3 In Stock   $3.00    Replacement battery (4 required) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 100 reagent tablets, chlorine module, a tablet crusher, one sample cup with cap, four 1.55V batteries and operator’s manual.


 Ordering Example: (1) CLH-1740 Chlorine analyzer, $210.00

   
Keywords:, clamp on ultrasonic flowmeter digital outdoor thermometers digital pressure gauges indicator lighting

   Back to topBack to top