1/8 DIN Digital Proportional On/Off Temperature Controller |
| CN1001 |
|
 |
|
|
|
 |
The CN1000 Series combines the features of a controller, monitor and temperature limit alarm into one easy-to-use digital meter for applications that require maximum versatility. The CN1001TC is selectable for J, K, T or J DIN thermocouple input with 1° resolution. The CN1001RTD is selectable for 2, 3, or 4-wire, 100 ohm Platinum RTD inputs (alpha = 0.00385) with 0.1degree resolution. Dual independent setpoints are available and are programmable for proportional or ON/OFF operation. The standard analog output is a retransmission of the temperature input and can be sent to a remote chart recorder, datalogger or data acquisition system.
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) CN1001TC-AI Programmable thermocouple controller with isolated analog output, $405
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Input Type
|
| |
Select CN1001TC for Programmable TC Controller CN1001RTD for Programmable RTD Controller
|
(2)
|
Display Output and Power Options
|
| |
Select Nothing(leave field blank) for Standard Unit -AI for Isolated analog output -AI-DC10/32 for Isolated analog output with 10 to 32 Vdc power -GN for Green LED Display -GN-230 for Green LED Display with 230
Vac power -DC10/32 for 10 to 32 Vdc power -DC26/56 for 26 to 56 Vdc power
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
CN1000 - Quick Start Guide for RTD/Temperature Meter
|
|
Download
CN1001-TC - Quick Start Guide for Thermocouple/Temperature Meter with Time Proportional Control
|
|
Download
CN1001-RTD - RTD Temperature Controller
|
|
Download
CN1000-TC - Programmable Digital Thermocouple/Temperature Meter with Time Proportional Control
|
|
|
 |
 |
|
|
Keywords.:1/8 DIN Digital Proportional On/Off Temperature Controller
|
Back to top
|
|