1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN Vertical and 1/4 DIN Universal Input Temperature/Process Controllers

CN8240 and CN8260 Series   
 
Universal Input Temperature Controller
CN8240 and CN8260 Series:1/8 DIN Vertical and 1/4 DIN Universal Input Temperature/Process Controllers
   
$339.00  CN8241-DC1
PLACE ORDER
2 year warranty CE OmegaCare
Field-Configurable Universal Temperature and Process Inputs
Autotuning, Direct or Reverse-Acting for Both Outputs
8 Ramp and 8 Soak Segments
User-Selectable Ramp to Setpoint
Dual Output/Dual Alarm Capabilities
Decimal Display in 0.1° for Measured Temperatures Under 1000°C or °F
NEMA-4X Front Panel

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The CN8240/CN8260 1/8 DIN vertical and 1/4 DIN temperature/ process controllers are extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. The dedicated upper display shows the process value, while the lower display shows setpoint and setup parameters. Individual LED's identify the status of outputs, alarms, digital communications, and special options.
The CN8240/CN8260 features a NEMA-4X front panel and a universal power supply that accepts 100 to 250 Vac and 120 to 250 Vdc. A 24 Vac/24 Vdc power supply option is also available. Calibrations for most thermocouples and RTD's are available, as well as for millivolt linear, volt linear, and current linear inputs. Unlike the CN8200 1/16 DIN models, these controllers have plug-in output modules that can be changed in the field. In addition, a single output model can be converted to a dual output version in the field.

Eight-level ramp/soak control consisting of 8 ramps and 8 soaks is standard, and includes decimal display on thermocouple ranges, digital display and signal filtering, and a percentage of power limit setting. Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, derivative, and integral before the process reaches setpoint. These parameters provide quick stabilization of processes with minimum overshoot, hunting, or cycling.

The dual control outputs can be configured for a variety of control applications, and an additional two dedicated alarm outputs are also available. The CN8240/CN8260 offers a wide range of options, including RS-232, RS-485 digital communications, a variety of remote setpoint options, three contact/digital input modes, four transducer excitation voltages, and four auxiliary output ranges.


To Order (Specify Model Number)
 Part Number   Availability   Price   Description    Qty.
 CN8241-F1-AL2 4 Weeks   $389.00    1/8 DIN Single output ramp/soak controller with 4-20 mA output, dual alarms  
 CN8241-FH1 4 Weeks   $339.00    1/8 DIN Single output ramp/soak controller with 4-20 mA output (800 ohm max)  
 CN8241-F1 4 Weeks   $339.00    1/8 DIN Single output ramp/soak controller with 4-20 mA output  
 CN8241-R1-AL2 4 Weeks   $389.00    1/8 DIN Single output ramp/soak controller with relay output, dual alarms  
 CN8241-R1-PVSV2 4 Weeks   $414.00    1/8 DIN Single output ramp/soak controller with relay output, Process output, PV or SV, 0 to 5 Vdc  
 CN8241-R1-RSP7 In Stock   $414.00    1/8 DIN Single output ramp/soak controller with relay output, Remote setpoint, 4 to 20 mA  
 CN8241-R1-RSP4 4 Weeks   $414.00    1/8 DIN Single output ramp/soak controller with relay output, Remote setpoint, 0 to 5 Vdc  
 CN8241-R1 4 Weeks   $339.00    1/8 DIN Single output ramp/soak controller with relay output  
 CN8241-DC1-AL1    Consult sales   1/8 DIN Single output ramp/soak controller with dc pulse, single alarm  
 CN8241-DC1 4 Weeks   $339.00    1/8 DIN Single output ramp/soak controller with dc pulse  
 CN8242-DC1-DC2-RSP5 4 Weeks   $444.00    1/8 DIN Dual output ramp/soak controller with dc Pulse outputs,Remote setpoint, 1 to 5 Vdc  
 CN8242-DC1-F2 4 Weeks   $374.00    1/8 DIN Dual output ramp/soak controller with dc Pulse output, 4-20 mA output  
 CN8242-DC1-DC2 4 Weeks   $369.00    1/8 DIN Dual output ramp/soak controller with dc Pulse outputs  
 CN8242-F1-F2-AL2 4 Weeks   $424.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, dual alarms  
 CN8242-F1-F2-PVSV2 4 Weeks   $449.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, Process output, PV or SV, 0 to 5 Vdc  
 CN8242-F1-R2-AL1 4 Weeks   $394.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma output, relay output, alarm  
 CN8242-F1-R2 4 Weeks   $369.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma output, realy output  
 CN8242-F1-F2 4 Weeks   $374.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs  
 CN8242-F1-F2-C2 In Stock   $469.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, RS-232  
 CN8242-F1-F2-C4 4 Weeks   $469.00    1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, RS-485  
 CN8242-R1-R2 4 Weeks   $369.00    1/8 DIN Dual output ramp/soak controller with relay outputs  
 CN8261-F1-AL1-C4 4 Weeks   $521.00    1/4 DIN Single output ramp/soak controller with 4-20 mA output, single alarm, RS485  
 CN8261-F1-AL1-C2 4 Weeks   $535.00    1/4 DIN Single output ramp/soak controller with 4-20 mA output, single alarm, RS232  
 CN8261-F1-AL1 4 Weeks   $426.00    1/4 DIN Single output ramp/soak controller with 4-20 mA output, single alarm  
 CN8261-FH1-AL2 4 Weeks   $451.00    1/4 DIN Single output ramp/soak controller with 4-20 mA output (800 ohms max), dual alarms  
 CN8261-FH1 4 Weeks   $401.00    1/4 DIN Single output ramp/soak controller with 4-20 mA output (800 ohms max)  
 CN8261-F1 In Stock   $401.00    1/4 DIN Single output ramp/soak controller with 4-20 mA output  
 CN8261-R1-C2 4 Weeks   $496.00    1/4 DIN Single output ramp/soak controller with relay output, RS232  
 CN8261-R1-LV 4 Weeks   $441.00    1/4 DIN Single output ramp/soak controller with relay output, low voltage  
 CN8261-R1 In Stock   $401.00    1/4 DIN Single output ramp/soak controller with relay output  
 CN8261-DC1 4 Weeks   $401.00    1/4 DIN Single output ramp/soak controller with dc pulse  
 CN8261-T1 4 Weeks   $401.00    1/4 DIN Single output ramp/soak controller with 1A SSR  
 CN8262-F1-F2-PVSV2 4 Weeks   $511.00    1/4 DIN Dual output ramp/soak controller with 4-20 Ma outputs, Process output, PV or SV, 0 to 5 Vdc  
 CN8262-FH1-FH2-C2 4 Weeks   $531.00    1/4 DIN Dual output ramp/soak controller with 4-20 Ma outputs, RS-232  
 CN8262-DC1-DC2-C2 4 Weeks   $526.00    1/4 DIN Dual output ramp/soak controller with dc pulse outputs, RS232  
 CN8262-DC1-R2 4 Weeks   $431.00    1/4 DIN Dual output ramp/soak controller with dc pulse, relay outputs  
 CN8262-R1-R2-AL2 In Stock   $481.00    1/4 DIN Dual output ramp/soak controller with relay outputs, dual alarms  
 CN8262-T1-F2 4 Weeks   $436.00    1/4 DIN Dual output ramp/soak controller with 1A SSR, 4-20 mA outputs  
 CN8262-R1-R2 In Stock   $431.00    1/4 DIN Dual output ramp/soak controller with relay outputs  

 Order Part Numbers Not Listed
 

All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CN8262-R1-R2-AL2 1/4 DIN dual mechanical relay output ramp/soak process controller with alarm, $481.00
 Part Number Builder
(1) (2) (3) (4) (5) (6) (7) (8)   
C
C
N
N
8
8
2
2
-
-
Qty:

Option Descriptions
(1) Size
  Select
4 for 1/8 DIN
6 for 1/4 DIN
(2) Number of Outputs
  Select
1 for Single output
2 for Dual output
(3) First Output
  Select
R1 for Relay
DC1 for dc Pulse
T1 for 1A SSR
F1 for 4 to 20mA(500 ohm max.)
FH1 for 4 to 20mA(1000 ohm max.)
(4) Second Output(models CN8242 and CN8262 only)
  Select
Nothing(leave field blank) for No second output
-R2 for Relay
-DC2 for dc Pulse
-T2 for 1A SSR
-F2 for 4-20mA(500 ohm max.)
-FH2 for 4-20ma(1000 ohm max.)
(5) Alarms
  Select
Nothing(leave field blank) for No alarms
-AL1 for Single alarm relay
-AL2 for -Dual alarms
(6) Communications
  Select
Nothing(leave field blank) for No communications
-C2 for RS232
-C4 for RS485
(7) Process Output Options
  Select
Nothing(leave field blank) for no options
-PVSV1 for Process output - PV or SV - 4 to 20 mA
-PVSV2 for Process output - PV or SV - 0 to 5 Vdc
-DIC for Digital input switch closed
-RSP4 for Remote setpoint - 0 to 5 Vdc
-RSP5 for Remote setpoint - 1 to 5 Vdc
-RSP6 for Remote setpoint - 0 to 20 mA
-RSP7 for Remote setpoint - 4 to 20 mA
(8) Low Voltage Power Input Option to operate unit
  Select
Nothing(leave field blank) for standard 100 to 250 Vac input power
-LV for 24 Vac/Vdc input power option
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download CN8262 Series - 1/4 DIN Temperature/Process Controllers
   Download CN8261 Series - 1/4 DIN Temperature/Process Controllers
 Related Products
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/8 DIN Vertical and 1/4 DIN Universal Input Temperature/Process Controllers, CN4500, analog volt meters thermistor types thermocouple types

   Back to topBack to top




MMV | 78 | 008