Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Process Controllers

CN8590 Series   
3 year warranty CE OmegaCare Made in the USA
CN8590 Series:Process Controllers
Click for larger image.
   
User-Selectable Universal Inputs: Thermocouple, RTD, Voltage, or Current
Autotune PID, Heat or Cool
Bumpless Auto/Manual Transfer
Configurable Dual Heat or Cool Outputs
Relay, DC Pulse, or Triac Output Options
Programmable Process and Deviation Alarms (Normal and Latching)
Alarm Inhibit Mode
NEMA 4X (IP65) Dust- and Splash-Proof Front Panel
Accuracy: ±0.2% of FS, ±1 Digit

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals

The CN8590 is a 1/32 DIN microprocessor based controller that provides accurate closed-loop control of temperature and other process variables. With on-demand auto-tuning, and complete On/Off through full PID functionality, the CN8590 accepts inputs from K, J and T type thermocouples, RTD's or linear signals. Standard features include a large easy-to-read LED display, dual outputs, field selectable inputs, process or deviation high/low alarms, and bumpless auto/manual transfer. On/Off output hysteresis is adjustable and the unit may be easily configured in the field to display process value, deviation or output percentage.

Specifications

Performance
Accuracy: ±0.2% of FS, ±1 Digit
Display Resolution Selectable: 0.1, 0.01 for process inputs, 1.0 for thermocouple inputs, 0.1, 1.0 for RTD inputs.
Setpoint Resolution: 1 count/0.1 count
Repeatability: ±1.0 count
Temperature Stability: 5 .V/°C maximum
T/C Cold End Tracking: 0.05°C/°C ambient
Noise Rejection: Common mode >100 dB, Series mode >70 dB
Sampling Frequency: 3.7 Hz (270 ms) Operating Limits
Line Voltage Line Power: 85 to 265 Volts, 50/60 Hz,
Power Consumption: Less than 6 VA (Instrument)

Control Characteristics
Setpoint Limits: User Configurable
Alarms: Adjustable for high low process or deviation
Rate (Derivative): 0 to 2400 sec
Reset (Integral): 0 to 9600 sec
Cycle Time: 0.3 to 120 sec
Proportional Band: 1 to FS
Deadband: 1 to FS
Control Hysteresis: 1 to FS
Autotune: Operator-initiated from front panel
Manual Control: Operator-initiated from front panel

Inputs
Thermocouple: J, K and T, maximum lead resistance 100 ohms
RTD: Platinum 100 ohm at 0 Degrees C, DIN curve 0.00385.
Process Inputs: Linear current and voltage
Engineering Units: -1999 to 9999

Output Options
SPST Relay: 5 Amps @ 120 Vac , 5 Amps @ 240 Vac
dc Pulse: 5 Vdc pulsed
SSR: Solid-State Relay, 120/240 Vac, zero Voltage switched 1 Amp continuous 10 Amp surge @ 25°C.

General
Display: LED 4-Digit, 10 mm
Display Indicators: 7-Segment LED Alphanumeric
Dimensions: 48 mm (1.890") x 23.97 mm , (0.944") x 99.99 mm (3.937")
Panel Cutout: 45 mm (1.772") x 22.19 mm (0.874")
Front Panel Rating: NEMA 4X
Operating Temperature: 0 to 55°C (32 to 131°F)
Humidity Tolerances: 90% R.H. maximum, non-condensing
Weight: 90.7 g (3.2 oz)

Panel Mount Components




Panel Mounting and Controller


Universal Input Types and Ranges
InputTypeRangeResolution
TC J
Iron-Constantan
-100 to 760°C
-148 to 1400°F
1°C
1°F
K
CHROMEGA®-ALOMEGA®
-140 to 1350°C
-220 to 2462°F
1°C
1°F
T
Copper-Constantan
-130 to 400°C
-202 to 752°F
1°C
1°F
RTD RTD
2-wire, 100Ω Pt
-200 to 850°C
-328 to 1562°F
1°C
1°F
RTD
2-wire, 100Ω Pt
-128.8 to 200.0°C
-199.0 to 392.0°F
0.1°C
0.1°F
MV 10 to 50 mV
0 to 50 mV
Scalable (-1999 to +9999)
Scalable (-1999 to +9999)
Selectable
Selectable
*MA 4 to 20 mA
0 to 20 mA
Scalable (-1999 to +9999)
Scalable (-1999 to +9999)
Selectable
Selectable
* Note for mA Input, connect external 2.5 ohm resistor across signal input terminals.

Panel Punches are available for this product here.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CN8592-R1-DC2 In Stock   $220.00    1/32 DIN controller with one relay, one dc pulse output and 85 to 265 Vac power  
 CN8592-R1-T2 In Stock   $220.00    1/32 DIN controller with one relay, one ac SSR output and 85 to 265 Vac power  
 CN8592-DC1-T2 In Stock   $220.00    1/32 DIN controller with one dc pulse, one ac SSR output and 85 to 265 Vac power  
 CN8592-T1-T2 In Stock   $220.00    1/32 DIN controller with dual ac SSR outputs and 85 to 265 Vac power  
Special order models also available - view the full listing
All dollar amounts on this site are shown in US currency.


   
Keywords.:1/32 DIN Autotune, Temperature/Process Dual Output Controllers

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.