Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Cloning, Logging and Charting Software that Supports CN9300. CN9400 & CN9500 with Communications Options

CN9-SW   
NEW!
 
CN9-SW:Cloning, Logging and Charting Software that Supports CN9300. CN9400 & CN9500 with Communications Options
Click for larger image.
   
$ 159.00  CN9-SW
Communications Software Designed for Either
RS-232 or RS-485
Remote Setpoint Adjustment
Instrument Configuration
Settings Saved to File
Instrument Program Cloning
Logging and Charting
Log-On Change Feature
Real-Time and Historical Mode with Zoom Facility
Live Display
Password Security
Print Options
Software Can Support Up to 128 CN9300, CN9400 or CN9500 Controllers

HARDWARE REQUIREMENTS
Pentium Processor with a Minimum of 16 Meg of RAM
A Minimum of 20 Mb Free Hard Disk Space Is Recommended
Graphic Display Adapter Capable of Displaying 256 Colors (VGA)
Serial Port for Single RS-232 Instrument
(or RS-485 Adaptor for Multiple Instruments)
MS Mouse and Keyboard
CN9300, CN9400, CN9500 Fitted with RS-232 or RS-485 Communications

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The CN9-SW software is designed to interface with the CN9300, CN9400 and CN9500 series controllers with optional communication hardware. The CN9-SW takes up approximately 1Mb. The size is dependent on the number of controllers and the frequency that they are being logged. A very approximate figure is per reading: 12 bytes date/time plus 4 bytes for each instrument being logged. Designed for use on laptops or PC’s, this new development provides the user with: Time saving benefit and convenience of remotely configuring and adjusting units. Saving and retrieving settings to and from files. Cloning settings to other instruments. Highly flexible logging and “real time” charting capability for providing hard copy QA records for ISO-9000 and other management purposes. The CN9-SW software is a powerful process development tool for the OEM customer or process engineer. With compatible modems and PC computers, remote site supervisory control and data acquisition can take place to facilitate periodic or continuous monitoring and troubleshooting. Data is stored to file in a tamper resistant format to ensure the integrity of reports for quality monitoring requirements. Build your own multi-loop system with the CN9300/CN9400/CN9500 series controllers and CN9-SW software. Allows both local and remote adjustment. The CN9-SW software can be used as a production tool for the OEM. Downloading menu settings to controllers during production saves time and eliminates errors.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CN9-SW  CN9-SW In Stock   $159.00    Software  
All dollar amounts on this site are shown in US currency.

 Note: This software is compatible with the CN9300, CN9400, and CN9500 series controllers only.
 Ordering Example: (1) CN9-SW software for CN9300, CN9400, CN9500 Series Controller, $159.00

 Related Links - Manual, Related Products
 Product Manual
   Download  CN9-SW
   Download  CN9300
   Download  CN9400
   Download  CN9500
 Related Products
CN9300, CN9400 & CN9500 Series CN9300, CN9400 & CN9500 Series:
1/32 & 1/16 DIN Temperature/Process Autotune Controllers
   
Keywords:Cloning, Logging and Charting Software that Supports CN9300. CN9400 & CN9500 with Communications Options, acceleration transducers