Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

1/16 DIN Autotune PID/On-Off Controllers with Modular Output Options

CN9000A Series   
3 year warranty CE OmegaCare
Temperature Controller
CN9000A Series:1/16 DIN Autotune PID/On-Off Controllers  with Modular Output Options
Click for larger image.
   
1/16 DIN Cutout
User Selectable Input from 9 Thermocouple Types or RTD Input
Clear 3 1/2 Digit High Brightness Green LED Display
0.1° Resolution to 200°
Constant Setpoint Deviation Indication
Auto/Manual Output Control
User Select from Autotune PID, PI, PD, P or On/Off Control
Independent Second Setpoint and Output Models
Comprehensive Alarm Features Deviation, Full Scale, Loop Break with Latching Option
Fault Indication for Sensor Burnout, Sensor Short, Heater Break and Process Diagnostics
Min/Max Data Storage and Autotune Diagnostics Eliminates Need for Chart Recorder
Optional 24 Vac Power
Field Replaceable Output Modules

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals Related Items

The CN9000A digital temperature controllers feature high accuracy and reliability, and the sophisticated PID with approach control for optimal control during start-up and steady-state operation. These units are well suited for a broad range of applications, and are easy to install and operate. The unique, sophisticated autotune algorithm will calculate the optimum PID values, and additionally recommends the best value for cycle time. For most applications, the user need only select the desired input type, simply by using the front pushbuttons. The autotune parameters can be changed by the operator at any time, allowing the operator to fine tune the controller to an individual process.

The microprocessor holds all data in non-volatile memory, with the ability to retain data for 10 years with no power. The CN9000A has a large, 3 1/2 digit green LED readout, with auxiliary indicators for each output, and 3 LED’s to indicate deviation from setpoint.

Selection of all operational controls is made through the keys on the front panel, with the display prompting the user through each step. After the parameters have been set, they can be locked in, simply by removing a jumper located behind the front bezel. The user can select the control mode and parameters, display resolution (1 or 0.1°), and units (°F/°C). The operator can also utilize the ranging feature, which limits the range in which the setpoint may be chosen, or lock out a user from changing the setpoint. The new single setpoint controller has rear termination. The optional second setpoint and output of the CN9000A model can be set for proportional, on-off or latching limit control, and can be set as either a tracking or non-tracking setpoint. Cycle time, proportional band and on-off deadband are all set independently of the primary setpoint.

For complete product specifications see the Related Links section at the bottom of this page.

For related books on Controller Theory and Applications, click here.

Panel Punches are available for this product here.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CN9110A In Stock   $209.00    Autotune controller with thermocouple/2-wire RTD input and relay output  
 CN9111A In Stock   $230.00    Autotune controller with thermocouple/2-wire RTD input and dual relay output  
 CN9112A In Stock   $230.00    Autotune controller with thermocouple/2-wire RTD input, relay output (output 1) and Pulse output (output 2)  
 CN9120A 3 Weeks   $209.00    Autotune controller with thermocouple/2-wire RTD input and pulse output  
 CN9122A In Stock   $230.00    Autotune controller with thermocouple/2-wire RTD input, dual pulse output  
 CN9131A In Stock   $293.00    Autotune controller with thermocouple/2-wire RTD input, 1 A SSR output (output 1) and relay output (output 2)  
 CN9141A In Stock   $293.00    Autotune controller with thermocouple/2-wire RTD input, 4 to 20 mA output (output 1) and relay output (output 2)  
 CN9151A In Stock   $293.00    Autotune controller with thermocouple/2-wire RTD input, 0 to 10 Vdc output (output 1) and relay output (output 2)  
 CN9210A In Stock   $209.00    Autotune controller with 3-wire RTD input and relay output  
 CN9211A In Stock   $230.00    Autotune controller with 3-wire RTD input and dual relay output  
 CN9212A In Stock   $230.00    Autotune controller with 3-wire RTD input, relay output (output 1) and pulse output (output 2)  
 CN9220A In Stock   $209.00    Autotune controller with 3-wire RTD input and pulse output  
 CN9221A In Stock   $230.00    Autotune controller with 3-wire RTD input, pulse output (output 1), and relay output (output 2)  
 CN9222A In Stock   $230.00    Autotune controller with 3-wire RTD input and dual pulse output  
 CN9231A In Stock   $293.00    Autotune controller with 3-wire RTD input, 1A SSR output (output 1), and relay output (output 2)  
 CN9251A In Stock   $293.00    Autotune controller with 3-wire RTD input, 0 to 10 Vdc output (output 1), and relay output (output 2)  
 CNQUENCHARC In Stock   $8.00    Noise suppression kit 110 to 230 Vac. Two lead device. Can be used with any CN9000A controller with mechanical relay output.  
 CN9000-14 In Stock   $10.00    1/4 DIN mounting adaptor  
 CN9000-18 In Stock   $10.00    1/8 DIN mounting adaptor  
 BD9011A In Stock   $32.00    Dual Relay, field installable module  
 BD9021A In Stock   $25.00    Pulse/Relay, field installable module  
 BD9031A In Stock   $65.00    1 A SSR and Relay, field installable module  
 BD9041A In Stock   $65.00    4 to 20 mA and Relay, field installable module  
 BD9051A In Stock   $65.00    0 to 10 Vdc and Relay field installable module  
 BD9012A In Stock   $40.00    Relay/Pulse field installable module  
 BD9022A In Stock   $27.00    Dual Pulse field installable module  
Special order models also available - view the full listing
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CN9121A Autotune controller with thermocouple/2-wire RTD input, pulse output (output 1) and relay output (output 2) = $230.00

 Related Links - Related Products
 Related Products
CN132 Series CN132 Series:
1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers
   
Keywords.:1/16 DIN Autotune PID/On-Off Controllers with Modular Output Options, CN9111A, C9000A, CN 9000A, CN911A, temperature controller

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global