Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/16 DIN Temperature/Process Autotune Multi Ramp and Soak Controllers

CN9600 Series   
3 year warranty NEW! CE
 
Multi Ramp and Soak Controllers
CN9600 Series

:1/16 DIN Temperature/Process Autotune Multi Ramp and Soak Controllers
Click for larger image.
   
Display Engineering Units °C, °F, BAR, PSI, pH, rH, SET (Universal Unit)
5 Alarm Configurations
PID Heat-Cool Control
NEMA-4 (IP66) Faceplate
Multi Ramp and Soak: 31 Programs, 126 Segments
Assured Soak
mA or V Linear Inputs
mA or V Linear Outputs
Three Outputs Standard
Analog Retransmission
Factory or Field Installable RS-232 or RS-485 (MODBUS Protocol) Communications
CN9-SW-GRAFIX Charting & Remote Control Software

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The new 1 /16 DIN CN9600 Dual Display controllers follow the OMEGA tradition of innovative design. The new CN9600 offers powerful Process Control and Programmer capabilities. Building on the success of the CN132 and CN9000A series, the new models include several new features, the most important being the option of a low cost serial communicating system with easy to use Windows- based software. The CN9-SW series software bridges the gap between the “stand alone” system and full SCADA of Fieldbus control networks by providing a facility for remote supervision of up to 128 instruments using MODBUS protocol. It requires only a modest investment and can be operated by anyone with a medium specification PC or laptop that can be run with Windows 95, 98 or Windows NT.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.

Panel Punches are available for this product here.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    CN96421MA-C2 In Stock   $339.00    MA Input, 4-20 mA output, dc Pukse output, relay output, RS232  
    CN96421TR-C4 In Stock   $339.00    1/16 DIN Multi Ramp/Soak, RS485  
    CN96421MA-C4 In Stock   $339.00    MA Input, 4-20 mA output, dc Pulse output, relay output, RS485  
    CN96511TR In Stock   $299.00    1/16 DIN Multi Ramp/Soak  
    CN96521TR-C4 In Stock   $339.00    1/16 DIN Multi Ramp/Soak, RS485  
    CN96611TR-C2 In Stock   $349.00    1/16 DIN, RS232  
    CN96621TR-C4 In Stock   $339.00    1/16 Din Multi Ramp/Soak, RS485  
    CN9662110V-C2 4 Weeks   $339.00    1/16 DIN Multi Ramp/Soak, RS232  
    CN96111MA In Stock   $247.00    1/16 DIN Multi Ramp/Soak, Dedicated Process Input  
    CN96111MA-C4 In Stock   $297.00    1/16 DIN Multi Ramp/Soak Dedicated Process Input, RS485  
Click to expand/minimize a list of what others bought with the CN96111TR  CN96111TR In Stock   $247.00    Thermocouple or RTD Input. 3 Mechanical Relay Outputs  
Click to expand/minimize a list of what others bought with the CN96111TR-C2  CN96111TR-C2 1 Week   $297.00    Thermocouple or RTD Input, 3 Mechanical Relay Outputs, RS232  
    CN96111TR-C4 1 Week   $297.00    Thermocuple or RTD Input. 3 Mechanical Relay Outputs, RS485  
Click to expand/minimize a list of what others bought with the CN9-SW-GRAFIX  CN9-SW-GRAFIX In Stock   $299.00    Graphical Software  
    CN96111TR-C4 1 Week   $297.00    Thermocouple or RTD Input, 3 Mechanical Relay Outputs, RS485  
    CN96211MA-C2 In Stock   $286.00    1/16 DIN Multi Ramp/Soak, RS232  
Click to expand/minimize a list of what others bought with the CN96211TR  CN96211TR In Stock   $236.00    Thermocouple or RTD Input, dc Pulse output, 2 Mechanical Relay Outputs  
    CN96211TR-C2 In Stock   $286.00    Thermocouple or RD Input, 3 Mechanical Relay Outputs, RS232  
    CN96211TR-C4 In Stock   $286.00    Thermocouple or RTD Input, 3 Mechanical Relay Outputs, RS485  
Click to expand/minimize a list of what others bought with the CN96111TR  CN96111TR In Stock   $247.00    Thermocouple or RTD Input, 3 Mechanical Relay Outputs  
Click to expand/minimize a list of what others bought with the CN96221TR  CN96221TR In Stock   $231.00    1/16 DIN Multi Ramp/Soak  
Click to expand/minimize a list of what others bought with the CN96221TR-C2  CN96221TR-C2 In Stock   $281.00    1/16 DIN Multi Ramp/Soak, RS232  
    CN96221TR-C4 4 Weeks   $281.00    1/16 DIN Multi Ramp/Soak RS485  
    CN9621110V-C2 In Stock   $286.00    1/16 DIN Multi Ramp/Soak, RS232  
    CN96221MA-C4 4 Weeks   $281.00    1/16 DIN Multi Ramp/Soak, RS232  
    CN96411MA-C2 In Stock   $349.00    1/16 DIN Dual Display, RS232  
    CN96411MA 4 Weeks   $299.00    1/16 DIN Dual Display, MA  
    CN96411TR In Stock   $299.00    Thermocouple or RTD Input, 1 4-20 mA Output, 2 Mechanical Relay Outputs  
    CN96411TR-C4 In Stock   $349.00    Thermocouple or RTD Input, 1 4-20 mA Output. 2 Mechanical Relay Outputs, RS485  
    CN96000-BRACKET In Stock   $3.00    Mounting Bracket  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CN96111TR Dual Display with Standard Thermocouple or RTD Input and 3 Mechanical Relay Outputs, $247.00
 Part Number Builder
(1) (2) (3)
CN96
  
Option Descriptions
(1) Output Type
  Select
111 for 3 Mechanical Relays
211 for 1 DC Pulse and 2 Mechanical Relays
221 for 2 DC Pulse and 1 Mechanical Relay
411 for One 4 to 20 Milliamps and 2 Mechanical Relays
421 for One 4 to 20 Milliamps 1 DC Pulse and 1 Mechanical Relay
511 for 1 Analog 5 Volt Output and 2 Mechanical Relays
521 for 1 Analog 5 Volt Output 1 DC Pulse and 1 Mechanical Relay
611 for 1 Analog 10 Volt Output 2 Mechanical Relays
621 for 1 Analog 10 Volt Output 1 DC Pulse and 1 Mechanical Relay
(2) Input Type
  Select
TR for Standard Thermocouple or RTD
MA for 4 to 20 Milliamp
5V for 5 Volt Analog
10V for 10 Volt Analog
(3) Communication Option
  Select
Nothing(leave field blank) for No Option
-C2 for RS-232 Communications
-C4 for RS-485 Communications
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  CN9300/CN9400/CN9500/CN9600 - Modbus Protocol Manual
   Download  CN9600 Series - CN9600 Series Autotune Temperature Controllers
   
Keywords:1/16 DIN Temperature/Process Autotune Multi Ramp and Soak Controllers with Optional Plug-in Communications and CN9-SW-GRAFIX Cloning, Logging & Charting Software, high frequency transducer high speed transducer infrared temp sensor thermistor curve