Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

i-Series 1/32 DIN Programmable Temperature/Process PID Controllers with RS-232 & RS-485 Communications.

CNI32 AND DPI32 SERIES   
5 year warranty NEW! CE
 
Temperature PID Controller, 1/32 DIN
CNI32 AND DPI32 SERIES:i-Series 1/32 DIN Programmable Temperature/Process PID Controllers with RS-232 & RS-485 Communications.
Click for larger image.
   
First Full Series of Instrument with
Programmable Color Displays (Std.)
User Friendly, Simple to Configure
High Quality! 5-Year Warranty
Free Software, Active X Controls
Selectable Full Autotune PID Control
High Accuracy:
±0.5°C (0.9°F), 0.03% Reading
Built-in 24 Vdc Excitation, Standard on units without DC power or communication options
NEMA-4, IP65 Front Bezel
Temperature Stability ±0.04°C/°C RTD and ±0.05°C/°C TC @ 25°C (77°F)
2 Outputs: Control, Alarm, or Retransmission of Process Variable.
Universal Inputs: Thermocouple, RTD, Process Voltage/Current
Related i Series Controllers with 1/16 and 1/8 DIN sizes are also available.Refer to CNi16, CNi8
Related Low Cost i Series Panel Meters are available without Control Outputs. Refer to DPi32, DPi16, DPi8
Related i Series Strain and Process Meters and Controllers are available with a Variety of Outputs and Commnunications. Refer to DPiS Panel Meters and CNiS Controllers

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The innovative OMEGA® iSeries of meters/controllers combines in one intelligent industrial instrument features of an extremely accurate digital panel meter and a fully functional PID controller. The OMEGA iSeries instruments are simple to configure and use, while providing tremendous versatility and a wealth of powerful features.

i/8, i/16, i32 FAMILY
The OMEGA
® iSeries is a family of microprocessor-based instruments offered in three true DIN sizes with NEMA-4, IP65 rated front bezels. All of the instruments share the same set-up and configuration menu and method of operation, a tremendous time saver for integration of a large system.

Programmable Color Display
The OMEGA
® i/8, i/16, and i/32 are the first complete series of 1/8, 1/16 and 1/32 DIN process control instruments with totally programmable color displays. The display can be programmed to change color at any setpoint or alarm point. For example, the instrument can be programmed to display the Process Value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition. The changes in color are quickly seen from a distance, and machine operators can intuitively react to changing conditions.

In another example, the instrument can be programmed to display GREEN for normal,
AMBER to signal a minor alarm condition, and RED for a major alarm. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator.

The instrument can also be programmed to display only one unchanging color:
GREEN, AMBER, or RED. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.

The innovative OMEGA
® iSeries of meters/controllers features an extended Five (5) YEAR warranty at no extra charge. The iSeries packs a wealth of power and features into the smallest of packages, utilizing COB (chip-on-board) and SMT (surface mount technology) assembly techniques and automation. Every iSeries instrument is thoroughly calibrated and tested at several stages throughout production. The iSeries offers the highest accuracy for industrial instrumentation at 0.03% of reading. The analog-to-digital conversion utilizes proprietary 20-bit ASIC (application specific integrated circuit) patented algorithms and smart filtering.

Universal Inputs
The innovative
iSeries offers the broadest selection of signal inputs available on one industrial instrument. The choices are easily selected from the Menu with four front panel pushbuttons, or by serial communications.
10 Thermocouple Types
The
iSeries handles TEN (10) thermocouple types: K, J, T, E, R, S, B, C, N, and J DIN. The patented thermocouple linearization algorithms employed in the iSeries produce the highest standard of accuracy.
Most Accurate RTD Measurements
The
iSeries works with the widest selection of RTD’s and produces the most accurate RTD measurements. Both Pt 0.00385 and 0.00392 curves. 100 (ohm), 500 (ohm) and 1000 (ohm). A choice of 2-, 3- and 4-wire RTD connections ensures the absolute highest degree of accuracy.

Process Voltage and Current
The OMEGA
® iSeries measures process voltage: 0-100 millivolt, 0-1 Volt, 0-10 Volt ranges, and process current: 0-20 mA.

Analog Output
The optional analog output can be programmed within a range of 0-10 Vdc or 0-20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value-a unique feature among controllers.

Built-in Excitation Standard
The iSeries comes standard with built-in
24 Vdc @ 25 mA excitation for transmitters or other devices. This means the same instrument can handle thermocouples, RTD’s, and 4-20 mA transmitters, with its own excitation. (Built-in excitation is not available with optional Isolated RS-232/RS-485 Serial communications.)

Control Functions
The iSeries can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications such as heat/heat, heat/cool, heat/alarm, cool/cool, cool/alarm or alarm/alarm. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: J, K, T, E, R, S, B, C, N, J-DIN, RTD 100 ohm, 500 ohm & 1k ohm in 0.00385 or 0.00392, 0 to 20 mA, 0 to 100 mV, 0 to 1 V and 0 to 10 Vdc.

Free Software
Free interface software is provided for easy set-up, configuration and data acquisition with the OMEGA® iSeries. (Picture at right is an example of software that might be used).
Free ActiveX Controls
Free ActiveX Controls are provided for the
iSeries, making it easy to integrate the iSeries with information systems using "ActiveX Containers" such as Microsoft Visual Basic and Microsoft Excel as well as with popular OLE and OPC compliant data acquisition, process control, and industrial automation software from OMEGA®, GE Fanuc, Intellution, Rockwell Automation, Object Automation, iconics, and Wonderware among others.

Optional Isolated RS-232 and RS-485 Serial Communications
The iSeries are the first intelligent industrial instruments to offer both RS-232 and RS-485 serial communications in one instrument which can be selected from the menu.

The
iSeries features both the OMEGA serial protocol and MODBUS serial protocol.


Factory Setup and Configuration
Make installating your
iSeries meter or controller easier by ordering it preconfigured by the factory. You specify the input types, scaling if applicable, set points, alarm points, etc. and we will program the instruments to your specific requirements in our calibration lab prior to shipment. For a checklist of factory setup parameters, please consult your OMEGA® applications engineers.

Custom Configurations
Custom color bezels and enclosures are available for Original Equipment Manufacturers. Enhance the appearance of your equipment design with custom colors. Consult the OMEGA
® OEM Group. i Series LED displays are considerably bigger, brighter and therefore more visible than displays for conventional instruments with the same DIN size. The segments in the i/8 are 21 mm (.83") high.

 
Input Type
Range
Accuracy
Process Voltage
0 to 100 mV, 0 to 1 V, 0 to 10 Vdc
0.03% rdg
Process Current
0 to 20 mA
0.03% rdg
J
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
RTD
Pt, 0.00385, 100ohm, 500ohm, 1000ohm
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
RTD
Pt, 0.00392, 100ohm, 500ohm, 1000ohm
-200 to 850°C / -328 to 1562°F
0.4°C / 0.7°F

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models. In addition to the i Series Controllers, we also offer the i Series Panel Meters.. Refer to DPi32, DPi16, DPi8
See Also Related Links shown below for specifications sheet, accessories, and additonal i Series products.

For related books on Controller Theory and Applications, click here.

Panel Punches are available for this product here.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CNi3222-C24  CNi3222-C24 In Stock   $265.00    1/32 DIN Controller withTwo SSR Outputs plus RS-232 and RS-485  
Click to expand/minimize a list of what others bought with the CNi3233  CNi3233 In Stock   $205.00    1/32 DIN Controller withTwo Relay Outputs  
    CNi3233-C24 In Stock   $265.00    1/32 DIN Controller withTwo Relay Outputs plus RS-232 and RS-485  
Click to expand/minimize a list of what others bought with the CNi3252-C24  CNi3252-C24 In Stock   $265.00    1/32 DIN Controller with One Analog and One SSR Output plus RS-232 and RS-485  
    CNi3253-DC In Stock   $230.00    1/32 DIN Controller with One Analog and One Relay Output plus 90 to 240 Vac/dc  
Click to expand/minimize a list of what others bought with the CNi3222  CNi3222 In Stock   $205.00    1/32 DIN Controller with Two SSR Outputs  
Click to expand/minimize a list of what others bought with the CNi3224-C24  CNi3224-C24 In Stock   $265.00    1/32 DIN Controller with One SSR and One Pulse Output plus RS-232 and RS-485  
Click to expand/minimize a list of what others bought with the CNi3244-C24  CNi3244-C24 In Stock   $265.00    1/32 DIN Controller with Two dc Pulse Outputs plus RS-232 and RS-485  
Click to expand/minimize a list of what others bought with the CNi3253  CNi3253 In Stock   $205.00    1/32 DIN Controller with One Analog and One Relay Output  
    CNi3254-C24 In Stock   $265.00    1/32 DIN Controller with One Analog and One Pulse dc Output plus RS-232 & RS-485  
Click to expand/minimize a list of what others bought with the DPi32  DPi32 In Stock   $159.00    1/32 DIN Panel Meter without control outputs  
Click to expand/minimize a list of what others bought with the DPi32-DC  DPi32-DC In Stock   $184.00    1/32 DIN Panel Meter without control outputs and 10 - 34 Vac/dc power  
    DPi32-C24 In Stock   $219.00    1/32 DIN Panel Meter without control outputs and RS-232 & RS-485 communications  
    DPi32-C24-DC In Stock   $244.00    1/32 DIN Panel Meter without control outputs and RS-232 & RS-485 communications and 10 - 34 Vac/dc power  
    DPI-8PIN-CONN In Stock   $7.00    DPI 8 pin input & power connector  
    DPI-10PIN-CONN In Stock   $8.00    DPI 10 pin input & power connector  
    CNI-10PIN-CONN In Stock   $8.00    CNI 10 pin input & power connector  
    CNI-8PIN-CONN In Stock   $7.00    CNI 8 pin input & power connector  
 Factory Setup (Requires Network Option)
    -FS    Consult sales   Factory Setup and Configuration, $50 Charge  
All dollar amounts on this site are shown in US currency.

 Note: Refer to the DPi series specifications found in the Related Links section.
 Ordering Example: (1) CNi3222-C24 1/32 DIN PID Controller with two solid state relays for PID control and serial communications, both RS-232 and RS-485, $265.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
  
Option Descriptions
(1) Temperature/Process Controllers
  Select
CNi32 for Two control outputs 1/32 DIN
(2) Control Outputs #1
  Select
2 for Solid State Relay/1 A at 120/240 Vac continuous
3 for SPDT Relay
4 for Pulsed 10 Vdc at 20 mA
5 for Analog Output 0 to 10 Vdc
(3) Control Outputs #2
  Select
2 for Solid State Relay/1 A at 120/240 Vac continuous
3 for Relay SPDT 3A at 120/3 A at 240 Vac
4 for Pulsed Driver 10 Vdc at 20 mA /for use with external SSR
(4) Serial Communications
  Select
Nothing(leave field blank) for Standard Unit
-C24 for Isolated RS-232 and RS-485 300 to 19.2 k baud
(5) Power Supply
  Select
Nothing(leave field blank) for Standard Power (90 to 240 Vac/dc @ 50 to 400 Hz)
-DC for Low Voltage Power (10 to 34 Vac/dc)
(6) Factory Setup
  Select
Nothing(leave field blank) for Standard Unit
-FS for Factory Setup and Configuration
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Software, Related Products
 Product Manual
   Download  CNi32 - i Series Controller Manual
   Download  CNi32 - i Series Controller Quick Start Manual
   Download  CNi32 - i Series Communications Manual
 Software
   Download iSeries ActiveX Control
   Download iSeries Configuration Software
   Download iSeries ActiveX Control
   Download iSeries Configuration Software
 Related Products
CNi16 Series CNi16 Series:
i-Series 1/16 DIN Programmable Temperature/Process PID Controllers with RS-232 & RS-485 Communications.
CNi8 Series CNi8 Series:
i-Series 1/8 DIN Programmable Temperature/Process PID Controllers with RS-232 & RS-485 Communications
:
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications
   
Keywords:i-Series 1/32 DIN Programmable Temperature, Process Controllers, with RS-232 RS-485 Communication, controller, PID temperature controller, tehrmocouple controller, digital PID Controllers, digital controller, digital indicator, digital panel meter, embedded web server, p & id, process instrumentation, heater controller, CNI 3233, process meter, p&id, thermocouple controller, 2 wire transmitters bridge signal conditioner temperature transmitters thermocouple linearization