Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN Ultra Compact Case Temperature, Process and Strain PID Controllers

CNI8C and CNIS8C   
5 year warranty CE
 
Compact PID Controllers and Meters
CNI8C and CNIS8C:1/8 DIN Ultra Compact Case Temperature, Process and Strain PID Controllers
Click for larger image.
   
Ultra Compact 1/8 DIN Meter and Controller
Big Display with Color Changing Feature
Built-in Excitation
NEMA 4 (iP65) Bezel
RS-232, RS 422/485 or Modbus Communication, Menu Selectable

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

1/8 and i/32 FAMILY
The OMEGA® iSeries is a family of microprocessor-based instruments offered in two true DIN sizes with NEMA-4, IP65 rated front bezels. All of the instruments share the same set-up and configuration menu and method of operation, a tremendous time saver for integration of a large system.

The iSeries displays feature unique 9-segment LED characters which greatly improves alphanumeric representations. The 7-segment LED characters found on most instruments are adequate for presenting numbers, but not letters. Words are easier to read with the unique 9-segment LED characters on the iSeries, which makes operating and programming simpler and easier.

9 segment LED
Dimensions
Programmable Color Display
The OMEGA iSeries are the first complete series of 1/8, 1/16 and 1/32 DIN process control instruments with totally programmable color displays. The display can be programmed to change color at any set point or alarm point.
iSeries Change Color at any Setpoint
For example, the instrument can be programmed to display the process value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition. The changes in color are quickly seen from a distance, and machine operators can intuitively react to changing conditions. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator.

The instrument can also be programmed to display only one unchanging color: GREEN, AMBER, or RED. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.

The innovative OMEGA®iSeries of meters/controllers features an extended Five (5) YEAR warranty at no extra charge. The iSeries packs a wealth of power and features into the smallest of packages, utilizing COB (chip-on-board) and SMT (surface mount technology) assembly techniques and automation. Every i
Series instrument is thoroughly calibrated and tested at several stages throughout production. The iSeries offers the highest accuracy for industrial instrumentation at 0.03% of reading. The analog-to-digital conversion utilizes proprietary 20-bit ASIC (application specific integrated circuit) patented algorithms and smart filtering.
Universal Inputs
The innovative iSeries offers the broadest selection of signal inputs available on one industrial instrument. The choices are easily selected from the Menu with four front panel pushbuttons, or by serial communications.
Process Voltage and Current
The OMEGA iSeriesmeasures process voltage: 0-100 millivolt, 0-1 Volt, 0-10 Volt ranges, and process current: 0-20 mA.

Analog Output
The optional analog output can be programmed within a range of 0-10 Vdc or 0-20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value-a unique feature among controllers.

Built-in Excitation Standard
The iSeries comes standard with built-in 10 Vdc @ 60 mA or 5 Vdc @ 40 mA excitation for transmitters or other devices. Built-in excitation is not available with optional Isolated RS-232/RS-485 Serial communications.

Control Functions
The iSeries can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: 0 to 20 mA, 0 to 100 mV, 0 to 1 V and 0 to 10 Vdc.

Free Software
Free software is provided for easy set-up, configuration and data acquisition with the OMEGA® iSeries.

Free ActiveX Controls
Free ActiveX Controls are provided for theiSeries, making it easy to integrate the iSeries with information systems using "ActiveX Containers" such as Microsoft Visual Basic and Microsoft Excel as well as with popular OLE and OPC compliant data acquisition, process control, and industrial automation software from OMEGA®, GE Fanuc, Intellution, Rockwell Automation, Object Automation, iconics, and Wonderware among others.

Optional Isolated RS-232 and RS-485 Serial Communications
The iSeries are the first intelligent industrial instruments to offer both RS-232 and RS-485 serial communications in one instrument which can be selected from the menu.

The iSeries features both the iSeries serial protocol and MODBUS serial protocol.

Factory Setup and Configuration
Make installing your iSeries meter or controller easier by ordering it preconfigured by the factory. You specify the input types, scaling if applicable, set points, alarm points, etc. and we will program the instruments to your specific requirements in our calibration lab prior to shipment. For a checklist of factory setup parameters, please consult your OMEGA® applications engineers.

Custom Configurations
Custom color bezels and enclosures are available for Original Equipment Manufacturers. Enhance the appearance of your equipment design with custom colors. Consult the OMEGA® OEM Group. iSeries LED displays are considerably bigger, brighter and therefore more visible than displays for conventional instruments with the same DIN size. The segments in the i/8 are 21 mm (0.83") high.

 


Panel Punches are available for this product here.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Example part numbers are shown below. Please use the Part Number Builder below this table for other configurations.
 CNi8C22 In Stock   $355.00    Temperature/process controller with two solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous  
 CNiS8C22 In Stock   $415.00    Strain/Process with two solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous  
 CNi8C23 In Stock   $355.00    Temperature/process controller with SSR and relay: Form C SPDT 3 A @ 120 Vac, 3 A @ 240 Vac  
 CNiS8C22 In Stock   $415.00    Strain/Process with SSR and relay: Form C SPDT 3 A @ 120 Vac, 3 A @ 240 Vac  
 CNi8C22-C24 In Stock   $415.00    Temperature/process controller with two solid state relays (SSR's): 0.5 A @ 120/240 Vac and with isolated RS-232 and RS-485  
 CNiS8C24-C24 In Stock   $475.00    Strain/Process with SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR) and with isolated RS-232 and RS-485  
 Factory Setup
 -FS    Consult sales   Factory Setup and Configuration, $50 Charge  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CNi8C33 1/8 DIN Compact universal temperature process controller with 2 relay output, $355.00
 Part Number Builder
(1) (2) (3) (4) (5)
  
Option Descriptions
(1) Model
  Select
CNi8C for Temperature/Process with 2 Control Outputs Compact Case
CNiS8C for Strain/Process with 2 Control Outputs Compact Case
(2) Control Outputs #1 & 2 Direct (Cool) or Reverse (Heat) Acting
  Select
22 for Two solid state relays (SSRs) 0.5 A @ 120/240 Vac continuous
23 for SSR and relay Form C SPDT 3 A @ 120 Vac 3 A @ 240 Vac
24 for SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR)
33 for 2 Relays Form C SPDT 3 A @ 120 Vac 3 A @ 240 Vac
42 for Pulsed 10 Vdc @ 20 mA (for use with external SSR) and SSR
43 for Pulsed 10 Vdc @ 20 mA (for use with external SSR) and relay Form C SPDT 3 A @ 120 Vac 3 A @ 240 Vac
44 for Two pulsed 10 Vdc @ 20 mA (for use with external SSR)
52 for Analog Output selectable as either control or retransmission of process value 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and SSR
53 for Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Relay
54 for Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulse 10 Vdc
(3) Network Options
  Select
Nothing(leave field blank) for no network option
-C24 for Isolated RS-232 and RS-485
(4) POWER SUPPLY
  Select
Nothing(leave field blank) for Standard power input 90-240 Vac/dc 50-400 Hz
-DC for 12-36 Vac/dc 24 Vac
(5) Menu Option
  Select
Nothing(leave field blank) for no option
-FS for Factory Setup and Configuration
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  CNi8, CNi8C, CNi8D, CNi16, CNi16D, CNi32 - Temperature & Process -SM Version (Simplified Menu)
   Download  CNi8C Series - -SM Version (Simplified Menu)
   Download  CNi8C Series - Quick Start Manual i8 Compact Series
   Download  CNiS8C - Compact Process & Strain Gauge Controller
   Download  CNiS8 - i Series Controller Quick Start Manual
   Download  CNi8, CNi8DH, CNi8DV Series - i Series Controller Quick Start Manual
   Download  CNi8, CNi8DH, CNi8DV - i Series Controller Manual
   
Keywords:i-Series 1/8 DIN Programmable Strain / Process Controllers, with RS-232 RS-485 Communication, controller, PID temperature controller, tehrmocouple controller, digital PID Controllers, digital controller, digital indicator, digital panel meter, embedded web server, p & id, process instrumentation, heater controller, process meter, p&id, thermocouple controller, actuator controls ball screw slides pneumatic valve actuator powers process control warning strobe lights