Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

i-Series 1/8 DIN Programmable Strain/ Process PID Controllers and Meters with RS-232 & RS-485 Communications Featuring Totally Programmable Color Display

CNiS8 & DPiS8 Series   
5 year warranty CE
 
Strain/ Process PID Controllers and Meters
CNiS8 & DPiS8 Series:i-Series 1/8 DIN Programmable Strain/ Process PID Controllers and Meters with RS-232 & RS-485 Communications Featuring Totally  Programmable Color Display
Click for larger image.
   
$ 300.00  DPiS8
High Quality
FREE 5-Year Warranty
High Accuracy 0.03% Rdg
User-Friendly, Simple to Configure
Free Software, Active X Controls

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGAR DPi8/CNi8 is a 1.8 DIN size (96 x 48 mm) Digital Panel Meter featuring the big iSeries color-changing display. The digits are twice the size of typical 1/8 DIN panel meters. The iSeries meters feature the only LED displays that can be programmed to change color between GREEN, AMBER, and RED at any set point or alarm point.

The "DPi8/CNi8"" model is available as an extremely accurate programmable digital panel meter with no outputs or with dual outputs for controlling or alarming functions. Other options include isolated programmable analog output, serial communications, MODBUSR and Ethernet. The user can easily program the DPi8/CNi8 for any control or alarming requirement from simple on-off to full autotune PID with a choice of Form C SPDT relays, Solid State Relays, DC pulse, and Analog (voltage and current) outputs.

Fully Isolated Analog Output for retransmission of the process value is available in addition to the control and alarm relays (specify model CNi8A33). The DPi8/CNi8 covers a broad selection of transducer and transmitter inputs with two input models:

The UNIVERSAL TEMPERATURE & PROCESS instrument (model "i") handles ten common types of thermocouples, multiple RTD's, and several Process (DC) Voltage and Current ranges.
This model also features built-in excitation, 24 Vdc @ 25 mA. With it's wide choice of signal inputs, this model is an excellent choice for measuring or controlling temperature with a thermocouple, RTD, or 4-20 mA transmitter.

The STRAIN & PROCESS instrument (model "iS") measures inputs from Load Cells, Pressure Transducers, and most any strain gauge sensor as well as Process Voltage and Current ranges. The "iS" has built-in 5 or 10 Vdc excitation for bridge transducers, 5 Vdc@ 40 mA or 10 Vdc @ 60 mA. (Any excitation voltage between 5 and 24 Vdc is available by special order). This "iS" model supports 4 and 6 wire bridge configurations, ratiometric and non-ratiometric measurements. The "iS" features fast and easy "in process" calibration/scaling of the signal inputs to any engineering units. This model also features 10 Point Linearization which allows the user to linearize the signal input from extremely nonlinear transducers of all kinds.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CNiS822-C24 In Stock   $430.00    1/8 DIN i Series strain gage controller with two solid state relays and 90-240 Vac/dc power  
 CNiS822-C24 In Stock   $430.00    1/8 DIN i Series strain gage controller with two solid state relays, RS-232 & RS-485 communications and 90-240 Vac/dc power  
 CNiS822-C24-DC In Stock   $455.00    1/8 DIN i Series strain gage controller with two solid state relays, RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power  
 CNiS833 In Stock   $370.00    1/8 DIN i Series strain gage controller with two Form "C" mechanical relays and 90-240 Vac/dc power  
 CNiS833-C24 In Stock   $430.00    1/8 DIN i Series strain gage controller with two Form "C" mechanical relays, RS-232 & RS-485 communications and 90-240 Vac/dc power  
 CNiS833-C24-DC In Stock   $455.00    1/8 DIN i Series strain gage controller with two Form "C" mechanical relays, RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power  
 DPiS8 In Stock   $300.00    1/8 DIN i Series strain gage meter with 90-240 Vac/dc power  
 DPiS8-C24 In Stock   $360.00    1/8 DIN i Series strain gage meter with RS-232 & RS-485 communications and 90-240 Vac/dc power  
 DPiS8-DC In Stock   $325.00    1/8 DIN i Series strain gage meter with 24 Vac or 12-36 Vdc power  
 DPiS8-C24-DC In Stock   $385.00    1/8 DIN i Series strain gage meter with RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power  
All dollar amounts on this site are shown in US currency.

 Note: Transducer excitation not available on models with serial communications ("-C24") option or low voltage power option ("-DC").
 Ordering Example: (1) CNIS853-C24-DC 1/8 DIN i Series Controller with one analog output 0 to 10 Vdc or 0 to 20 mA @500 ohm max. and one Form "C" mechanical relay, RS-232 & RS-485 communications and 24 Vac or 12-36 Vac/dc power, $455.00
 Part Number Builder
(1) (2) (3) (4)
CNiS8
  
Option Descriptions
(1) Control Outputs #1
  Select
2 for Solid State Relay/1 A at 120/240 Vac continuous
3 for SPDT Relay
4 for Pulsed 10 Vdc at 20 mA
5 for Analog Output 0 to 10 Vdc
(2) Control Outputs #2
  Select
2 for Solid State Relay/1 A at 120/240 Vac continuous
3 for Relay SPDT 3A at 120/3 A at 240 Vac
4 for Pulsed Driver 10 Vdc at 20 mA /for use with external SSR
(3) Serial Communications
  Select
Nothing(leave field blank) for Standard Unit
-C24 for Isolated RS-232 and RS-485 300 to 19.2 k baud (no excitation voltage with C24 option)
(4) Power Supply
  Select
Nothing(leave field blank) for Standard Power (90 to 240 Vac/dc @ 50 to 400 Hz)
-DC for Low Voltage Power (24 Vac or 12 to 36 Vdc power - no excitation with this option)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  CNiS8 - i Series Controller Quick Start Manual
   Download  CNiS - Process/Strain Gauge Controller Manual
   Download  DPiS8C - Quick Start Manual Compact Process & Strain Gauge Monitor
   Download  DPiS8, DPiS16, DPiS32 Series - Process/Strain Gauge Monitor Manual
   Download  DPiS8 Series - i Series Monitor Quick Start Manual
 Related Products
CP, DPP, RHS, RHP, RS Series CP, DPP, RHS, RHP, RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:i-Series 1/8 DIN Programmable Strain / Process Controllers, with RS-232 RS-485 Communication, controller, PID temperature controller, tehrmocouple controller, digital PID Controllers, digital controller, digital indicator, digital panel meter, embedded web server, p & id, process instrumentation, heater controller, process meter, p&id, thermocouple controller , load cell conditioner