Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Cement-On Surface Thermocouples

CO SERIES   
Made in the USA
 
Cement-On Surface Thermocouples
CO SERIES:Cement-On Surface Thermocouples
Click for larger image.
   
$ 63.00  CO1-K
Response Time in Milliseconds
Made from 0.0005" Foil and 0.010" Diameter Thermocouple Wire
Very Low Thermal Inertia
Four Calibrations "K", "E", "J" and "T"
Three Styles Ideal for Surface Measurement
Lead lengths: Style 1 and 3 are 1m (40") long. Style 2 is 150mm (6") long, standard. Additional lengths are available on request.

View related products - Thermocouples

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA introduces its Cement-On, fast response thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1 and 2 are made from 0.0005" thermocouple alloy foil by a special process where the butt welded thermocouple junction is 0.0005" in thickness. Styles 1 and 2 are flat, extremely low inertia construction and are an ideal means of measuring the temperature of both flat and curved metals, plastic and ceramic surfaces where very fast response is desired.

OMEGA's Cement-On Style 1 and 2 thermocouples are fabricated from ANSI "Special Limits of Error" grade thermocouple materials in "K", "E" and "T" calibrations and yield accurate temperature indication when used with standard thermocouple instrumentation. Styles 1 and 2 have the fastest response. Style 3 is an economy version constructed from 0.010" diameter bead welded standard limit of error thermocouple wire. It should be used where extremely fast response is not essential.




Cement-On Style 1 thermocouples are the easiest to install. The foil sensor is embedded between two paper thin, glass reinforced high temperature polymer laminates which both support and electrically insulate the foil section as well as provide a flat surface for cementing. The polymer/glass laminate, in general, determines the maximum temperature of the construction which is 260°C (500°F) continuous and up to 370°C (698°F) for short duration. Each Style 1 unit includes 1m (40")of glass braid insulated 30 gage thermocouple wire which is bonded to the foil and strain relieved by laminate. An application instruction sheet accompanies each packaged Cement-On type thermocouples.

OMEGA Cement-On Style 2 thermocouples are recommended where extremely fast surface temperature measurement response time is a requirement. Intimate thermal coupling for this style is achieved by directly bonding the foil junction area to the surface to be measured. For ease of handling, the foil leads come fastened to a polyimide film frame which is tough, flexible, dimensional, stable material rated for 260°C (500°F) continuous service. During application, the foil thermocouple can be peeled from the frame or released by the application of heat. As an alternate, portions of the frame may be cut away by scissor or knife.

The 150 mm (6") uninsulated foil leads are of 0.05 mm (.002") material and thus are fragile and should be handled with care during installation. NOTE: It is imperative that the leads be electrically insulated from each other as well as being mechanically supported. This can be achieved, for example, by laying and brushing the leads into a layer of insulating cement or epoxy. Before doing this on electrically conductive surfaces, it is best to lay down and let dry, a thin layer of the cement to insure that the leads are insulated from the surface. Insulated thermocouple lead wire can be bonded to the foil leads by silver soldering, or resistance welding. Thirty gage, or smaller lead wire is suggested. An application instruction sheet accompanies each package of thermocouples.

Cementing of the junction and lead may be achieved by using OMEGA® CC high temperature cement for temperatures above 260°C (500°F); OMEGABOND® OB-101 or OB-200 epoxies for temperatures below 260°C (500°F). Please note more care is required to install the Style 2 than Style 1 or 3. It is suggested that at least one additional unit be ordered as some experimentation may be necessary to learn the technique of application for these thermocouples.

Style 3 thermocouples are constructed of 30 gage (0.010") diameter "Standard Limits of Error" wire. The welded bead thermocouple is embedded in a paper-thin laminate intended for surface applications by bonding with added adhesive. Color-coded, glass braid insulated 1m (40") leads are supplied. Style 3 probes can be used over the range of -190 to 370°C (-310 to 698°F) depending on the adhesive or cement used, the time of exposure and the environment.


Model No. Style Thermocouple Type Length
mm (inches)
Maximum Temperature °C* (°F)
Continuous 600 hr. 10 hr.
CO1-K1K CHROMEGA®-ALOMEGA1m (40")260 (500)315 (600)370 (700)
CO1-EE CHROMEGA®-Constantan1m (40")260 (500)315 (600)370 (700)
CO1-TT Copper - Constantan1m (40")150 (300)205 (400)260 (500)
CO2-K2K CHROMEGA®-ALOMEGA®150 mm (6")540 (1000)540 (1000)650 (120)
CO2-EE CHROMEGA®-Constantan150 mm (6")425 (800)425 (800)540 (1000)
CO2-TT Copper-Constantan150 mm (6")150 (300)150 (300)260 (500)
CO3-J3J Iron - Constantan1m (40")260 (500)370 (700)370 (700)
CO3-KK CHROMEGA®-ALOMEGA®1m (40")260 (500)370 (700)370 (700)
CO3-EE CHROMEGA®-Constantan1m (40")260 (500)370 (700)370 (700)
CO3-TT Copper-Constantan1m (40")205 (400)260 (500)370 (700)




View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 STYLE 1
 Type K Thermocouple
Click to expand/minimize a list of what others bought with the CO1-K  CO1-K 3 Weeks   $63.00    Type K ( CHROMEGA ®-ALOMEGA ®) 40", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO1-K-72 INCH  CO1-K-72 INCH 4 Weeks   $78.00    Type K ( CHROMEGA ®-ALOMEGA ®), 72" lead, cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO1-K-150 INCH  CO1-K-150 INCH 4 Weeks   $125.00    Type K ( CHROMEGA ®-ALOMEGA ®), 150" lead, cement on Thermocouple  
    CO1-K-20FT In Stock   $190.00    Type K ( CHROMEGA ®-ALOMEGA ®), 20 foot lead, cement on Thermocouple  
    CO1-K-34FT In Stock   $246.00    Type K ( CHROMEGA ®-ALOMEGA ®), 34 foot lead, cement on Thermocouple  
 Type E Thermocouple
Click to expand/minimize a list of what others bought with the CO1-E  CO1-E In Stock   $63.00    Type E ( CHROMEGA®-Constantan) 40", cement on Thermocouple  
 Type T Thermocouple
Click to expand/minimize a list of what others bought with the CO1-T  CO1-T In Stock   $63.00    Type T (Copper - Constantan) 40", cement on Thermocouple  
    CO1-T-72 INCH In Stock   $78.00    Type T (Copper - Constantan) 72", cement on Thermocouple  
 STYLE 2
Click to expand/minimize a list of what others bought with the CO2-K  CO2-K In Stock   $63.00    Type K ( CHROMEGA ®-ALOMEGA ®) 6", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO2-E  CO2-E In Stock   $63.00    Type E ( CHROMEGA®-Constantan) 6", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO2-T  CO2-T In Stock   $63.00    Type T (Copper - Constantan) 6", cement on Thermocouple  
 STYLE 3
 Type K Thermocouple
Click to expand/minimize a list of what others bought with the CO3-K  CO3-K In Stock   $43.00    Type K ( CHROMEGA ®-ALOMEGA ®) 40", cement on Thermocouple  
    CO3-K-15 INCH 7 Weeks   $43.00    Type K ( CHROMEGA ®-ALOMEGA ®) 15", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-K-48 INCH  CO3-K-48 INCH 7 Weeks   $49.00    Type K ( CHROMEGA ®-ALOMEGA ®) 48", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-K-72 INCH  CO3-K-72 INCH 2 Weeks   $59.00    Type K ( CHROMEGA ®-ALOMEGA ®) 72", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-K-120 INCH  CO3-K-120 INCH In Stock   $82.00    Type K ( CHROMEGA ®-ALOMEGA ®) 120", cement on Thermocouple  
 Type J Thermocouple
Click to expand/minimize a list of what others bought with the CO3-J  CO3-J In Stock   $43.00    Type J (Iron - Constantan) 40", cement on Thermocouple  
 Type E Thermocouple
Click to expand/minimize a list of what others bought with the CO3-E  CO3-E In Stock   $44.00    Type E ( CHROMEGA®-Constantan) 40", cement on Thermocouple  
 Type T Thermocouple
Click to expand/minimize a list of what others bought with the CO3-T  CO3-T In Stock   $43.00    Type T (Copper - Constantan) 40", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-T-60  CO3-T-60 In Stock   $53.00    Type T (Copper - Constantan) 60", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-T-72 INCH  CO3-T-72 INCH In Stock   $58.00    Type T (Copper - Constantan) 72", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-T-120 INCH  CO3-T-120 INCH 7 Weeks   $82.00    Type T (Copper - Constantan) 120", cement on Thermocouple  
    CO3-T-144 INCH 7 Weeks   $94.00    Type T (Copper - Constantan) 144", cement on Thermocouple  
All dollar amounts on this site are shown in US currency.

 Note: Response time when "grounded" or "cemented" to surface: Style 1 —10 to 20 milliseconds, Style 2 — 2 to 5 milliseconds, Style 3 — 300 milliseconds.
The response time or "time constant" is the time required to reach 63.2% of an instantaneous temperature change.
Additional length wire can be ordered for Styles 1 and 3, add $6.00 per 300 mm (12"), for Style 2 add $10.00 per 300 mm (12")
The temperature range high limits given are greatly influenced by environmental conditions, installation method, accuracy and lifetime requirements and may vary from the general guidelines listed in the table.
Style 1 and 3 cannot be used with CC High Temperature Cement; CC Cement will break down insulation.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) CO1-K Type K ( CHROMEGA ®-ALOMEGA ®) 1m (40"), cement on Thermocouple, $63.00

 Related Links - Related Products
 Related Products
SA1 SERIES SA1 SERIES:
Surface Thermocouple with Self-Adhesive Backing - Package of 5
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Cement-On Surface Thermocouples fast response time C01-E C01-K C01-T C02-E C02-K C02-T C03-E C03-J C03-K C03-T C03-J, load cell signal conditioning rtd signal conditioner temperature alarm dialer thermocouple conditioner