OMEGALUX® CRFC and CRWS Series radiant heaters are produced using high quality and purity
vacuum formed ceramic fiber, with low sodium inorganic bond. Helically
wound iron-chrome-aluminum wire elements assure top quality in this
extra-efficient, low watt density series. The helically wound wire is
imbedded into the vacuum formed ceramic fiber.
* Add 3" for units with vestibules
** Dual 240 VAC circuits
*** Using two 30 cm (12") long heaters; the indicated wattage is a total of two 30 cm (12") long heaters.
† All dollar amounts on this site are shown in US currency.
Note: Add 3" for units with vestibules Ordering Example: (1) CRFC-156/60-A 350 watt heater with a 1.5" ID., 6" long without vestibules, price, $180.00
Part Number Builder
Option Descriptions
(1)
Model
Select CRFC for CRFC Series CRWS for CRWS Series
(2)
Dimension
Select 1 for 1 in. (CRFC Series C DIM) 2 for 2 in. (CRFC Series C DIM) 3 for 3 in. (CRFC Series C DIM) 4 for 4 in. (CRFC Series C DIM) 5 for 5 in. (CRFC Series C DIM) 6 for 6 in. (CRFC Series C DIM or CRWS Series A DIM) 12 for 12 in. (CRWS Series A DIM) 18 for 18 in. (CRWS Series A DIM) 24 for 24 in. (CRWS Series A DIM) 15 for 1.50 in. (CRFC Series C DIM) 75 for 0.75 in. (CRFC Series C DIM) 125 for 1.25 in. (CRFC Series C DIM)
(3)
Dimension
Select 2 for 2 in. (CRWS Series C DIM) 3 for 3 in. (CRWS Series C DIM) 4 for 4 in. (CRWS Series C DIM) 5 for 5 in. (CRWS Series C DIM) 6 for 6 in. (CRWS Series C DIM or CRFC Series A DIM) 7 for 7 in. (CRWS Series C DIM) 8 for 8 in. (CRWS Series C DIM) 10 for 10 in. (CRWS Series C DIM) 12 for 12 in. (CRWS Series C DIM or CRFC Series A DIM) 15 for 15 in. (CRWS Series C DIM) 18 for 18 in. (CRWS Series C DIM or CRFC Series A DIM) 21 for 21 in. (CRWS Series C DIM)
(4)
Volts
Select 60 for 60 Vac 115 for 115 Vac 120 for 120 Vac 240 for 240 Vac
(5)
Vestibules
Select Nothing(leave field blank) for heater without vestibules -C for heater with vestibules
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.