1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature, Low Mass, Vacuum Formed Ceramic Radiant Full Cylinder Heaters

CRFC Series   
1 year warranty Made in the USA RoHS
 
Ceramic Radiant Cylinder Heaters
CRFC Series:High Temperature, Low Mass, Vacuum Formed Ceramic Radiant Full Cylinder Heaters
Click for larger image.
   
$162.00  CRFC-756/60-A
Rated to 1800°F (982°C)
Fast Heat-Up and Cool Down
Greater Temperature Uniformity
Lower Operating Costs
Heating Element and Insulation in One
Tube Furnaces
Annealing Ovens
Pipe Heating

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF

OMEGALUX® CRFC and CRWS Series radiant heaters are produced using high quality and purity vacuum formed ceramic fiber, with low sodium inorganic bond. Helically wound iron-chrome-aluminum wire elements assure top quality in this extra-efficient, low watt density series. The helically wound wire is imbedded into the vacuum formed ceramic fiber.

CRFC Series Full Cylinder Heaters


Watts Volts Dimensions in cm (") Without Vestibules
Model No.
With Vestibules
Model No.
A DIM B DIM C DIM D DIM
2206015 (6)8 (3)2 (0.75)0.6 (0.25)CRFC-756/60-ACRFC-756/60-C-A
44012030 (12)8 (3)2 (0.75)0.6 (0.25)CRFC-7512/120-ACRFC-7512/120-C-A
2506015 (6)8 (3)3 (1)1 (0.5)CRFC-16/60-ACRFC-16/60-C-A
50012030 (12)8 (3)3 (1)1 (0.5)CRFC-112/120-ACRFC-112/120-C-A
3006015 (6)8 (3)3 (1.25)2 (0.75)CRFC-1256/60-ACRFC-1256/60-C-A
60012030 (12)8 (3)3 (1.25)2 (0.75)CRFC-12512/120-ACRFC-12512/120-C-
3506015 (6)9 (3.5)4 (1.5)3 (1)CRFC-156/60-ACRFC-156/60-C-A
65012030 (12)9 (3.5)4 (1.5)3 (1)CRFC-1512/120-ACRFC-1512/120-C-A
43512015 (6)10 (4)5 (2)4 (1.5)CRFC-26/120-ACRFC-26/120-C-A
87012030 (12)10 (4)5 (2)4 (1.5)CRFC-212/120-ACRFC-212/120-C-A
70011515 (6)13 (5)8 (3)5 (2)CRFC-36/115-ACRFC-36/115-C-A
140024030 (12)13 (5)8 (3)5 (2)CRFC-312/240-ACRFC-312/240-C-A
210024046 (18)13 (5)8 (3)5 (2)CRFC-318/240-ACRFC-318/240-C-A
90024015 (6)18 (7)10 (4)6 (2.5)CRFC-46/240-ACRFC-46/240-C-A
180024030 (12)18 (7)10 (4)6 (2.5)CRFC-412/240-ACRFC-412/240-C-A
270024046 (18)18 (7)10 (4)6 (2.5)CRFC-418/240-ACRFC-418/240-C-A
113024015 (6)23 (9)13 (5)9 (3.5)CRFC-56/240-ACRFC-56/240-C-A
226024030 (12)23 (9)13 (5)9 (3.5)CRFC-512/240-ACRFC-512/240-C-A
3390240**46 (18)23 (9)13 (5)9 (3.5)CRFC-518/240-ACRFC-518/240-C-A
4520240**61 (24)23 (9)13 (5)9 (3.5)CRFC-524/240-ACRFC-524/240-C-A
135024015 (6)25 (10)15 (6)11 (4.5)CRFC-66/240-ACRFC-66/240-C-A
2700240**30 (12)25 (10)15 (6)11 (4.5)CRFC-612/240-ACRFC-612/240-C-A
4000240**46 (18)25 (10)15 (6)11 (4.5)CRFC-618/240-ACRFC-618/240-C-A
* Add 3" for units with vestibules
** Dual 240 VAC circuits


CRWS Series Semi-Cylindrical Ceramic Heaters


Watts Volts Dimensions in cm (") Without Vestibules
Model No.
With Vestibules
Model No.
A DIM B DIM C DIM D DIM
3006015 (6)10 (4)5 (2)4 (1.5)CRWS-62/60-ACRWS-62/60-C-A
60012030 (12)10 (4)5 (2)4 (1.5)CRWS-122/120-ACRWS-122/120-C-A
90012046 (18)10 (4)5 (2)4 (1.5)CRWS-182/120-ACRWS-182/120-C-A
120024061 (24)10 (4)5 (2)4 (1.5)CRWS-242/240-ACRWS-242/240-C-A
42512015 (6)13 (5)8 (3)5 (2)CRWS-63/120-ACRWS-63/120-C-A
85012030 (12)13 (5)8 (3)5 (2)CRWS-123/120-ACRWS-123/120-C-A
127524046 (18)13 (5)8 (3)5 (2)CRWS-183/240-ACRWS-183/240-C-A
170024061 (24)13 (5)8 (3)5 (2)CRWS-243/240-ACRWS-243/240-C-A
56512015 (6)15 (6)10 (4)6 (2.5)CRWS-64/120-ACRWS-64/120-C-A
113012030 (12)15 (6)10 (4)6 (2.5)CRWS-124/120-ACRWS-124/120-C-A
170024046 (18)15 (6)10 (4)6 (2.5)CRWS-184/240-ACRWS-184/240-C-A
225024061 (24)15 (6)10 (4)6 (2.5)CRWS-244/240-ACRWS-244/240-C-A
65012015 (6)23 (9)13 (5)9 (3.5)CRWS-65/120-ACRWS-65/120-C-A
130024030 (12)23 (9)13 (5)9 (3.5)CRWS-125/120-ACRWS-125/120-C-A
195024046 (18)23 (9)13 (5)9 (3.5)CRWS-185/240-ACRWS-185/240-C-A
260024061 (24)23 (9)13 (5)9 (3.5)CRWS-245/240-ACRWS-245/240-C-A
85012015 (6)25 (10)15 (6)10 (4)CRWS-66/120-ACRWS-66/120-C-A
170024030 (12)25 (10)15 (6)10 (4)CRWS-126/240-ACRWS-126/240-C-A
255024046 (18)25 (10)15 (6)10 (4)CRWS-186/240-ACRWS-186/240-C-A
3400240**61 (24)25 (10)15 (6)10 (4)CRWS-246/240-ACRWS-246/240-C-A
92024015 (6)28 (11)18 (7)13 (5)CRWS-67/240-ACRWS-67/240-C-A
184024030 (12)28 (11)18 (7)13 (5)CRWS-127/240-ACRWS-127/240-C-A
276024046 (18)28 (11)18 (7)13 (5)CRWS-187/240-ACRWS-187/240-C-A
3680240**61 (24)28 (11)18 (7)13 (5)CRWS-247/240-ACRWS-247/240-C-A
110024015 (6)30 (12)20 (8)15 (6)CRWS-68/240-ACRWS-68/240-C-A
220024030 (12)30 (12)20 (8)15 (6)CRWS-128/240-ACRWS-128/240-C-A
330024046 (18)30 (12)20 (8)15 (6)CRWS-188/240-ACRWS-188/240-C-A
4400240**61***(24)30 (12)20 (8)15 (6)CRWS-248/240-ACRWS-248/240-C-A
225024030 (12)36 (14)25 (10)20 (8)CRWS-1210/240-ACRWS-1210/240-C-A
3400240**46 (18)36 (14)25 (10)20 (8)CRWS-1810/240-ACRWS-1810/240-C-A
4500240**61***(24)36 (14)25 (10)20 (8)CRWS-2410/240-ACRWS-2410/240-C-A
270024030 (12)41 (16)30 (12)25 (10)CRWS-1212/240-ACRWS-1212/240-C-A
4050240**46 (18)41 (16)30 (12)25 (10)CRWS-1812/240-ACRWS-1812/240-C-A
5400240**61***(24)41 (16)30 (12)25 (10)CRWS-2412/240-ACRWS-2412/240-C-A
3400240**30 (12)48 (19)38 (15)33 (13)CRWS-1215/240-ACRWS-1215/240-C-A
5100240**46 (18)48 (19)38 (15)33 (13)CRWS-1815/240-ACRWS-1815/240-C-A
6800240**61***(24)48 (19)38 (15)33 (13)CRWS-2415/240-ACRWS-2415/240-C-A
4100240**30 (12)56 (22)46 (18)41 (16)CRWS-1218/240-ACRWS-1218/240-C-A
6150240**46 (18)56 (22)46 (18)41 (16)CRWS-1818/240-ACRWS-1818/240-C-A
8200240**61***(24)56 (22)46 (18)41 (16)CRWS-2418/240-ACRWS-2418/240-C-A
4750240**30 (12)64 (25)53 (21)48 (19)CRWS-1221/240-ACRWS-1221/240-C-A
7125240**46 (18)64 (25)53 (21)48 (19)CRWS-1821/240-ACRWS-1821/240-C-A
9500240**61***(24)64 (25)53 (21)48 (19)CRWS-2421/240-ACRWS-2421/240-C-A
* Add 3" for units with vestibules
** Dual 240 VAC circuits
*** Using two 30 cm (12") long heaters; the indicated wattage is a total of two 30 cm (12") long heaters.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 CRFC-756/60-A In Stock   $162.00    Heater without vestibules, 220 Watts, 60 Volts RoHS compliant
 CRFC-756/60-C-A In Stock   $180.00    Heater with vestibules, 220 Watts, 60 Volts RoHS compliant
 CRFC-7512/120-C-A In Stock   $289.00    Heater with vestibules, 440 Watts, 60 Volts RoHS compliant
 CRFC-26/120-A In Stock   $202.00    Heater without vesibules, 435 Watts, 120 Volts RoHS compliant
 CRFC-1256/60-C-A In Stock   $196.00    Heater with vestibules, 300 Watts, 60 Volts RoHS compliant
 CRFC-156/60-C-A In Stock   $202.00    Heater with vestibules, 350 Watts, 60 Volts RoHS compliant
 CRFC-112/120-C-A In Stock   $309.00    Heater with vestibules, 500 Watts, 120 Volts RoHS compliant
 CRFC-212/120-A In Stock   $320.00    Heater without vesibules, 870 Watts, 120 Volts RoHS compliant
 CRFC-36/115-A In Stock   $220.00    Heater without vesibules, 700 Watts, 115 Volts RoHS compliant
 CRFC-46/240-A 5 Weeks   $249.00    Heater without vesibules, 900 Watts, 240 Volts RoHS compliant
 CRFC-56/240-C-A 5 Weeks   $327.00    Heater with vestibules, 1130 Watts, 240 Volts RoHS compliant
 CRFC-66/240-C-A In Stock   $416.00    Heater with vestibules, 1350 Watts, 240 Volts RoHS compliant
 CRFC-312/240-C-A 5 Weeks   $378.00    Heater with vestibules, 1400 Watts, 240 Volts RoHS compliant
 CRFC-412/240-A 5 Weeks   $387.00    Heater without vesibules, 1800 Watts, 240 Volts RoHS compliant
 CRFC-412/240-C-A 5 Weeks   $427.00    Heater with vestibules, 1800 Watts, 240 Volts RoHS compliant
 CRWS-1210/240-C-A In Stock   $600.00    Heater with vestibules, 2250 Watts, 240 Volts RoHS compliant
 CRWS-122/120-A In Stock   $207.00    Heater without vestibules, 600 Watts, 120 Volts RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Add 3" for units with vestibules
 Ordering Example: (1) CRFC-156/60-A 350 watt heater with a 1.5" ID., 6" long without vestibules, price, $180.00
 Part Number Builder
(1) (2) (3) (4) (5)   
-
-
/
/
-
-
A
A
Qty:

Option Descriptions
(1) Model
  Select
CRFC for CRFC Series
CRWS for CRWS Series
(2) Dimension
  Select
1 for 1 in. (CRFC Series C DIM)
2 for 2 in. (CRFC Series C DIM)
3 for 3 in. (CRFC Series C DIM)
4 for 4 in. (CRFC Series C DIM)
5 for 5 in. (CRFC Series C DIM)
6 for 6 in. (CRFC Series C DIM or CRWS Series A DIM)
12 for 12 in. (CRWS Series A DIM)
18 for 18 in. (CRWS Series A DIM)
24 for 24 in. (CRWS Series A DIM)
15 for 1.50 in. (CRFC Series C DIM)
75 for 0.75 in. (CRFC Series C DIM)
125 for 1.25 in. (CRFC Series C DIM)
(3) Dimension
  Select
2 for 2 in. (CRWS Series C DIM)
3 for 3 in. (CRWS Series C DIM)
4 for 4 in. (CRWS Series C DIM)
5 for 5 in. (CRWS Series C DIM)
6 for 6 in. (CRWS Series C DIM or CRFC Series A DIM)
7 for 7 in. (CRWS Series C DIM)
8 for 8 in. (CRWS Series C DIM)
10 for 10 in. (CRWS Series C DIM)
12 for 12 in. (CRWS Series C DIM or CRFC Series A DIM)
15 for 15 in. (CRWS Series C DIM)
18 for 18 in. (CRWS Series C DIM or CRFC Series A DIM)
21 for 21 in. (CRWS Series C DIM)
(4) Volts
  Select
60 for 60 Vac
115 for 115 Vac
120 for 120 Vac
240 for 240 Vac
(5) Vestibules
  Select
Nothing(leave field blank) for heater without vestibules
-C for heater with vestibules
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Temperature, Low Mass, Vacuum Formed Ceramic Radiant Full Cylinder Heaters, din rails panel mount terminal blocks

   Back to topBack to top