OMEGALUX® ceramic heater plates provide surface temperatures of up to
980°C (1800°F). The large, 16 mm (5/8") ID grooves permit the use of exceptionally heavy
gauge heating wire for low element watt densities and high wattage per square inch
of radiating surface. The elements can be imbedded in ceramic, or exposed,
depending on requirements.
Special sizes, shapes, wattages, voltages, thermocouple access holes and extra long braided leads
are available. Contact OMEGALUX Sales department for ordering information.
With Flanges
Model Number
Wattage
Dimensions in inches (mm)
Voltage
Wt. lb (kg)
A
B
C
D
CRHF-18650/230
2700
18 (457)
6 5/8 (168)
1 1/2 (38)
9 5/8 (244)
230
21.6 (9.8)
CRHF-21650/230
3150
21 (533)
6 5/8 (168)
1 1/2 (38)
9 5/8 (244)
230
25.2 (11.4)
CRHF-24650/230
3600
24 (610)
6 5/8 (168)
1 1/2 (38)
9 5/8 (244)
230
28.8 (13.1)
CRHF-121250/230
3600
12 (305)
12 5/8 (321)
1 1/2 (38)
15 5/8 (397)
230
23.4 (10.6)
CRHF-151250/230
4500
15 (381)
12 5/8 (321)
1 1/2 (38)
15 5/8 (397)
230
29.3 (13.3)
CRHF-181250/230
5400
18 (457)
12 5/8 (321)
1 1/2 (38)
15 5/8 (397)
230
35.1 (15.9)
CRHF-211250/230
6300
21 (533)
12 5/8 (321)
1 1/2 (38)
15 5/8 (397)
230
41.0 (18.6)
CRHF-241250/230
7200
24 (610)
12 5/8 (321)
1 1/2 (38)
15 5/8 (397)
230*
46.8 (21.2)
CRHF-181850/230
7100
18 (457)
18 5/8 (473)
2 (51)
21 5/8 (549)
230*
62.1 (28.2)
CRHF-211850/230
9450
21 (533)
18 5/8 (473)
2 (51)
21 5/8 (549)
230*
72.4 (32.8)
CRHF-241850/460
10800
24 (610)
18 5/8 (473)
2 (51)
21 5/8 (549)
460
82.8 (37.6)
CRHF-242450/460
14400
24 (610)
24 5/8 (625)
2 (51)
27 5/8 (702)
460†
105.8 (48.0)
Includes complete operator’s manual.
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
Without Flanges
Model Number
Wattage
Dimensions in inches (mm)
Voltage
Wt. lb (kg)
A
B
C
CRHP-12650/230
1800
12 (305)
6 5/8 (168)
1 1/2 (38)
230
9.9 (4.5)
CRHP-15650/230
2250
15 (381)
6 5/8 (168)
1 1/2 (38)
230
12.4 (5.6)
CRHP-18650/230
2700
18 (457)
6 5/8 (168)
1 1/2 (38)
230
14.9 (6.8)
CRHP-21650/230
3150
21 (533)
6 5/8 (168)
1 1/2 (38)
230
17.5 (7.9)
CRHP-24650/230
3600
24 (610)
6 5/8 (168)
1 1/2 (38)
230
19.8 (9.0)
CRHP-121250/230
3600
12 (305)
12 5/8 (321)
1 1/2 (38)
230
18.9 (8.6)
CRHP-151250/230
4500
15 (381)
12 5/8 (321)
1 1/2 (38)
230
23.8 (10.8)
CRHP-181250/230
5400
18 (457)
12 5/8 (321)
1 1/2 (38)
230
28.4 (12.8)
CRHP-211250/230
6300
21 (533)
12 5/8 (321)
1 1/2 (38)
230
33.1 (15.0)
CRHP-241250/230
7200
24 (610)
12 5/8 (321)
1 1/2 (38)
230*
37.8 (17.1)
CRHP-181850/230
7100
18 (457)
18 5/8 (473)
2 (51)
230*
53.6 (24.3)
CRHP-211850/230
9450
21 (533)
18 5/8 (473)
2 (51)
230*
62.6 (28.4)
CRHP-241850/460
10800
24 (610)
18 5/8 (473)
2 (51)
460
71.3 (32.3)
CRHP-242450/460
14400
24 (610
24 5/8 (625)
2 (51)
460†
94.3 (42.8)
Includes complete operator’s manual.
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Mode
Select CRHF for model CRHF (with flanges) CRHP for model CRHP (without flanges)
(2)
Dim A
Select 12 for 12 in. 15 for 15 in. 18 for 18 in. 21 for 21 in. 24 for 24 in.
(3)
Code in Part Number
Select 650 for code 650 1250 for code 1250 1850 for code 1850
(4)
Voltage
Select 230 for 230 V 460 for 460 V
(5)
Code in Part Number
Select -E-A for code -E-A V-A for code V-A
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.