Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Compact CN9500 Controller in Rugged Benchtop Case

CSC32   
1 year warranty NEW! OmegaCare Made in the USA
 
Compact CN9500 Controller in Rugged Benchtop Case
CSC32: Compact CN9500 Controller in Rugged Benchtop Case
Click for larger image.
   
$ 445.00  CSC32J
4-Digit Display, 1 or 0.1° Resolution
Full Autotune PID Heat-Cool Control
Single Ramp and Soak Capability
High Accuracy (± 0.25% full scale ± 1°C)
Model for 9 Thermocouple Types or 100Ω 2-lead RTD, or 0-20 mVdc/0-20 mAdc Process Signals
Two 5 Amp 120 Vac SSR Outputs
Second Output May Have Control Function or Be One of Five Alarm Types
Security Lockouts

OPTIONS
RS-232 or RS-485 MODBUS Communications
CN9-SW Communications Software is free when bundled with the CSC32 with digital communications

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The CSC32 series compact benchtop controllers are ideal for laboratory use and applications requiring portable temperature and process control. Pre-wired input and output receptacles in the rear of the case enable quick and easy connections to power, input, power output and digital communications. These benchtop controllers are factory configured and calibrated for a dedicated input type by model number.

The 1/32 DIN CN9500 controller used in this benchtop controller series can be programmed for either On/Off, or PID Autotune Control (with autotune Feature) via the front panel or through the use of a PC and CN9-SW communications software.

CN9-SW software is designed to interface with the CN9300, CN9400, CN9500 and CSC32 Series benchtop controllers with optional communication hardware. Benefits:
• Time saving benefit and convenience of remotely configuring and adjusting units.
• Saving and retrieving settings to and from files.
• Highly flexible logging and “real time” charting capability for providing hard copy QA records for ISO-9000 and other management purposes.
• Software is capable of logging readings from up to 128 instruments which it stores in data files.
• The data can be exported into text files in Comma Separated Variable format.
• In addition, up to 12 controllers can be displayed on a single chart, or individual charts can be set up for each instrument.
• A Virtual full color chart recorder can log process variables such as: °C, °F, Bar, PSI, pH, rH, or user defined engineering units


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CSC32J  CSC32J In Stock   $445.00    Benchtop controller, type J  
Click to expand/minimize a list of what others bought with the CSC32K  CSC32K In Stock   $445.00    Benchtop controller, type K  
Click to expand/minimize a list of what others bought with the CSC32K-C2  CSC32K-C2 In Stock   $570.00    Benchtop controller, type K input and RS-232 communications option  
    CSC32T-C4 In Stock   $570.00    Benchtop controller, type T input and RS-485 communications option  
Click to expand/minimize a list of what others bought with the CSC32T  CSC32T In Stock   $445.00    Benchtop controller, type T  
    CSC32E In Stock   $445.00    Benchtop controller, type E input  
    CSC32R-C4 2 Weeks   $570.00    Benchtop controller, type R input and RS-485 communications option  
    CSC32S-C2 In Stock   $570.00    Benchtop controller, type S input and RS-232 communications option  
    CSC32N In Stock   $445.00    Benchtop controller, type N input  
    CSC32RTD-C4 In Stock   $570.00    Benchtop controller, type RTD input and RS-485 communications option  
All dollar amounts on this site are shown in US currency.

 Note: This protocol manual provides the address information necessary to communicate with the CN9300/CN9400/CN9500 and CSC32 Series, with communications options installed, when interacting with custom or other commercially available software.
 Ordering Example: (1) CSC32K-C2 benchtop controller, type K input and RS-232 communications option, $345 + 125 , $570.00
 Part Number Builder
(1) (2)
CSC32
  
Option Descriptions
(1) Input Type
  Select
J for Iron-Constantan
K for CHROMEGA®-ALOMEGA®
T for Copper-Constantan
E for CHROMEGA®-Constantan
R for Pt-13%Rh/Pt
S for Pt-10%Rh/Pt
N for OMEGA®-P-OMEGA®-N
RTD for 100 ohm Pt/2-Wire/alpha = .00385
MA for Linear Current
MV for Linear Voltage
(2) Communications Options
  Select
Nothing(leave field blank) for Standard Unit
-C2 for RS-232 Communications
-C4 for RS-485 Communications
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CN9300, CN9400 & CN9500 Series CN9300, CN9400 & CN9500 Series:
1/32 & 1/16 DIN Temperature/Process Autotune Controllers
   
Keywords: Compact CN9500 Controller in Rugged Benchtop Case, digital sensors probe thermometer thermometer sensors