Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI |
| CSMSTRSX, CSMSTRGT |
|
 |
|
|
Enhanced Modular Controller Series Master
 |
| Click for larger image. |
|
|
$
930.00
CSMSTRSX
|
| |
Provides PID Process Controls Without a PLC (PID Control Modules Required)
|
| |
Supports up to 32 Independent PID Loops with Ramp/Soak
|
| |
Provides IT-Ready Data Logging
|
| |
Virtual HMI Offers Built-In PC-Based SCADA Functionality
|
| |
Webserver Provides Worldwide Access to Data Logs And Virtual HMI
|
| |
10 Base-T/100 Base-Tx Ethernet Port Provides Networking Capability: Runs Four Ethernet Protocols Simultaneously
|
| |
3 Built-In Serial Ports, Expandable to 5
|
| |
Extensive Built-In Driver List Allows Easy Data Mapping to PLCs, PCs, Motion Controllers, and SCADA Systems
|
| |
Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
Web-enable your PLC! The CSMSTR is a communications
and control platform which can turn your PLC or controller into
a SCADA system. With its extensive list of built-in drivers,
up to 5 serial ports, and an Ethernet port capable of running
four different protocols simultaneously, the CSMSTR allows
disparate controllers and devices to communicate with each other.
Do you need data logging but your PLC doesn't provide it?
The CSMSTR can log data from any device connected to it. Log
files are stored on a CompactFlash memory card, and can be
automatically copied to network storage.
Do you need remote viewing and control of your process?
The CSMSTR has a built-in web server which allows remote access
from any network-connected PC and can send alarm messages to
your email and cellphone.
Do you want to turn your PLC into a temperature controller?
Simply add CS-series control modules for PID loop control with
ramp/soak capabilities (up to 32 independent zones). Implement
PID control of any process variable, including pressure, flow, and
strain gauge inputs in addition to temperature.
Here are just a few of the features provided by the CSMSTR:
Protocol Converter
Allows data to be shared
between any connected devices. Data registers from one PLC can be
mapped to registers from a different PLC or controller.
Web Server
Create virtual web pages,
incorporating data tags from any connected device, which can be accessed from any network-connected PC or web-enabled phone. The CSMSTRSX
provides a QVGA (320x240) virtual HMI, while the CSMSTRGT
provides full-size VGA (640x320) pages.
IT-Ready Data Logger
Log data to a CompactFlash
card from any connected device, then automatically copy the
comma-delimited (.csv) log files to a network drive at pre-defined
intervals.
The CSMSTR is programmed with Crimson software for Windows®
2000 or later platforms. The software is an easy to use, graphical
interface which provides a means of creating virtual web pages
and configuring communications and data logging. You can even
write your own control functions using the built-in "C" language-like
editor and compiler.
Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with termination plug, terminal power block and complete operator’s manual
Ordering Example: (1) CSMSTRSX Controller, $930.00, plus (1) PSDR0100 power supply, $138.00, , $930.00 + 138.00 = $1,068.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Software, Related Products
|
 |
 |
 |
 |
 |
 |
|
Software
|
|
Download G3 Series Crimson 3 Programming Software
|
|
Download G3 Series Crimson 2 Programming Software
|
|
Related Products
|
|
|
 |
G306 Series:
|
|
5.7" Web Enabled Operator Interface Color LCD
|
 |
 |
|
 |
G308 Series:
|
|
8" Web Enabled Graphic LCD Operator Interface Terminal
|
 |
 |
|
 |
G310 Series:
|
|
10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals
|
 |
 |
|
 |
STM Series:
|
|
Integrated Stepper Drives/Motors with Advanced Features and Control Options
|
 |
 |
|
|
 |
G3 CBL Series:
|
|
Cables for use with the G3 HMIs, DSP series, and CSMSTR series
|
 |
 |
|
|
|
|
|
 |
SCE Series Consolets:
|
|
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
|
 |
 |
|
|
|
|
|
 |
 |
|
|