Master Controller for CS Series Control Modules |
| CSMSTRV2 Modular Controller Master |
|
 |
|
|
|
|
|
$
308.00
CSMSTRV2
|
| |
Provides PID Process Controls Without a PLC (PID Control Modules Required)
|
| |
Supports up to 32 Independent PID Loops with Ramp/Soak
|
| |
Extensive Built-In Driver List Allows Easy Data Mapping to PLCs and Motion Controllers
|
| |
10 Base-T/100 Base-Tx Ethernet Connection Provides Networking Capability: Runs 4 Ethernet Protocols Simultaneously
|
| |
Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)
|
| |
Easy-To-Use, Graphical Interface, Crimson 3.0 Software Included
|
| |
DIN Rail Mounting, Space Saver Package
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
The Model CSMSTRV2 is a communications and control platform
designed for use with CS Series process control modules. The
CSMSTRV2 uses a proprietary high speed serial protocol to
communicate, via backplane connection, with up to 16 control
modules, providing PID control of any process including temperature
and pressure. Connect up to 16 Dual-loop PID control modules for
process control of 32 independent zones. PID temperature modules
also allow up to 32 ramp/soak segments per zone.
The Master provides high-speed RS232/422/485 communication
ports and an Ethernet port for connection to PCs and
motion controllers. An extensive list of
master and slave protocol drivers are available, including a serial
driver for Omega stepper motors, to allow the
CSMSTRV2 to share and exchange variable data with external
devices. The 10 Base-T/100 Base-TX Ethernet port can also
be used to connect and share data with other devices
at high speeds.
The CSMSTRV2 is programmed with Crimson software for
Windows® 2000 or later platforms. The software is an easy to use,
graphical interface which provides a means of communication
configuration, as well as commissioning and calibration of
new systems.
Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Controllers come with termination plug, terminal power block, and complete operator's manual.
Ordering Example: (1) CSMSTRV2 Controller, $308.00, plus (1) CSDIO14R 8 inputs 6 relay output module, $252.00, plus (1) PSDR0100 Power supply, $138.00, $308.00 + 252.00 + 138.00 = $698.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Software, Related Products
|
 |
 |
 |
 |
 |
 |
|
Software
|
|
Download G3 Series Crimson 3 Programming Software
|
|
Download G3 Series Crimson 2 Programming Software
|
|
Related Products
|
|
|
 |
G306 Series:
|
|
5.7" Web Enabled Operator Interface Color LCD
|
 |
 |
|
 |
G308 Series:
|
|
8" Web Enabled Graphic LCD Operator Interface Terminal
|
 |
 |
|
 |
G310 Series:
|
|
10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals
|
 |
 |
|
 |
G3 CBL Series:
|
|
Cables for use with the G3 HMIs, DSP series, and CSMSTR series
|
 |
 |
|
|
|
 |
STM Series:
|
|
Integrated Stepper Drives/Motors with Advanced Features and Control Options
|
 |
 |
|
|
|
|
|
 |
 |
|
|