Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1 or 2 Channel, 10" Circular Chart Recorders

CT5100 Series   
Made in the USA
 
Circular Chart Recorders
CT5100 Series :1 or 2 Channel, 10
Click for larger image.
   
254 mm (10") Chart
1- or 2-Pen Versions,
Thermocouple, RTD, dc Current, or Voltage Input
Programmable Inputs
4-Digit 14 mm (0.56") Display

View related products - Recorders and Data Loggers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

CT5100 Series Circular Chart Recorders measure and display up to two process variables. Choose from a variety of programmable inputs. All recorder and alarm functions are easily configured via front 3-key pad with self prompting displays. Total panel depth of only 2.5" is required with only a 1.3" protrusion from the front of the panel.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the CT5100  CT5100 In Stock   $937.00    1-pen recorder  
    CT5100-CE 5 Weeks   $1,021.00    1-pen recorder, CE approved  
Click to expand/minimize a list of what others bought with the CT5101  CT5101 In Stock   $1,023.00    1-pen recorder with 1 alarm relay  
    CT5102 In Stock   $1,118.00    1-pen recorder with 2 alarm relays  
Click to expand/minimize a list of what others bought with the CT5110  CT5110 In Stock   $1,315.00    2-pen recorder  
Click to expand/minimize a list of what others bought with the CT5112  CT5112 In Stock   $1,442.00    2-pen recorder with 1 alarm relay per channel  
    CT5114 In Stock   $1,597.00    2-pen recorder with 2 alarm relays per channel  
 Accessories
Click to expand/minimize a list of what others bought with the CT7000-GREEN  CT7000-GREEN In Stock   $25.00    Green replacement pens, pkg. of 5 channel 2 only (shelf life is one year)  
Click to expand/minimize a list of what others bought with the CT7000-RED  CT7000-RED In Stock   $25.00    Red replacement pens, pkg. of 5 channel 1 only (shelf life is one year)  
    CT5100-ADAPTOR In Stock   $35.00    Adaptor plate to retrofit to a CT7000 cutout  
Click to expand/minimize a list of what others bought with the CT7000C-0-100/24  CT7000C-0-100/24 In Stock   $21.00    Circular paper refill, 100 qty., 24-hr  
Click to expand/minimize a list of what others bought with the CT7000C-0-100/7  CT7000C-0-100/7 In Stock   $21.00    Circular paper refill, 100 qty., 7-day  
Click to expand/minimize a list of what others bought with the CT7000C-0-300/24  CT7000C-0-300/24 In Stock   $21.00    Circular paper refill, 100 qty., 24-hr  
Click to expand/minimize a list of what others bought with the CT7000C-0-300/7  CT7000C-0-300/7 In Stock   $21.00    Circular paper refill, 100 qty., 7-day  
Click to expand/minimize a list of what others bought with the CT7000C-0-2500/24  CT7000C-0-2500/24 In Stock   $21.00    Circular paper refill, 100 qty., 24-hr  
    CT7000C-GENERIC/24HR In Stock   $42.00    Circular paper refill, 100 qty., 24-hr  
All dollar amounts on this site are shown in US currency.

 Note: CE Optional
 Ordering Example: (1) CT5100 pkg. of 5 1-pen circular recorder, $937.00

   
Keywords:1 or 2 Channel, Circular Recorders, 10" Chart, Thermocouple or RTD Programmable Inputs, 4 Digit Display, Models CT5100, CT5101, CT5102, CT5110, CT5112,CT5114, paper recorder, circular chart recorder, partlow, thermocouple recorder, temperature recorder, inductive sensor proximity sensor switch