Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Single and Dual Pen Circular Recorder with Digital Display

CT7000   
3 year warranty CE OmegaCare Made in the USA
 
Single and Dual Pen Circular Recorder with Digital Display
CT7000:Single and Dual Pen Circular Recorder with Digital Display
Click for larger image.
   
3-Year Warranty
1 or 2 Pen Versions, 250 mm (10") Chart
mv, V, mA, Thermocouple or RTD Inputs
Programmable Inputs
Optional Alarms
4-Digit Display Per Pen

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The CT7000 microprocessor-based circular chart recorder measures, displays, records, and controls up to two process variables from a variety of inputs. Record and control functions, alarm settings and other parameters are easily configured via the keys on the front cover and self-prompting displays. The CT7000 offers a 250 mm (10") circular chart and 4-digit LED display(s). Display resolution and filters are user configurable.

Two alarm settings are provided for each pen. Each alarm is user configurable as process high or low, deviation from setpoint (above or below), or deviation band (open or closed within band). An alarm hysteresis adjustment is user configurable. Optional control capability includes on/off and PID control. Output type selections include SPST relay, SSR driver and 4-20 mAdc (user configurable to 0-20 mAdc). Also, 4-20 mAdc outputs may be used for retransmitting the process value. Digital communications is optional.

Use the "Part Number Builder" below to get pricing for chart paper.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Chart Recorders
Click to expand/minimize a list of what others bought with the CT7100  CT7100 In Stock   $1,290.00    Recorder, circular, 1 pen  
Click to expand/minimize a list of what others bought with the CT7102  CT7102 In Stock   $1,376.00    Recorder, circular, 1 pen, 2 relays  
    CT7100-230V In Stock   $1,301.00    Recorder, circular, 1 pen for 230VAC  
Click to expand/minimize a list of what others bought with the CT7110  CT7110 In Stock   $1,526.00    Recorder, circular, 2 pen  
    CT7110-MA2 2 Weeks   $1,673.00    Recorder, circular, 2 pen with 4 to 20mA output  
    CT7110-XPS 2 Weeks   $1,789.00    Recorder, circular, 2 pen, transmitter power (excitation)  
    CT7110-230V In Stock   $1,649.00    Recorder, circular, 2 pen, 230 Vac Power  
Click to expand/minimize a list of what others bought with the CT7114  CT7114 In Stock   $1,825.00    Recorder, 2 pen, 4 relays  
    CT7202 In Stock   $1,670.00    Recorder, control output , 1 pen, 2 relay  
    CT7114-230V In Stock   $1,842.00    Recorder, 2 pen, 4 relays, 230Vac Power  
 Accessories
    CT7110-4RELAY 2 Weeks   $383.00    4 Relay Board for CT7110  
    CT7110-RELAY 2 Weeks   $256.00    2 Relay Board for CT7110  
    CT7100-RELAY 3 Weeks   $334.00    2 Relay Board for CT7100  
 Replacement Pens
Click to expand/minimize a list of what others bought with the CT7000-GREEN  CT7000-GREEN In Stock   $25.00    Pens, green, package of 5 for channel 2 only  
Click to expand/minimize a list of what others bought with the CT7000-RED  CT7000-RED In Stock   $25.00    Pens, red, package of 5 for channel 1 only  
 Chart Paper
 24 Hour Charts
Click to expand/minimize a list of what others bought with the CT7000C-0-100/24  CT7000C-0-100/24 In Stock   $21.00    Circular Chart Paper 0 to 100 Range 24 Hour Rotation  
Click to expand/minimize a list of what others bought with the CT7000C-0-300/24  CT7000C-0-300/24 In Stock   $21.00    Circular Chart Paper 0 to 300 Range 24 Hour Rotation  
Click to expand/minimize a list of what others bought with the CT7000C-0-1000/24  CT7000C-0-1000/24 In Stock   $18.00    Circular Chart Paper 0 to 1000 Range 24 Hour Rotation  
    CT7000C--50-50/24 In Stock   $18.00    Circular Chart Paper -50 to 50 Range 24 Hour Rotation  
    CT7000C--250-300/24 In Stock   $25.00    Circular Chart Paper -250 to 300 Range 24 Hour Rotation  
Click to expand/minimize a list of what others bought with the CT7000C-30-230F/24  CT7000C-30-230F/24 In Stock   $24.00    Circular Chart Paper 0 to 230 F Temperature Range 24 Hour Rotation  
    CT7000C-0-150C/24    Consult sales   Circular Chart Paper 0 to 150 C Temperature Range 24 Hour Rotation  
Click to expand/minimize a list of what others bought with the CT7000C--90-210C/24  CT7000C--90-210C/24 In Stock   $25.00    Circular Chart Paper -90 to 210 C Temperature Range 24 Hour Rotation  
    CT7000C-250-300/24 In Stock   $18.00    Circular Chart Paper 250 to 300 C Temperature Range 24 Hour Rotation  
 7 Day Charts
Click to expand/minimize a list of what others bought with the CT7000C--50-50/7  CT7000C--50-50/7 3 Weeks   $18.00    -50 to 50 Range, 7 Days  
Click to expand/minimize a list of what others bought with the CT7000C-0-100/7  CT7000C-0-100/7 In Stock   $21.00    0 to 100 Range Chart, 7 Days  
Click to expand/minimize a list of what others bought with the CT7000C-0-300/7  CT7000C-0-300/7 In Stock   $21.00    0 to 300 Range Chart, 7 Days  
    CT7000C-0C-50C/7DAYS In Stock   $25.00    0 to 50 C Temperature Chart, 7 Days  
Click to expand/minimize a list of what others bought with the CT7000C--100-100C/7  CT7000C--100-100C/7 In Stock   $22.00    -100 to 100 C Temperature Chart, 7 Days  
 Specialty Charts
    CT7000C-CUSTOM    Consult sales   Paper, specify range, 10 x 100 qty  
    CT7000C--80-30C/3HR In Stock   $18.00    -80 to 30 C Temperature Chart, 3 Hour Chart  
    CT7000C-0-100/6 HR 4 Weeks   $18.00    Circular Chart Paper 0 to 100 Range 6 Hour Rotation  
    CT7000C-0-300C/6HR    Consult sales   0 to 300 C Temperature Chart, 6 Hour Chart  
Click to expand/minimize a list of what others bought with the CT7000C-0-14PH/24  CT7000C-0-14PH/24 In Stock   $18.00    Circular Chart Paper 0 to 14 pH Range 24 Hour Rotation  
    CT7000C-GENERIC/12HR    Consult sales   BLANK CHART, 100DIV, 12HR  
All dollar amounts on this site are shown in US currency.

 Note: * Other std ranges: 0-600/24, 0-400/24, 0-200/24, 30-230F/24, 0-100/7, 0-1000/24, 0-300/24, 0-300/7, 0-800/24, 0-2000/24, -50-50/7, 0-200/7, 0-2500/24, 0-1200/24, 60-180F/24, 0-14PH/24, -50-50/24. Note: recorder may be supplied with other configurations of options. For RS-485 Communication Option: add suffix “-RST” to model number and $185 to price. For 230 Vac power option: add suffix “-230V” to model number and $59 to price. For CSA approval: add suffix “-CSA” and $12 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) CT7110 2-pen circular recorder, $1,526.00
 Part Number Builder
(1)
CT7000C-
  
Option Descriptions
(1) Chart Paper Time Rotation and Ranges
  Select
-50-50/24 for -50 to 50 24 Hour Rotation
0-100/24 for 0 to 100 Divisions and 24 Hour Rotation
0-200/24 for 0 to 200 Divisions 24 Hour Rotation
0-300/24 for 0 to 300 Divisions 24 Hour Rotation
0-400/24 for 0 to 400 Divisions 24 Hour Rotation
0-600/24 for 0 to 600 Divisions 24 Hour Rotation
0-800/24 for 0 to 800 Divisions 24 Hour Rotation
0-1000/24 for 0 to 1000 Divisions 24 Hour Rotation
0-1200/24 for 0 to 1200 Divisions 24 Hour Rotation
0-2000/24 for 0 to 2000 24 Hour Rotation
0-2500/24 for 0 to 2500 24 Hour Rotation
-50-50/7 for -50 to 50 7 Day Rotation
0-100/7 for 0 to 100 7 Day Rotation
0-200/7 for 0 to 200 7 Day Rotation
0-300/7 for 0 to 300 7 Day Rotation
0-500/7 for 0 to 500 7 Day Rotation
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Single and Dual Pen Circular Recorder with Digital Display, CT711000, paper recorder, circular chart recorder, partlow, thermocouple recorder, temperature recorder, capacitive sensor circuit ip68 enclosures pnp proximity sensor proximity sensor circuit