The CT87 Series Temperature Recorder is a precision instrument used to monitor and record temperature on a 152 mm (6") circular chart. The CT87 may be carried as as portable instrument or mounted in a fixed location. The CT87 offers a variety of features to meet any temperature recording requirement. A combination of three temperature ranges and three chart speeds provides a high degree of flexibility. In addition, the chart rotation may be set for single or continuous turn operation as required by a particular application. To protect the data being recorded, the CT87 uses an automatic battery backup to maintain operation during a power outage. Note: The unit has limitations on reading at the low end of the scale as a safety feature to keep the pen from hitting the chart hub.
PLEASE NOTE: CT87-J-NP probe included with CT87L Model ONLY
† All dollar amounts on this site are shown in US currency.
Note: Each unit includes: 1 package assorted charts, 2 pens, batteries, manual CT87L comes with CT87-J-NP probe. CT87H comes with TC-GG-J-24-72-SMP-M beaded wire thermocouple probe. Ordering Example: (1) CT87LF Low temperature recorder with 110 voltage and-40 to 30°F, -20 to 50°F and 50 to 120°F ranges, $315.00
Keywords:6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input, LED Display, 6-Hour, 24-Hour, or 7-Day, Models CT87LF, CT87LC, CT87HF, CT87HC, CR87, temperature chart recorder, circular chart recorder , data aquisition systemwater level sensor switch