Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Recorders

CT87P Series   
1 year warranty CE Made in the USA RoHS
 
CT87P Pressure Recorders
CT87P Series:Pressure Recorders
Click for larger image.
   
$ 405.00  CT87P
3 Pressure Ranges
4 Recording Speeds
All Front Panel Selectable
Single or Continuous Chart Rotation
Free Stand or Wall Mount
Easy-to-Read 13 mm (0.5") LED Display and 150 mm (6") Chart
Remote Pressure Sensor Included

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The CT87P pressure recorder is a versatile instrument that accurately measures and records pressures. The remote sensor has a 6' long cord and a 17-4 stainless steel pressure port with ¼NPT threads. Burst pressure 2500 psi rated for any gas or fluid compatible with 17-4 stainless steel. Battery backup assures normal operation during power interruptions. The unit can also be run from any 12 Vdc source (auto or marine).

SPECIFICATIONS
Pressure Ranges psi Model: 0 to 500 psi, 0 to 150 psi, 0 to 50 psi
Pressure Ranges bar Model: 0 to 35 bar, 0 to 10 bar, 0 to 3.5 bar
Pressure Accuracy: ±1% FS
Ambient Operating Temp Range: 0 to 60°C (32 to 140°F)
Remote Pressure Sensor: 1.8 m (6') long 17-4 stainless steel ¼ NPT pressure port, 2500 psi burst pressure, rated for any gas or fluid compatible with 17-4 stainless steel
Ambient Operating Relative Humidity: 96% maximum
Selectable Chart Speeds: 6 hours, 24 hours, 7 days, 31 days
Chart Rotation Mode (Selectable): Single turn or continuous
Chart Speed Accuracy: ±1%
Chart Diameter: 152 mm (6")
Display: 3-digit, 13 mm (0.5") LED
Primary Power Supply: 120 Vac, 50/60 Hz, or 220 to 240 Vac, 50/60 Hz (AC adaptor included)
Battery Life: 48 hours continuous use
Battery Backup: 8 "AA" alkaline batteries (included)
Recording Pen: Ink
Case Size: 235 H x 184 W x 70 mm D (9¼ x 7¼ x 2¾")
Weight: 2.13 kg (4.7 lb)
Case Material: Polycarbonate


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the CT87P  CT87P In Stock   $405.00    150 mm circular pressure recorder, psi RoHS compliancy undetermined
    CT87PB In Stock   $405.00    150 mm circular pressure recorder, bar RoHS compliancy undetermined
    CT87P-230 9 Weeks   $415.00    230 Vac 150 mmcircular pressure recorder, psi RoHS compliancy undetermined
    CT87PB-230 In Stock   $415.00    230 Vac 150 mmcircular pressure recorder, bar RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CRT-110V-ADAPTOR  CRT-110V-ADAPTOR In Stock   $19.00    110V AC ADAPT.CT82,CT87,CTH89 RoHS compliancy undetermined
    CRT-220V In Stock   $23.00    220V POWER ADAPTOR/ RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CT87P-RP  CT87P-RP In Stock   $135.00    Replacement sensor RoHS compliancy undetermined
    CT87-PEN-BLACK In Stock   $8.50    Replacement pen RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CT87P-C-6H150 psi  CT87P-C-6H150 psi In Stock   $19.25    60 charts with 0 to 150 psi pressure range and 6 hours chart recording RoHS compliant
    CT87P-C-24H10 bar In Stock   $19.25    60 charts with 0 to 10 bar pressure range and 24 hours chart recording RoHS compliant
Click to expand/minimize a list of what others bought with the CT87P-C-7D50 psi  CT87P-C-7D50 psi In Stock   $19.25    60 charts with 0 to 50 psi pressure range and 7 days chart recording RoHS compliant
    CT87P-C-31D10 bar In Stock   $19.25    60 charts with 0 to 10 bar pressure range and 31days chart recording RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each unit supplied with ac adaptor, charts, pens, batteries and complete operator’s manual.
 Ordering Example: (1) CT87P-230 230 Vac 150 mm (6") circular pressure recorder with psi ranges, $415.00
 Part Number Builder
(1)
CT87P-C-
  
Option Descriptions
(1) Chart Codes
  Select
6H500 psi for 0 to 500 psi and 6 hrs
6H150 psi for 0 to 150 psi and 6 hrs
6H50 psi for 0 to 50 psi and 6 hrs
6H35 bar for 0 to 35 bar and 6 hrs
6H10 bar for 0 to 10 bar and 6 hrs
6H3.5 bar for 0 to 3.5 bar and 6 bar
24H500 psi for 0 to 500 psi and 24 hrs
24H150 psi for 0 to 150 psi and 24 hrs
24H50 psi for 0 to 50 psi and 24 hrs
24H35 bar for 0 to 35 bar and 24 hrs
24H10 bar for 0 to 10 bar and 24 hrs
24H3.5 bar for 0 to 3.5 bar and 24 hrs
7D500 psi for 0 to 500 psi and 7 days
7D150 psi for 0 to 150 psi and 7 days
7D50 psi for 0 to 50 psi and 7 days
7D35 bar for 0 to 35 bar and 7 days
7D10 bar for 0 to 10 bar and 7 days
7D3.5 bar for 0 to 3.5 bar and 7 days
31D500 psi for 0 to 500 psi and 31 days
31D150 psi for 0 to 150 psi and 31 days
31D50 psi for 0 to 50 psi and 31 days
31D35 bar for 0 to 35 bar and 31 days
31D10 bar for 0 to 10 bar and 31 days
31D3.5 bar for 0 to 3.5 bar and 31 days
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:CT87P Pressure Recorders