SPECIFICATIONS Accuracy: ±2% FS Chart Size: 152 mm (6") diameter Dimensions: 23.5 H x 18.4 W x 7.0 cm D (9¼ x 7¼ x 2¾") Shipping Weight: 2.25 kg (5 lb) Power: 115 Vac power adaptor or two 9V alkaline batteries (included) Battery Only Operation: 1 year Sensor Type: Bi-metal
† All dollar amounts on this site are shown in US currency.
Note: Recorders come complete with package of charts, pens, batteries and operator’s manual. Ordering Example: (1) CT88D--30-50C/24H 6" circular chart recorder with display, 24 hour chart, -30 to 50°C range, $175.00
Part Number Builder
Option Descriptions
(1)
Circular Chart Temperature Recorders and Replacement Charts
Select CT88D- for 6 inch chart recorder w/digital display CT88N- for 6 inch chart recorder w/o digital display CT88CH- for Replacement charts (box of 60)
(2)
Temperature Range Code
Select -20-120F/7D for -20 to 120°F 0-100F/7D for 0 to 100°F 45-90F/7D for 45 to 90°F -30-50C/7D for -30 to 50°C 0-45C/7D for 0 to 45°C -20-120F/24H for -20 to 120°F 0-100F/24H for 0 to 100°F 45-90F/24H for 45 to 90°F -30-50C/24H for -30 to 50°C 0-45C/24H for 0 to 45°C
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.