Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Temperature Chart Recorder, Circular Pen Style

CT89 Series   
1 year warranty NEW! CE OmegaCare Made in the USA
 
Temperature Chart Recorder, Circular Pen Style
CT89 Series:Temperature Chart Recorder, Circular Pen Style
Click for larger image.
   
$ 345.00  CT89F
Advanced Microcontroller Design
Large LED Digital Temperature Display
3 Temperature Ranges and 4 Chart Speeds
Front Panel Selectable Single Turn or Continuous Chart Rotation
Front Panel Controls for Fast and Easy Setup
Standard 120V Operation
Battery Back-Up Assures Normal Operation During Power Interruptions
12V Vehicular or Marine Use Operations
Stainless Steel Remote Reading 102 mm (4") Probe with 4.6 m (15') Cable
Fold-Down Handle
Freestanding or Wall Mounted
Durable Polycarbonate Case, Cover, and Handle

View related products - Recorders

Click to scroll below to order See Specs PDF View a printer friendly page

Applications
  • Food Storage
  • Environment, Energy Management
  • HVAC, Refrigeration Maintenance
  • General Laboratory Monitoring
  • Computer Room Monitoring
  • Ovens, Dryers,Paint Booths
The newly designed CT89 temperature recorder with remote sensor employs advanced microcontroller design that enables this versatile instrument to accurately measure and record temperatures in air, gas, liquids, powders, solids, and semi-solids. The CT89 is a precision instrument used to monitor and record temperature on 6" circular chart paper. It may be carried as a portable instrument or mounted in a fixed location. A combination of 3 temperature ranges and 4 chart speeds provide a high degree of flexibility. In addition, the chart rotation may be set for single or continuous turn operation. To protect the data being recorded the CT89 uses an automatic battery backup to maintain operation during a power outage.

Replacement Chart Paper Scroll down to the "Part Number Builder" section to order replacement chart paper for the CT89 series

Specifications
Temperature Scale: -40 to 30°F, -20 to 50°F, 50 to 120°F, -40 to 0°C, -30 to 10°C, and 10 to 50°C
Chart Speed Selectable: 6 hours, 24 hours, 7 days, 31 days
Chart Speed Accuracy: ±1%
Chart Diameter: 152 mm (6")
Temperature Display: 3 digit LED; 13 mm (0.5") H
Temperature Accuracy: ±1°C (±2°F)
Temperature Sensor: Stainless steel tip submersible with 4.6 m (15') of cable
Recording Pen: Ink type
Power Supply: 120 Vac, 50/60 Hz or 220/240 Vac, 50 Hz
Battery Backup: 8 alkaline "AA" cells (included)
Battery Life: 48 hours
Operating Temperature: 0 to 49°C (32 to 120°F)
Operating Humidity: 0 to 96% max
Dimensions: 235 L x 184 W x 70 mm D (9.25 x 7.25 x 2.75")
Weight: 7 oz (4 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CT89F In Stock   $345.00    Temperature chart recorder, 110Vac, °F Scale  
 CT89F-220 12 Weeks   $345.00    Temperature chart recorder, 220Vac, °F Scale  
 CT89C In Stock   $345.00    Temperature chart recorder, 110Vac, °C Scale  
 CT89C-220 12 Weeks   $345.00    Temperature chart recorder, 220Vac, °C Scale  
 Accessories
 CT87-PEN-BLACK In Stock   $8.50    Replacement pen  
 CT89-PROBE 12 Weeks   $70.00    Replacement stainless steel temperature probe, 120mm (4") L, with 4.6m (15') wire  
 Replacement Chart Paper (See Part Number Builder Below for More Options)
 CT87C-LF-MIX In Stock   $19.25    Assortment of 60 replacement charts (°F)  
 CT87C-LC-MIX In Stock   $19.25    Assortment of 60 replacement charts (°C)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 60 assorted 152mm (6") diameter charts, 102mm (4") probe, 2 black cartridge pens, and operator's manual.
 Ordering Example: (1) CT89F temperature chart recorder (110Vac, °F), $345.00
 Part Number Builder
(1) (2) (3)
  
Option Descriptions
(1) Replacement Chart Paper
  Select
CT87C- for Replacement Chart Paper for CT89 Series
(2) Temperature Range
  Select
-40-30F/ for -40 to 30F
-40-0C/ for -40 to 0C
-20-50F/ for -20 to 50F
-30-10C/ for -30 to 10C
50-120F/ for 50 to 120F
10-50C/ for 10 to 50C
LF-MIX for 60 Assorted Charts (Farenheit)
LC-MIX for 60 Assorted Charts (Celsius)
(3) Chart Time Scale
  Select
Nothing(leave field blank) for Assortment (if selected in "Temperature Range" above)
6H for 6 Hours
24H for 24 Hours
7D for 7 Days
31D for 31 Days
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Temperature Chart Recorder, Circular Pen Style, Chart Recorder, Circular Chart Recorder, Temperature Recorder, fiber optic sensors proximity sensor circuit relative humidity meters through beam sensors