Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Circular Chart Recorders, Microprocesser-Based

CT9000 Series   
NEW! CE Made in the USA
 
Temperature Circular Chart Recorders
CT9000 Series:Circular Chart Recorders, Microprocesser-Based
Click for larger image.
   
1-, 2-, 3- or 4-Pen Version
Programmable for 254, 280, 305 mm (10, 11 or 12") Charts
Accepts Thermocouple, RTD, V, mV, mA or Switch Signals
40 Character Display
Up 4 Alarms per Variable
16 Profiles

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The CT9000 microprocessor-based circular recorder offers one to four trends with one color per channel. The latter allows future trend addition upgrades and improves chart annotation of times, dates, scale values, trend line tags, and user configurable real time actuated chart messages. The instrument can have up to eight inputs. Some inputs do not have to be associated with the trend pens, i.e. display only. Up to four process values can be displayed on the 40-character vacuum fluorescent display at one time (2 lines of 20 characters each). Full English prompts allow easy configuration of the unit. Using proven dotting head print technology, there is no time difference on the chart between trend lines. This feature, along with the straight radial time line (compared to the curved lines on other recorders) allows for more accurate reading of data. The unit uses plain paper charts with pre-printed rings to further enhance readability and provide better long-term storage.



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    CT9133 In Stock   $3,050.00    3-pen-color recorder with three input  
    CT9122-AL4 5 Weeks   $2,747.00    2-pen 2-color recorder with 2 inputs and four relay outputs  
    CT9144 5 Weeks   $3,453.00    4-pen four-color recorder with four inputs  
 Accessories
 Pens
    CT9000C-RC-GR 2 Weeks   $53.00    Pen cartridge-green/red  
    CT9000C-RC-GRB 1 Week   $66.00    Pen cartridge-green/red/blue  
Click to expand/minimize a list of what others bought with the CT9000C-RC-GRBB  CT9000C-RC-GRBB In Stock   $59.00    Pen cartridge-green/red/blue/black  
 Chart Paper
Click to expand/minimize a list of what others bought with the CT9000C-12-100  CT9000C-12-100 In Stock   $28.00    Paper, 305 mm (12"), 100 div, 100 sheets  
    CT9000C-12-120 In Stock   $32.00    Paper, 305 mm (12"), 120 div, 100 sheets  
    CT9000C-11-100 In Stock   $19.00    Paper, 280 mm (11"), 100 div, 100 sheets  
    CT9000-WALL In Stock   $24.00    Wall mounting brackets  
All dollar amounts on this site are shown in US currency.

 Note: Recorder comes complete with a pkg of charts, pen cartridge and operator’s manual.
 Ordering Example: (1) CT9111 1-pen one-color recorder with one input, $2,236.00

   
Keywords:Microprocesser-Based Circular Chart Recorders, 1 to 4 Pen, 10 to 12" Charts, T/C, RTD, V, mV, mA or Switch Input, Up to 4 Alarms per Variable, Models CT9111, CT9122, CT9133, CT9144, CT9151, CT9162, CT