1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Microprocessor-Based pH & Temperature Recorder,8 inch Chart

CTPH   
1 year warranty Made in the USA RoHS
 
pH & Temperature Chart Recorder, Microprocessor-Based
CTPH:Microprocessor-Based pH & Temperature Recorder,8 inch Chart
Click for larger image.
   
Temperature/Humidity Version also Available - Click Here!
Pressure Version also Available - Click Here!
pH Range 0.2 to 12.0 Temperature 2 to 80°C
In Line or Submersible pH Sensor with PPS (Ryton) Body and 3 /4 " NPT
Double-Sided Circular Charts 1-, 7-, 32-Day Records
Alarm Contact Standard
Benchtop or Wall Mounted
Battery or Wall Socket Powered
LCD Backlight & Chart Light with AC Power

View related products - Recorders and Data Loggers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The CTPH is NO LONGER AVAILABLE, Please review our LATEST CTXL-PH SUPERECORDER(tm)

The CTPH is a cost effective recorder for pH and temperature, ideal for facilities required to maintain a record of pH. pH range is 0.2 to 12.0 with Automatic Temperature Compensation, using a unique, electronically amplified probe that provides pH and temperature input to the recorder unit through a 6-pin Mini DIN connector.

Specifications
PH input (green pen)
pH Range: 0.2 to 12.0 pH
Resolution: 0.1 pH on LCD and 0.2 pH on chart
Accuracy:
± 0.2 pH
ATC Range: 0 to 80°C
Sensor: In line or submersion PPS (Ryton) body with 3 /4 " MNPT, sealed double junction PFA, and a preamplified output to insure accurate signal over long distances
Cable Length: 1.8 m (6')
Temperature INPUT (red pen)
Temperature Range: 0 to 100°C
Resolution: 1°C on LCD and 2°C on chart
Accuracy: ±2°C Sensor: Combination pH & temperature
Display: User switchable pH and temperature

Please download PDF file below for full product specifications

The CTPH is NO LONGER AVAILABLE, Please review our LATEST CTXL-PH SUPERECORDER(tm)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the CTPH-110V-G-AL  CTPH-110V-G-AL    Consult sales   Recorder, 110 Vac RoHS compliancy undetermined
    CTPH-220V-G-AL    Consult sales   Recorder, 220 Vac RoHS compliancy undetermined
    CT585-PS In Stock   $10.00    Red (temp) and green (pH) pen set RoHS compliancy undetermined
    CT585-PS-6 In Stock   $52.00    Package of six (6) pen sets RoHS compliancy undetermined
    CTPH-PROBE 4 Weeks   $225.00    Replacement pH probe RoHS compliancy undetermined
    CTPH-BNC 4 Weeks   $99.00    BNC pH adapter RoHS compliancy undetermined
    CTPH-CDC In Stock   $19.00    100 double-sided charts for 1 day RoHS compliancy undetermined
    CTPH-CWC In Stock   $19.00    100 double-sided charts for 7 days RoHS compliancy undetermined
    CTPH-CMC In Stock   $19.00    100 double-sided charts for 32 days RoHS compliancy undetermined
    PHA-4 In Stock   $8.00    4.01 pH buffer solution 475 ml bottle RoHS compliant
    PHA-7 In Stock   $8.00    7.01 pH buffer solution 475 ml bottle RoHS compliant
    PHA-10 In Stock   $8.00    10.01 pH buffer solution 475 ml bottle RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes in a charcoal gray color, with detachable solid state pH/temperature sensor, additional 6 ft. extension cable, 120 double-sided charts (40 each of 1,7,32 Day), two sets of pens, wall mount template and hardware, 110 or 220 Vac adaptor, chart lights, 4 “D” alkaline batteries and complete operator’s manual.
Using the BNC adapter, CTPH-BNC, the ATC is disabled and any low cost pH sensor can be employed, like laboratory type PHE-4202.

 Related Links - Related Products
 Related Products
CTXL Series CTXL Series:
Portable/Wireless Universal Circular Chart SUPERECORDER™
5 Models Now Available
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
PHA-20 PHA-20:
Single-use Packages - pH buffer pouches
PHA-90, PHA-89, PHA-85, PHA-79 and PHA-100 PHA-90, PHA-89, PHA-85, PHA-79 and PHA-100:
pH Buffers and Indicator Papers
   
Keywords:Microprocessor-Based pH & Temperature Recorder, 8 inch Chart, pH Range 0.2 to 12.0, with Alarm Contact, 1-7-32 Day, In-Line or Submersion PPS pH Sensor Body, Model CTPH-110V-G-AL, npn pnp sensors npn sensors rh sensor solenoid actuator

   Back to topBack to top