|
|
 |
|
|
|
pH & Temperature Chart Recorder, Microprocessor-Based
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The CTPH is NO LONGER AVAILABLE, Please review our LATEST CTXL-PH SUPERECORDER(tm)
The CTPH is a cost effective recorder for pH and temperature, ideal for facilities required to maintain a record of pH. pH range is 0.2 to 12.0 with Automatic Temperature Compensation, using a unique, electronically amplified probe that provides pH and temperature input to the recorder unit through a 6-pin Mini DIN connector.
Specifications PH input (green pen) pH Range: 0.2 to 12.0 pH Resolution: 0.1 pH on LCD and 0.2 pH on chart Accuracy: ± 0.2 pH ATC Range: 0 to 80°C Sensor: In line or submersion PPS (Ryton) body with 3 /4 " MNPT, sealed double junction PFA, and a preamplified output to insure accurate signal over long distances Cable Length: 1.8 m (6') Temperature INPUT (red pen) Temperature Range: 0 to 100°C Resolution: 1°C on LCD and 2°C on chart Accuracy: ±2°C Sensor: Combination pH & temperature Display: User switchable pH and temperature
Please download PDF file below for full product specifications
The CTPH is NO LONGER AVAILABLE, Please review our LATEST CTXL-PH SUPERECORDER(tm)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes in a charcoal gray color, with detachable solid state pH/temperature sensor, additional 6 ft. extension cable, 120 double-sided charts (40 each of 1,7,32 Day), two sets of pens, wall mount template and hardware, 110 or 220 Vac adaptor, chart lights, 4 “D” alkaline batteries and complete operator’s manual. Using the BNC adapter, CTPH-BNC, the ATC is disabled and any low cost pH sensor can be employed, like laboratory type PHE-4202.
|
|
 |
|
 |
|  |
| Related Links -
Related Products
|
| Related Products |
 |
CTXL Series: |
Portable/Wireless Universal Circular Chart SUPERECORDER 5 Models Now Available |
 |
|
|
|
 |
PHA-20: |
| Single-use Packages - pH buffer pouches |
 |
|
|
|
|
|
|
|
Back to top
|
|