Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Cryogenic Temperature Sensors - Silicon Diodes

CY670 Series   
NEW! Made in the USA
Cryogenic Temperature Sensors - Silicon Diodes
CY670 Series:Cryogenic Temperature Sensors - Silicon Diodes
Click for larger image.
   
Best Accuracy Across the Widest Useful Temperature Range, 1.4 to 500 K
Tightest Tolerances for Applications from 30 to 500 K
Rugged, Reliable SD Package (Designed to Withstand Repeated Thermal Cycling and Minimize Sensor Self-Heating)
Conformance to Standard Curve CY670 (Temperature Response Curve Variety of Packaging Options)
Bare Die Sensors with the Smallest Size and Fastest Thermal Response Time
Non-Magnetic Sensor

View related products - Superconductivity and Cryogenics Temperature Measurement

Click to scroll below to order See Specs PDF

The CY670 Series silicon diodes offer a more accurate reading of temperature ranges compared to previously marketed silicone diodes. Conforming to the curve CY670 standard voltage vs. temperature response curve, sensors within the CY670 Series are interchangeable, and for many applications they do not require individual calibration. CY670 Series sensors in the SD package are available in 5 tolerance bands–3 for general cryogenic use across the 1.4 to 500 K temperature range, and 1 that offers superior accuracy for applications from 30 K to room temperature. The CY670 Series sensors also come in a tolerance band (E), which is available only as a bare die. For applications requiring greater accuracy, CY670-SD diodes are available with calibration across the full 1.4 to 500 K temperature range.
The CY670E bare die sensor provides the smallest physical size and fastest thermal response time of any silicon diode on the market today. This is an important advantage for applications where size and thermal response time are critical, including focal plane arrays and high temperature superconducting filters for cellular communication.

SPECIFICATIONS
Standard Curve: Curve CY670, see chart next page
Recommended Excitation: 10 ìA, ±0.1%
Max Reverse Voltage: 60 V
Max Current Before Damage: 1 mA, continuous or 100 mA, pulsed
Dissipation at Recommended Excitation: 16 µW @ 4.2 K; 10 µW @ 77 K; 5 µW @ 300 K
Thermal Response Time: SD Model: Typical <10 ms @ 4.2 K, 100 ms @ 77 K, 200 ms @ 305 K
BR Model: 1 ms @ 4.2 K, 13 ms @ 77 K, 20 ms @ 305 K
Use in Radiation: Recommended for use only in low level radiation
Range of Use Limit Min Limit Max
CY670-SD 1.4 K 500 K
CY670E-BR 1.4 K 500 K

Use in Magnetic Field: Not recommended for use in magnetic field applications below 60 K; low magnetic field dependence when used in fields up to 5 tesla above 60 K
Reproducibility(*): ±10 mK @ 4.2 K
(*) Short-term reproducibility data is obtained by subjecting sensor to repeated thermal shocks from 305 to 4.2 K.

Temperature Typical
Accuracy
Long Term
Accuracy (*)
1.4 K ±12 mK
4.2 K ±12 mK 10 mK
10 K ±12 mK
77 K ±22 mK 40 mK
300 K ±32 mK 25 mK
500 K ±50 mK
Temperature Volts dV/dT (mV/K)
1.4 K 1.64 -12.5
4.2 K 1.58 - 31.6
10 K 1.38 -26.8
77 K 1.03 -1.73
305 K 0.560 -2.30
Band Temperature Tolerance at Temperature Range
2 to 30 K 30 to 100 K 100 to 305 K 305 to 500 K
A (1) ±0.25 K ±0.25 K ±0.50 K ±0.50 K
B (2) ±0.50 K ±0.50 K ±0.50 K ±0.33% of T
(1.01 to 1.65 K)
C (3) ±1.0 K ±1.0 K ±1.0 K ±0.5% of T
(1.53 to 2.50 K)
D (4)
(PRT Band)
±1.5 K ±0.25 K ±0.30 K ±0.1% of T
(0.305 to 0.500 K)
E
(Bare Chip Band)
±1.0 K ±0.25 K ±0.25% of T
(0.25 to 0.76 K)
±0.25% of T
(0.76 to 1.25 K)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CY670A-SD In Stock   $575.00    Cryogenic sensor, flat sensor, band A  
 CY670B-SD In Stock   $299.00    Cryogenic sensor, flat sensor, band B  
 CY670C-SD In Stock   $220.00    Cryogenic sensor, flat sensor, band C  
 CY670D-SD In Stock   $272.00    Cryogenic sensor, flat sensor, band D  
 CY670A-CU In Stock   $650.00    Cryogenic sensor, small copper bobbin, band A  
 CY670B-CU In Stock   $375.00    Cryogenic sensor, small copper bobbin, band B  
 CY670C-CU In Stock   $299.00    Cryogenic sensor, small copper bobbin, band C  
 CY670D-CU In Stock   $335.00    Cryogenic sensor, small copper bobbin, band D  
 CY670A-CO In Stock   $599.00    Cryogenic sensor, clamp style, band A  
 CY670B-CO In Stock   $330.00    Cryogenic sensor, clamp style, band B  
 CY670C-CO In Stock   $255.00    Cryogenic sensor, clamp style, band C  
 CY670D-CO In Stock   $290.00    Cryogenic sensor, clamp style, band D  
 CY670A-LR In Stock   $599.00    Cryogenic sensor, half rounded cylinder, band A  
 CY670B-LR In Stock   $388.00    Cryogenic sensor, half rounded cylinder, band B  
 CY670C-LR In Stock   $255.00    Cryogenic sensor, half rounded cylinder, band C  
 CY670D-LR In Stock   $292.00    Cryogenic sensor, half rounded cylinder, band D  
 CY670A-CY In Stock   $670.00    Cryogenic sensor, large copper bobbin, band A  
 CY670B-CY In Stock   $388.00    Cryogenic sensor, large copper bobbin, band B  
 CY670C-CY In Stock   $333.00    Cryogenic sensor, large copper bobbin, band C  
 CY670D-CY In Stock   $365.00    Cryogenic sensor, large copper bobbin, band D  
 CY670A-ET In Stock   $599.00    Cryogenic sensor, screw in, band A  
 CY670B-ET In Stock   $388.00    Cryogenic sensor, screw in, band B  
 CY670C-ET In Stock   $255.00    Cryogenic sensor, screw in, band C  
 CY670D-ET In Stock   $289.00    Cryogenic sensor, screw in, band D  
 CY670D-MT In Stock   $289.00    Cryogenic sensor, metric screw in, band D  
 CY670A-BO In Stock   $650.00    Beryllium oxide heat sink block, band A  
 CY670B-BO In Stock   $350.00    Beryllium oxide heat sink block, band B  
 CY670C-BO In Stock   $260.00    Beryllium oxide heat sink block, band C  
 CY670D-BO In Stock   $290.00    Beryllium oxide heat sink block, band D  
Special order models also available - view the full listing
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CY670A-SD Cryogenic sensor = $575.00

   
Keywords.:Cryogenic Temperature Sensors - Silicon Diodes

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global