Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements

CYTX231 Series   
1 year warranty CE Made in the USA
CYTX231 Series:Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements
Click for larger image.
   
Models for Silicone Diode or Platinum RTD Elements
Accuracy ±0.07K at 4.2K Factory Calibration in Memory
Input Fully Isolated from Power Supply
Four Lead Measurement
Multiple Temperature Range
Linearized Temperature Output

View related products - Superconductivity and Cryogenics Temperature Measurement

Click to scroll below to order See Specs PDF

The CYTX231 temperature transmitters send linearized data to a remote location for a data acquisition system or a recorder using a 4-20 or 0-20mA signal. Standard Curve #10 chart shown in the T section is in memory for the silicon diode sensor and excitation of 10µA is provided. The CYTX231P operates like the CYTX231SD but uses a 100Ohm platinum RTD sensor. Excitation provided is 500µA and a DIN 437600 standard curve is provided in memory. The CYTX231 Series must be used with one of the CYTX-ENCLOSURES.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CYTX231P In Stock   $800.00    Transmitter for platinum RTD, 5 Vdc power with CYTX-ENCLOSURE-ONE single enclosure  
 CYTX-ENCLOSURE-ONE In Stock   $90.00    Spare enclosure for one CYTX231 series transmitter  
 CYTX231SD-115 In Stock   $795.00    Transmitter for CY7 silicon diode, 115 Vac power with single enclosure  
 CYTX231SD-230 In Stock   $820.00    Transmitter for CY7 silicon diode, 230 Vac power with single enclosure  
 CYTX231P-115 In Stock   $800.00    Transmitter for CY7 silicon diode, 115 Vac power with single enclosure  
All dollar amounts on this site are shown in US currency.

 Note: The sum of transmitters and blank panels must add up to twelve for CYTX-ENCLOSURE-12. Transmitter comes with sensor output mating connector, 500Ohm resistor, and users manual.
 Ordering Example: (1) CYTX231SD-115 Transmitter for CY7 silicon diode, 115 Vac power with single enclosure = $795.00

   
Keywords.:Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global