General Purpose Compact 4PDT "Ice Cube" Plug-In Relays with Enhanced Features |
| D2PF Series |
|
 |
|
|
|
|
|
$
12.50
D2PF4AA
|
| |
4PDT Relays, 3 A Load Capability
|
| |
Flag Indicator Shows Relay Status in Manual or Powered Condition
|
| |
Shows Coil ON or OFF Status
|
| |
Color Coded Pushbutton Identifies: AC Coils with Red or DC Coils with Blue Pushbuttons and Allows for Manual Operation of Relay Without the Need for Coil Power
|
| |
Ideal for Field Service Personnel to Test Control Circuits
|
| |
Lock Down Door, When Activated, Holds Pushbutton and Contacts in the Operate Position-Excellent for Analyzing Circuit Problems
|
| |
Finger-Grip Cover Allows Operator to Remove Relays from Sockets More Easily than Conventional Relays
|
| |
White Plastic ID Tag/Write Label Used for Identification of Relays in Multi-Relay Circuits
|
| |
DIN Rail Mount
|
View related products - Relays and Timers
|
| |
|
|
|
 |
The D2PF series relays are general purpose
plug-in style relays. These 4PDT relays are
extremely compact and are available with
coil voltage of 24 Vdc and 120 Vac. The
D2PF series offer a number of enhanced
features including LED status lamp, push-totest
button for manual relay operation, a
convenient finger grip for removing relays
and a write-on label that can be used for
identifying the relay in multiple relay circuits.
SPECIFICATIONS
[INDUCTIVE LOAD (P.F. = 1.0)]
Coil Pickup Voltage (Max): 85% AC; 80% DC (% of nominal)
Coil Drop Out Voltage (Min): 10% AC; 10% DC (% of nominal)
Coil Maximum Voltage: 110% of nominal
Coil Insulation System per UL
Standard 1446: Class B, 130 °C (266 °F)
Contact Configuration: 4PDT
Rated Load: 120 Vac to 3 A, 277 Vac, 28 Vdc to 3 A
Maximum hp Ratings: 1.10 hp, 120 Vac, 1.10 hp, 277 Vac
Contact Material: Fine silver, gold diffused
Pilot Duty: B300
Utilization Category (IEC): AC-15
Min Permissible Load: 100 mA @ 5 Vdc or 0.5 W
Contact Resistance: 100 Milliohms max @ 6V, 1 A
Dielectric Strength Coil to Contacts: 1500 Vrms
Dielectric Strength Across Open Contacts: 1000 Vrms
Dielectric Strength Contacts to Frame: 1500 Vrms
Dielectric Strength Insulation Resistance: 100 M. min @ 500 Vdc
Operating Temperature: -40 to 70 °C (-40 to 158 °F)
Storage Temperature: -40 to 105 °C (-40 to 221 °F)
Electrical Life Expectancy at Rated
Resistive Load: 200,000 operations
Mechanical Life Expectancy at No Load: 10 million operations
Approximate Weight: 37 g (0.081 lb)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) D2PF4AA 4PDT relay, 120 Vac coil voltage, $12.50, plus (1) D2PF4-BC Screw terminal socket and hold down clip, $12.25, $12.50 + 12.25 = $24.75
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|