The D2PR series relays are general purpose
plug-in style relays. These 4PDT relays are
extremely compact and are available with
coil voltage of 24 Vdc and 120 Vac.
SPECIFICATIONS Contact Configuration: 4PDT Rated Load: 240 Vac 3 A, 30 Vdc 3 A Carry Current: 3 A Max Operating Voltage: 250 Vac/125 Vdc Max Operating Current: 3 A Contact Material: Ag (Au flashed) Max Switching Capacity: 660 VA 72 W with resistive load of (p.f. = 1), 176 VA
36 W with inductive load (p.f. = 0.4, L/R = 7 ms) Min Permissible Load: 1 mA, 1 Vdc Pickup Voltage (Max): 80% Drop Out Voltage (Min): 30% AC, 10% DC Voltage (Max): 110% Mechanical Life (Min): 10,000,000 operations Electrical Life @ All Contact Ratings (Min): 200,000 operations Maximum hp Ratings: 1.10 hp (120/240 Vac)
D2PA6 SOCKET SPECIFICATIONS Socket Type: Screw terminal Electrical Ratings: 10 A, 300V Mounting Torque: 0.79 to 0.90 Nm (7 to 8 in-lb) Hook-Up Wire Range: 14 to 28 AWG solid or stranded Hold Down Clip: PMC-A1 (when used with D2PR4 relay)
† All dollar amounts on this site are shown in US currency.
Ordering Example: (10) D2PR4A relay, $10.25 ea., plus (1) D2PA6-10PK 10 pack of relay sockets, $90.00, , $10.25 X 10 + 90.00 = $192.50