High Current "Ice Cube" Plug-In DPDT and 3PDT Relays with Octal Base |
| D3PF Series |
|
 |
|
|
|
|
|
$
15.25
D3PF2AA
|
| |
DPDT, 3PDT Compact Relays with 12 A Capability
|
| |
DIN Rail Mounting
|
| |
8- or 11-Pin Octal Plug-In
|
| |
Flag Indicator Shows Relay Status in Manual or Powered Condition
|
| |
LED Status Lamp Shows Coil "ON" or "OFF" Status--Ideal for Use in Low Light Applications
|
| |
Push-to-Test Button Allows for Manual Operation of Relay Without the Need for Coil Power
|
| |
Lock-Down Door Holds Pushbutton and Contacts in the Operate Position when Activated
|
| |
Finger-Grip Cover Allows Operator to Remove Relays from Sockets Easily
|
| |
ID Tag/Write Label to Identify Relays in Multiple-Relay Circuits
|
| |
Bi-Polar LED Allows for Reverse Polarity Applications
|
View related products - Relays and Timers
|
| |
|
|
|
 |
The D3PF are plug-in type relays that feature
an octal connection base. The D3PF series
offer a number of enhanced features
including LED status lamp, push-to-test
button for manual relay operation, a
convenient finger grip for removing relays
and a write-on label that can be used for
identifying the relay in multiple relay circuits.
SPECIFICATIONS
(RESISTIVE LOAD, P.F. = 1.0)
Rated Load: 240 Vac 12 A,120 Vac 12 A, 28 Vdc 12 A
Carry Current: 12 A
Max Operating Voltage: 110% of nominal
Contact Resistance: 50 milliohm max @ 10 A 120 Vac or 24 Vdc
Dielectric Strength: 1500V
Approx Weight: 88 g (3.1 oz)
Operating Temperature: -30 to 50°C (-22 to 122°F)
Storage Temperature: -30 to 100°C (-22 to 212°F)
Contact Material: AgCdO (Au flashed)
Max Switching Capacity: 12 A
Min Permissible Load: 100 mA
Pickup Voltage (Max): 85% AC, 80% DC
Drop Out Voltage (Min): 30% AC, 10% DC
Voltage (Max): 110%
Mechanical Life (Min): 5 million (no load)
Electrical Life @ All Contact Ratings (Min): 200,000 operations at rated resistive load
Maximum hp Ratings:
1.3 hp: 120 Vac
1.2 hp: 240 Vac
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) D3PF2AA DPDT relay, 120 Vac coil voltage, $15.25, plus (1) D3PF2-BC 8 pin DIN rail mount octal socket and hold down clip/spring, $8.00, $15.25 + 8.00 = $23.25
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
 |
SCE Series 9 Operator Consoles:
|
|
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
|
 |
 |
|
|
|
|
|
|
 |
 |
|
|