High Current "Ice Cube" Plug-In Relays with Spade Base |
| D5PF Series |
|
 |
|
|
High Current "Ice Cube" Plug-In Relays with Spade Base
 |
| Click for larger image. |
|
|
$
14.25
D5PF2AA
|
| |
Industrial Rated 300V, 15 A Relay in 2- and 3-Pole Configurations
|
| |
Compact Design Can Be DIN Rail Mounted
|
| |
Flag Indicator Shows Relay Status in Manual or Powered Condition
|
| |
LED Status Lamp Shows Coil "ON" or "OFF" Status--Ideal for Use in Low Light Applications
|
| |
Push-to-Test Button Allows for Manual Operation of Relay without the Need for Coil Power
|
| |
Lock-Down Door Holds Pushbutton and Contacts in the Operate Position when Activated
|
| |
Finger-Grip Cover Allows Operator to Remove Relays from Sockets Easily
|
| |
ID Tag/Write Label to Identify Relays in Multiple-Relay Circuits
|
| |
Bi-Polar LED Allows for Reverse Polarity Applications
|
View related products - Relays and Timers
|
| |
|
|
|
 |
The D5PF are plug-in type relays that feature
a spade connection base. The D5PF series
offer a number of enhanced features
including LED status lamp, push-to-test
button for manual relay operation, a
convenient finger grip for removing relays
and a write-on label that can be used for
identifying the relay in multiple relay circuits.
SPECIFICATIONS
[RESISTIVE LOAD (P.F. = 1.0)]
Rated Load (p.f. = 0.8): 240 Vac 12 A, 120 Vac 12 A, 28 Vdc 12 A
Carry Current: 12 A
Max Operating Voltage: 110% of nominal
Max Operating Current: 15 A
Dielectric Strength: 1500V
Approx Weight: 88 g (3.1 oz)
Operating Temperature: -30 to 50°C (-22 to 122°F)
Storage Temperature: -30 to 100°C (-22 to 212°F)
Contact Resistance: 50 milliohms max @ rated current
Contact Material: AgCdO (Au flashed)
Pickup Voltage: 85% AC, 80% DC
Dropout Voltage (Min): 30% AC, 10% DC
Voltage (Max): 110%
Mechanical Life (Min): 5 million (no load)
Electrical Life (Min): 200,000 operations at rated resistive load
Max hp Ratings:
1.3 hp: 120 Vac
1.2 hp: 240 Vac
D5PA2 SOCKET SPECIFICATIONS
Type: 11-pin screw
Electrical Ratings: 15 A, 300V
Mounting Torque: 8 to 10 in-lb
Hook-Up Wire Range: 12 to 22 AWG solid or stranded
Compatible Hold Down Spring: PQC-1351
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (10) D5PF2AA 2 PDT relay, 120 Vac coil voltage, $14.25 ea., plus (1) D5PA2-10PK DIN rail mount relay socket, 10 pack, $113.00, plus (1) PQC-1351-10PK Hold down spring, 10 pack, $6.00, $14.25 X 10 + 113.00 + 6.00 = $261.50
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
|
|
 |
D2PF Series:
|
|
General Purpose Compact 4PDT "Ice Cube" Plug-In Relays with Enhanced Features
|
 |
 |
|
|
|
 |
 |
|
|