1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Pneumatic Angular Grippers

DCT Series 2-Jaw Angular 180° Gripper   
NEW!
 
Angular Grippers, Pneumatic
DCT Series 2-Jaw Angular 180°  Gripper:Pneumatic Angular Grippers
Click for larger image.
   
$472.00  DCT-12M
Highly Configurable Modular Automation— Exclusive Direct Connect™ Robohand Technology Provides Multiple Mounting Options
Full Jaw Opening (180°) Allows Part to be Direct Fed into Gripper, Eliminating One Additional Motion
Compact Design for Use in Confined Spaces
Shielding to Repel Chips for Use in Harsh Environments
Precission Gripper - Repeatability ±0.05 mm (0.002") and Accuracy of ±0.07 mm (0.0028")
Up to 5 Million Cycles in Typical Applications and 10 Million with Maintenance
Temperature Rating from -35 to 80°C (-30 to 180°F)
System Requires 3 to 7 bar (40 to 100 psi) Dry Filtered (40 microns or better) Air Supply
Accessory Equipment Required— 4-Way 2-Position Pneumatic Control Valve

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page


DCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening allowing complete release of a directly fed part. Gripper forces ranges from 32 N (7.5 lbs) to 112 N (25 lbs). These pneumatic grippers are compact and designed for confined spaces, but consideration must be given to allow for the additional space required for the rotating jaws. The adjustable stop accessory (BR) will help to reduce the space requirement by restricting the open position. Standard mounting is from the top, but the gripper can also be mounted from the back of the body and will operate in any direction. Each jaw has a useful rotational stroke of 90° for a full 180° opening and there is a over-stroke of approximately 1.5° before reaching the fully gripped position. Jaws have to be designed to close for a grip of 0° gripping position (parallel jaws).

Harsh Environments are no problem for this gripper due to the shielding that repels chips and other particulate from the internal drive mechanism.

Note: To limit shocks at the end of the opening or closing stroke, it is highly recommended to design jaws with minimal inertia (as light and short as possible). Flow control valves make it possible to reduce the rotation speed and are highly recommended.



Pneumatic linear motion automation components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.


To learn more about pneumatic valves, view the Technical Reference Article Technical Principles of Valves

To learn more about pneumatic grippers, view the Technical Reference Article "Introduction to Grippers"

Omega has "Additional Gripper Models " in stock for immediate delivery.



PNEUMATIC SPECIFICATIONS IMPERIAL METRIC
Pressure Operating Range: 3 to 7 bar(40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
AIR QUALITY REQUIREMENTS
Air Filtration: 40 Micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
TEMPERATURE OPERATING RANGE
Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
FKM Seals (Optional): -30 to 150°C(-20 to 300°F)
MAINTENANCE SPECIFICATIONS
Expected Life Normal Application: 5 million cycles w/preventative maintenance 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
* Addition of lubrication will greatly increase service life.

SPECIFICATIONS DCT-12M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 32 N (7.2 lb)
Stroke: 90° of stroke for each finger
Weight: 0.09 Kg (0.20 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 12 mm (0.472")
Displacement: 1.92 cm3 (0.117 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.06 sec
Accuracy: ±0.07 mm (±0.0028")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position

SPECIFICATIONS DCT-16M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 70 N (16 lb)
Stroke: 90° of stroke for each finger
Weight: 0.16 Kg (0.35 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 16 mm (0.630")
Displacement: 4.12 cm3 (0.251 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.13 sec
Accuracy: ±0.07 mm (±0.0028")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position

SPECIFICATIONS DCT-20M
TOTAL RATED GRIP FORCE, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 112 N (25 lb)
Stroke: 90° of stroke for each finger
Weight: 0.28 Kg (0.62 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 20 mm (0.787")
Displacement: 7.92 cm3 (0.483 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.16 sec
Accuracy: ±0.08 mm (±0.003")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    DCT-12M In Stock   $472.00    180° Series Angular Pneumatic Gripper with 18 mm (0.71") jaw opening  
    DCT-16M In Stock   $517.00    180° Series Angular Pneumatic Gripper with 20 mm (0.79") jaw opening  
    DCT-20M In Stock   $586.00    180° Series Angular Pneumatic Gripper with 22 mm (0.87") jaw opening  
 Accessories
    OISP-014 In Stock   $125.00    4mm PNP inductive sensor with quick disconnect, 1 or 2 required  
    OISN-014 In Stock   $125.00    4mm NPN inductive sensor with quick disconnect, 1 or 2 required  
Click to expand/minimize a list of what others bought with the OHSP-017  OHSP-017 In Stock   $75.00    PNP magneto resistive sensor long barrel with quick disconnect, 1 or 2 required  
Click to expand/minimize a list of what others bought with the OHSN-017  OHSN-017 In Stock   $75.00    NPN magneto resistive sensor long barrel with quick disconnect, 1 or 2 required  
    OHSP-011 In Stock   $75.00    PNP magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required  
    OHSN-011 In Stock   $75.00    NPN magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required  
Click to expand/minimize a list of what others bought with the CABL-010  CABL-010 In Stock   $23.00    Quick disconnect cable 2 m (6') in length, 1 per sensor required  
    CABL-013 In Stock   $26.00    Quick disconnect cable 5 m (16') in length, 1 per sensor required  
    BR-CT-12 In Stock   $31.00    Adjustment stop kit (1 stop and 1 shielded plate) for DCT-12M, 1 required  
    BR-CT-16 In Stock   $31.00    Adjustment stop kit (1 stop and 1 shielded plate) for DCT-16M, 1 required  
    BR-CT-20 In Stock   $36.00    Adjustment stop kit (1 stop and 1 shielded plate) for DCT-20M, 1 required  
    SD-CT-16 In Stock   $46.00    Inductive sensor mounting kit for DCT-16M, 1 or 2 required  
    SD-CT-20 In Stock   $46.00    Inductive sensor mounting kit for DCT-20M, 1 or 2 required  
All dollar amounts on this site are shown in US currency.

 Note: Sensor and cable sold separately. Inductive sensor not available on DCT-12M.
 Ordering Example: (1) DCT-12M 180° Series Pneumatic Angular Gripper with 18mm (0.71") jaw opening and gripper force of 32 N(7.2 lbs)., $472.00

 Related Links - Related Products
 Related Products
DLM-07M, DLM-09M, DLM-12M DLM-07M, DLM-09M, DLM-12M:
 
DRF-075M, DRF-094M, DRF-106M, DRF-131M DRF-075M, DRF-094M, DRF-106M, DRF-131M:
 
DLT Series DLT Series:
Linear Actuator Slides - Pneumatic Linear Motion Modular Series
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings, Quick Connect and Disconnect Fittings for Airline Tubing
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
B72G-2AKAE3 B72G-2AKAE3:
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment.
H72A Series H72A Series:
Norgren Excelon® Compressed Air Filter Combination Units
   
Keywords:grippers, gripper, Parallel Grippers, Modular Automation, Linear Motion, Pick-N-Place, 2 jaw , compressed air, automation, robotic , factory motion, end of arm tooling, Robohand, De-Sta-Co, clean room gripper, directconnect, optical sensors pcb screw terminal block photoelectric sensor application prox sensors

   Back to topBack to top