OMEGAs DFG21 Series is an
economical digital force gage ideal
for applications where users are
interested in basic peak force
measurement. It is available in four
capacities (10, 50, 100, and 200 lbf)
and features a measurement
accuracy of better than 0.5% full
scale. The DFG21 operates using
two 9 Vdc alkaline batteries or using
the universal battery eliminator. A
large, easy-to-read, high resolution
dot matrix LCD supports a variety of
standard gage functions including
normal and peak readings. Loads
are displayed in ozf, gf, lbf, kgf and
Newtons and the display language
may be set-up to indicate in English,
Spanish, French, German,
Portuguese and Chinese.
SPECIFICATIONS Accuracy: ±0.5% FS (calibration certificate included) Display: High resolution, dot matrix LCD, 8 lines, 21 characters Data Sampling Rate: 1000 Hz Peak Capture Rate: 1000 Hz Display Update Rate: 4 Hz Storage Temperature: -17 to 54°C (0 to 130°F) Operating Temperature: 4 to 43°C (40 to 110°F) Temperature Effects: <0.05% FS per °C (0.03% per °F) Relative Humidity: 20 to 80% Overload Protection: 150% FS Full Scale Deflection: 0.010 ±0.004" Tare Capacity: 110% FS Power: Two 9 Vdc alkaline batteries or battery eliminator (both included) Battery Life: Approximately 120 hours continuous use Dimensions: 173 H x 73 W x 41 mm D (6.8 x 2.9 x 1.6") Weight: 0.7 kg (1.5 lb)
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with a hard carrying case, two 9 Vdc batteries, universal battery eliminator, hook, flat tip, calibration certificate, and operator’s manual.