Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Force Gages with Analog and RS232 Outputs

DFG31   
2 year warranty NEW! CE Made in the USA
 
Digital Force Gauges with Analog and RS232 Outputs
DFG31:Digital Force Gages with Analog and RS232 Outputs
Click for larger image.
   
User Selectable Units of Measure
Accuracy ±0.25% of Full Scale
NIST Calibration Certificate Included
Selectable Display Languages
Advanced Operating Modes with Statistical Calculations
Simple Operator Interface with Menu Prompts and Function Keys for Easy Use
RS232 and ±2 Vdc Analog Outputs Standard
Rechargeable Nickel Metal Hydride Batteries or Direct AC Operation with Universal Adaptor

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DFG31 is being phased out. Product will be available until stock is depleted. Please see the DFG55 SERIES as a possible substitute or contact our Pressure department.
OMEGAs DFG31 Series is an easyto- use digital force gage designed for economical applications without compromising functionality. It’s available in 7 ranges from 2 to 500 lb force and features a measurement accuracy of better than 0.25% full scale. A large, easy-to-read, high resolution dot matrix LCD supports a variety of standard gage functions including normal and peak readings, high/low limits, setpoints, pass/fail results, statistical results, load cell actuation and direction. Loads are displayed in ozf, gf, lbf, kgf and Newtons. The display can be inverted and displayed results may be "hidden" from the operator. RS232, and ±2 Vdc analog outputs are standard.

SPECIFICATIONS
Accuracy: ±0.25% FS
Display: High resolution, dot matrix LCD, 8 lines, 40 characters with adjustable contrast
Data Sampling Rate: 5000 Hz
Peak Capture Rate: 5000 Hz
Display Update Rate: 10 Hz
Operating Temperature: 4 to 38°C (40 to 100°F)
Temperature Effects: <0.05% FS per °C (0.03% per °F)
Relative Humidity: 20 to 80%
Overload Protection: 150% FS
Tare Capacity: 10% FS
Power: Rechargeable nickel metal hydride batteries or direct AC power using universal adaptor (batteries and adaptor included)
Battery Life: Approximately 30 hours continuous use
Dimensions: 173 H x 73 W x 41 mm D (6.8 x 2.9 x 1.6")
Weight: 0.7 kg (1.5 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DFG31-2 In Stock   $1,045.00    Digital force gauge with 2 pounds force range and 0.001 pound resolution  
 DFG31-100    Consult sales   Digital force gauge with 100 pounds force range and 0.1 pound resolution  
 Accessories
 DFG-850-1    Consult sales   RS232 cable  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with hard carrying case, rechargeable batteries, universal battery eliminator, hook, flat tip, calibration certificate, and operator’s manual.

   
Keywords:Digital Force Gages, Digital Force Gauge, mechanical engineering design book network enclosures pcb terminal block terminal block pcb mount