Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIGITAL FORCE GAUGE WITH USB OUTPUT

DFG35 Series   
3 year warranty NEW! CE Made in the USA
 
DIGITAL FORCE GAUGES, USB OUTPUT
DFG35 Series:DIGITAL FORCE GAUGE WITH USB OUTPUT
Click for larger image.
   
$ 625.00  DFG35-10
High Speed 2000 Hz Sampling Rate
0.3% Acuracy
Ultra-Compact Size
4 Selectable Units of Measure
USB Data Output
Programmable Setpoints with Pass/Fail Indicators
Large Backlit Graphics Display
Live Load Bar Graph with Set Point Markers
Peak Readings and Set- Points Always Displayed
Configurable Audio Alarms and Key Tones

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s DFG35 Series is an economical digital force gauge designed for tension and compression measurements in a variety of applications. They are available in ranges from 0.12 to 500 lbF (0.5 to 2500 N) and have a 2000 Hz sample rate. A backlit graphic LCD displays large characters and a menu is available to access the gauges features and configurable parameters. Units have a USB output for data collection and setpoint indicators for pass-fail testing.

SPECIFICATIONS
Accuracy: 0.3% of full scale ± 1 digit
Power: Rechargeable battery or AC using adaptor (batteries and adaptor included)
Battery Life: Up to 7 hours continuous use with backlight on or 24 hours with backlight off
Low Battery: Multi-step low battery indicator is displayed, gauge shuts off automatically when power is too low
Measurement Units: lbF, gF, kgF, N (depending on model)
Safe Overload: 150% of full scale (display shows “OVER” at 110% and above)
Full Scale Deflection: All models 0.25 mm (0.01") except DFG35-0.12, 0.13 mm (0.05")
Configurable Settings: Digital filters, USB output, automatic shutoff, default settings, key tones, audio alarms, calibration
Dimensions: 99.1 H x 64.3 W x 38.1 mm D (3.90 x 2.53 x 1.50")
Weight: 100 lb and below, 0.33 kg (0.7 lb) 200 or 500 lb, 0.41 kg (0.9 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DFG35-0.12 In Stock   $775.00    Range vs Resolution; lbF 0.12 x 0.0001, gF 50 x 0.05, N 0.5 x 0.0005  
 DFG35-0.25 12 Weeks   $775.00    Range vs Resolution; lbF 0.25 x 0.0002, gF 100 x 0.1, N 1 x 0.001  
 DFG35-0.5 12 Weeks   $775.00    Range vs Resolution; lbF 0.5 x 0.005, gF 250 x 0.2, N 2.5 x 0.002  
 DFG35-2 12 Weeks   $625.00    Range vs Resolution; lbF 2 x 0.002, kgF 1 x 0.001, N 10 x 0.01  
 DFG35-5 12 Weeks   $625.00    Range vs Resolution; lbF 5 x 0.005, kgF 2.5 x 0.002, N 25 x 0.02  
 DFG35-10 In Stock   $625.00    Range vs Resolution; lbF 10 x 0.01, kgF 5 x 0.005, N 50 x 0.05  
 DFG35-20 12 Weeks   $625.00    Range vs Resolution; lbF 20 x 0.02, kgF 10 x 0.01, N 100 x 0.1  
 DFG35-50 In Stock   $625.00    Range vs Resolution; lbF 50 x 0.05, kgF 2.5 x 0.02, N 250 x 0.2  
 DFG35-100 In Stock   $625.00    Range vs Resolution; lbF 100 x 0.1, kgF 50 x 0.05, N 500 x 0.5  
 DFG35-200 12 Weeks   $775.00    Range vs Resolution; lbF 200 x 0.2, kgF 100 x 0.1, N 1000 x 1  
 DFG35-500 12 Weeks   $775.00    Range vs Resolution; lbF 500 x 0.5, kgF 250 x 0.2, N 2500 x 2  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with carrying case, AC adaptor with US plug, extension rod, cone, chisel, V-groove, flat, hook, USB cable and CD with USB drivers and operator’s manual. For AC adaptor with European plug add suffix “-E” to model number, UK style plug add “-U”, no extra cost.
 Ordering Example: (1) DFG35-10 10lbf/kgf/50N Range Digital Force Gage, $625.00

 Related Links - Related Products
 Related Products
HHTQ35 Series HHTQ35 Series:
HANDHELD DIGITAL TORQUE GAUGES
0.3% FULL SCALE ACCURACY
   
Keywords:ECONOMICAL DIGITAL FORCE GAUGES, USB Output