Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Digital Force and Torque Gages
Discontinued Product!

DFG41 Series   
2 year warranty NEW! CE Made in the USA
 
digital Force Gauges, Torque Gauges
DFG41 Series:High Accuracy Digital Force and Torque Gages
Discontinued Product!
Click for larger image.
   
User Selectable Units of Measure
High Accuracy ±0.1% of Full Scale with Internal Load Cells
Remote Sensor Model with 12 Load Cells and 5 Torque Sensors Available
NIST Calibration Certificate Included
Selectable Display Languages
Advanced Operating Modes with Statistical Calculations
Simple Operator Interface with Menu Prompts and Function Keys for Easy Use
RS232 and ±2 Vdc Analog Outputs Standard
Rechargeable Nickel Metal Hydride Batteries or Direct AC Operation with Universal Adaptor

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DFG51 has been discontinued. Please see the DFG55 SERIES as a possible substitute or contact our Pressure department.
OMEGAs DFG41 Series offers the best price performance of any digital force gage available today. This compact, easy-to-use force gage is designed for basic and complex applications. Ideal for handheld or test stand applications, the DFG41 may be equipped with integral load cells or smart remote sensors for load or torque measurement. Measurement accuracy is better than 0.1% full scale with internal sensors or 0.25% with external sensors. A large, easy-to-read, high resolution dot matrix LCD supports a variety of standard gage functions including normal and peak readings, high/low limits, setpoints, pass/fail results, statistical results, load averaging, load comparisons, % and sharp break detection, load cell actuation and direction. Loads are displayed in ozf, gf, lbf, kgf and N units. The display can be inverted and displayed results may be "hidden" from the operator. The DFG41 gage comes standard with a carrying case, battery adaptor/charger, testing accessories and NIST Certificate of Calibration with data.

SPECIFICATIONS
Accuracy: ±0.1% FS with internal load cell (±0.25% with external sensors)
Display: High resolution, dot matrix LCD, 8 lines, 40 characters with adjustable contrast
Data Sampling Rate: 5000 Hz
Peak Capture Rate: 5000 Hz
Display Update Rate: User selectable 8 or 2 Hz
Operating Temperature: 4 to 38°C (40 to 100°F)
Temperature Effects: <0.03% FS per °C (0.015% per °F)
Relative Humidity: 20 to 80%
Overload Protection: 150% FS
Tare Capacity: 10% FS
Power: Rechargeable nickel metal hydride batteries or direct AC power using universal adaptor (both included)
Battery Life: Approximately 30 hours continuous use
Dimensions: 173 H x 73 W x 41 mm D (6.8 x 2.9 x 1.6")
Weight: 0.7 kg (1.5 lb)


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DFG41 with Internal Load Cells
 DFG41-250G    Consult sales   250 gram digital force gauge with 0.05 gram resolution  
 DFG41-2    Consult sales   2 pound digital force gauge 0.0002 pound resolution  
 DFG41-10    Consult sales   10 pound digital force gauge 0.001 pound resolution  
 DFG41-25    Consult sales   25 pound digital force gauge 0.002 pound resolution  
 DFG41-50 In Stock   $1,475.00    50 pound digital force gauge 0.005 pound resolution  
 DFG41-100    Consult sales   100 pound digital force gauge 0.01 pound resolution  
 DFG41-200    Consult sales   200 pound digital force gauge 0.02 pound resolution  
 DFG41-500    Consult sales   500 pound digital force gauge 0.05 pound resolution  
 External Load Cells or Torque Sensors
 DFG41-RS In Stock   $1,055.00    DFG41 base unit for remote sensors. Requires 1 or more external sensors listed below  
 External Load Cells
 DFG-LC-250G    Consult sales   250 gram external load cell with 0.05 gram resolution  
 DFG-LC-2    Consult sales   2 pound external load cell with 0.0002 lb resolution  
 DFG-LC-10    Consult sales   10 pound external load cell with 0.001 lb resolution  
 DFG-LC-25    Consult sales   25 pound external load cell with 0.002 lb resolution  
 DFG-LC-50    Consult sales   50 pound external load cell with 0.005 lb resolution  
 DFG-LC-100    Consult sales   100 pound external load cell with 0.01 lb resolution  
 DFG-LC-200    Consult sales   200 pound external load cell with 0.02 lb resolution  
 DFG-LC-500    Consult sales   500 pound external load cell with 0.05 lb resolution  
 DFG-LC-1K    Consult sales   1000 pound external load cell with 0.1 lb resolution  
 External Torque Sensors
 DFG-TQ-3    Consult sales   External torque sensor with 3 in-lb range and 0.0005 in-lb resolution  
 DFG-TQ-12    Consult sales   External torque sensor with 12 in-lb range and 0.002 in-lb resolution  
 DFG-TQ-50    Consult sales   External torque sensor with 50 in-lb range and 0.005 in-lb resolution  
 DFG-TQ-100    Consult sales   External torque sensor with 100 in-lb range and 0.01 in-lb resolution  
 DFG-TQ-200    Consult sales   External torque sensor with 200 in-lb range and 0.02 in-lb resolution  
 Accessories
 DFG-850-1    Consult sales   RS232 cable  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with hard carrying case, rechargeable batteries, universal battery eliminator, hook, flat tip, calibration certificate, and operator’s manual.
 Ordering Example: (1) DFG41-RS Digital force gauge for use with remote sensors, $1,055.00

   
Keywords:High Accuracy Digital Force Gages, High Accuracy Digital Torque Gages portable torque, digital Force Gages, Torque Gages, encoder shaft hmi graphics serial daq ultrasonic distance sensor