Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Microprocessor-Based Digital Force Gage

DFG51   
1 year warranty Made in the USA
 
DFG51:Microprocessor-Based Digital Force Gage
Click for larger image.
   
Standard RS-232, Analog, and Open Collector Outputs
Peak Memory for Tensile and Compressive Loads
Pushbutton Selectable Engineering Units for lb, kg, or Newtons
Programmable Analog and Digital Filtering
External Trigger Mode for Slave Operation
N.I.S.T. Calibration Certificate Supplied

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

The DFG51 is being discontinued and will not be available after stock sells out. Please see the DFG55 SERIES as possible substitutes or contact our Pressure department.

The OMEGA ® DFG51 microprocessor-based digital force gage is small, rugged and lightweight, which makes it an ideal instrument for portable handheld force measurement. The DFG51 has many features which allow it to be used in a variety of applications, ranging from simple push-pull force measurement to being part of a sophisticated system for process control or automated testing.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DFG51-.5 In Stock   $1,350.00    Digital force gage, 0.5 lb range  
 DFG51-100 In Stock   $1,170.00    Digital force gage, 100 lb range  
All dollar amounts on this site are shown in US currency.

 Note: All DFG51 Series come in a cushioned carrying case complete with chisel point, V-groove cone, flat head, hook and extension rod attachments, ac adaptor, certificate of calibration and complete operator’s manual.

   
Keywords:Microprocessor-Based Digital Force Gage, Ranges from 0.25 to 200 LB