Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Force Gauges

DFG80 Series   
 
Mechanical Force Gages Industrial Grade
DFG80 Series:Force Gauges
Click for larger image.
   
$ 560.00  DFG81-10
±0.3% Accuracy
Rugged Die Cast Aluminum Housing
Tare Ring and Peak Hold
Ergonomic Design, Economical Price
Mountable to Test Fixtures
Tension or Compression
NIST Traceable Calibration Included

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The rugged construction of the DFG81 gauges will withstand your industrial environments yet remain accurate to ±0.3%. The DFG81 gauges are sold as kits complete with gauge, hard carrying case, five measuring tips as well as a 3 inch extension rod. The ergonomic design makes it ideal for hand held use,or the gauges can be mounted on a test fixture.

SPECIFICATIONS
Accuracy:
    DFG81: 0.3%     
DFG82: 0.1%
Dimensions: 200 H x 67 W x 46 mm D (7.87 x 2.64 x 1.81")


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Industrial Force Gages, scaled in lbs
 DFG81-2 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-2 pound range  
 DFG81-5 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-5 pound range  
 DFG81-10 In Stock   $560.00    Industrial grade mechanical force gage with 0-10 pound range  
 DFG81-20 In Stock   $560.00    Industrial grade mechanical force gage with 0-20 pound range  
 DFG81-30 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-30 pound range  
 DFG81-50 In Stock   $560.00    Industrial grade mechanical force gage with 0-50 pound range  
 DFG81-100 In Stock   $560.00    Industrial grade mechanical force gage with 0-100 pound range  
 Industrial Force Gages, scaled in kg
 DFG81-1KG 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-1 kilogram range  
 DFG81-2KG 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-2 kilogram range  
 DFG81-3KG 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-3 kilogram range  
 DFG81-5KG In Stock   $560.00    Industrial grade mechanical force gage with 0-5 kilogram range  
 DFG81-10KG In Stock   $560.00    Industrial grade mechanical force gage with 0-10 kilogram range  
 DFG81-20KG 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-20 kilogram range  
 DFG81-30KG 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-30 kilogram range  
 DFG81-50KG 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-50 kilogram range  
 Industrial Force Gages, scaled in Newtons
 DFG81-10N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-10 Newton range  
 DFG81-20N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-20 Newton range  
 DFG81-30N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-30 Newton range  
 DFG81-50N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-50 Newton range  
 DFG81-100N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-100 Newton range  
 DFG81-200N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-200 Newton range  
 DFG81-300N In Stock   $560.00    Industrial grade mechanical force gage with 0-300 Newton range  
 DFG81-500N 3 Weeks   $560.00    Industrial grade mechanical force gage with 0-500 Newton range  
All dollar amounts on this site are shown in US currency.

 Note: The DFG81 gauges are sold as kits complete with gauge, hard carrying case, five measuring tips as well as a 3 inch extension rod.
 Ordering Example: (1) DFG81-2 is an industrial grade mechanical force gage with 0-2 pound range, $560.00

 Related Links - Related Products
 Related Products
DFG-TS DFG-TS:
Manual Test Stand for DFG Force Gages
DFG82 DFG82:
High Accuracy Force Gage
Laboratory Grade 0.1% Accuracy
   
Keywords:Force Gages, Force Gauges NIST, Force Gage, motion control software rtu control step motor controller stepper motor controller driver