Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Force Gage
Laboratory Grade 0.1% Accuracy

DFG82   
 
Mechanical Force Gages Laboratory Grade
DFG82:High Accuracy Force Gage  Laboratory Grade 0.1% Accuracy
Click for larger image.
   
$ 600.00  DFG82-2
NIST Traceable Calibration Included
Outstanding ±0.1% Accuracy
Rugged Die Cast Aluminum Housing
Tare Ring & Peak Hold
Ergonomic Design
Tension or Compression
In Stock for Fast Delivery

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DFG82 series laboratory grade mechanical force gages are durable yet highly accurate, making them ideal for your tension and compression quality control measurements. The DFG82 gauges are sold in kits, complete with meter, hard case, measuring adapters (flat head, cone, chisel, notched,small hook, large hook, and fork), and extension rod. The ergonomic design is well suited for hand held testing.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Laboratory Force Gages, scaled in lbs
 DFG82-2 3 Weeks   $600.00    Laboratory grade digital force gage with 0-2 pound range  
 DFG82-5 In Stock   $600.00    Laboratory grade digital force gage with 0-5 pound range  
 DFG82-10 In Stock   $600.00    Laboratory grade digital force gage with 0-10 pound range  
 DFG82-20 In Stock   $600.00    Laboratory grade digital force gage with 0-20 pound range  
 DFG82-30 3 Weeks   $600.00    Laboratory grade digital force gage with 0-30 pound range  
 DFG82-50 In Stock   $600.00    Laboratory grade digital force gage with 0-50 pound range  
 DFG82-100 In Stock   $600.00    Laboratory grade digital force gage with 0-100 pound range  
 Laboratory Force Gages, scaled in kg
 DFG82-1KG In Stock   $600.00    Laboratory grade digital force gage with 0-1 kilogram range  
 DFG82-2KG In Stock   $600.00    Laboratory grade digital force gage with 0-2 kilogram range  
 DFG82-3KG In Stock   $600.00    Laboratory grade digital force gage with 0-3 kilogram range  
 DFG82-5KG In Stock   $600.00    Laboratory grade digital force gage with 0-5 kilogram range  
 DFG82-10KG In Stock   $600.00    Laboratory grade digital force gage with 0-10 kilogram range  
 DFG82-20KG In Stock   $600.00    Laboratory grade digital force gage with 0-20 kilogram range  
 Laboratory Force Gages, scaled in Newtons
 DFG82-10N 3 Weeks   $600.00    Laboratory grade digital force gage with 0-10 Newton range  
 DFG82-20N In Stock   $600.00    Laboratory grade digital force gage with 0-20 Newton range  
 DFG82-30N In Stock   $600.00    Laboratory grade digital force gage with 0-30 Newton range  
 DFG82-50N 3 Weeks   $600.00    Laboratory grade digital force gage with 0-50 Newton range  
 DFG82-100N In Stock   $600.00    Laboratory grade digital force gage with 0-100 Newton range  
 DFG82-200N 3 Weeks   $600.00    Laboratory grade digital force gage with 0-200 Newton range  
 DFG82-300N 3 Weeks   $600.00    Laboratory grade digital force gage with 0-300 Newton range  
 DFG82-500N In Stock   $600.00    Laboratory grade digital force gage with 0-500 Newton range  
All dollar amounts on this site are shown in US currency.

 Note: The DFG82 is sold as a complete kit including a hard case, measuring adapters (flat head, cone, chisel, notched,small hook, large hook, and fork), and extension rod.
 Ordering Example: (1) DFG82-10  is a complete kit with a 10 lb range digital force gage, $600.00

 Related Links - Related Products
 Related Products
DFG-TS DFG-TS:
Manual Test Stand for DFG Force Gages
   
Keywords:Mechanical Force Gage Laboratory Grade High accuracy force gage Force Gauge, NIST, humidity control system rtu control step motor controller stepper motor controller driver