Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dynamic Load Cell

DLC101   
1 year warranty Made in the USA RoHS
 
IMPACT SENSOR, Dynamic Load Cell
DLC101:Dynamic Load Cell
Click for larger image.
   
$ 420.00  DLC101-10
For High Frequency Tension/Compression Force Measurements
Ideal for Measuring Impact or Pulsating Forces
Frequency Range up to 25 kHz
Force Ranges up to 5000 lb
Calibration Certificate Supplied
Stainless Steel Impact Cap and Mounting Stud Provided

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA's DLC101 dynamic load cell is ideal for measuring force transients or dynamic force pulsations in impact or vibration applications. This load cell contains a thin piezoelectric crystal that generates an analog voltage signal in response to an applied dynamic force. The DLC101 has 2 threaded ends, enabling installation of threaded members such as mounting studs, impact caps, and machine elements. Its welded construction encloses and protects the crystals from the environment.

SPECIFICATIONS
Excitation: 2 mA nominal @ 18 to 30 Vdc, constant current
Rated Output: 5V nominal FS
Amplitude Linearity: ±1% FS (BSFL/0)
Resonant Frequency (@ No Load): 75 kHz
High Frequency Range: 25 kHz (approx. 1/3 of resonant frequency, no load)
Low Frequency Range (-3 dB): 0.08 Hz
Stiffness: 11.4 lb/min
Overload Recovery: 10 ms for 2x range
Maximum Shock/Vibration: 10,000/±5000 g (no load)
Temperature Range: -75 to 120°C (-100 to 250°F)
Temperature Sensitivity Effect: 0.03% FSPF
Output Impedance: 100 Ω
Bias Voltage: 10V nominal
Weight: 43 g (1.5 oz) nominal
Material: 17-4 PH SS housing (RC 44)
Diameter of Top Force-Sensitive Surface: 13 mm (0.50")
Mounting Holes: ¼-28 x 0.175" deep tapped hole
Connector: Internal side coaxial, 10-32 male termination; cable sold separately; order ACC-CB2-10

Model No. Measurement
Range Comp.
Measurement
Range Ten.
Discharge
Time Constant
Max
Comp.
Max
Tension
Noise Floor
(Wideband, RMS)
DLC101-10 0 to 10 0 to 10 50 s 200 lb 200 lb 0.00014 lb
DLC101-50 0 to 50 0 to 50 100 s 1000 lb 500 lb 0.0007 lb
DLC101-100 0 to 100 0 to 100 500 s 2000 lb 500 lb 0.0014 lb
DLC101-500 0 to 500 0 to 500 2000 s 10,000 lb 500 lb 0.007 lb
DLC101-1K 0 to 1000 0 to 500 2000 s 15,000 lb 500 lb 0.014 lb
DLC101-5K 0 to 5000 0 to 500 2000 s 15,000 lb 500 lb 0.07 lb


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the DLC101-10  DLC101-10 4 Weeks   $420.00    Dynamic load cell with 10 lb range RoHS compliant
Click to expand/minimize a list of what others bought with the DLC101-50  DLC101-50 4 Weeks   $420.00    Dynamic load cell with 50 lb range RoHS compliant
Click to expand/minimize a list of what others bought with the DLC101-100  DLC101-100 10 Weeks   $420.00    Dynamic load cell with 100 lb range RoHS compliant
Click to expand/minimize a list of what others bought with the DLC101-500  DLC101-500 1 Week   $420.00    Dynamic load cell with 500 lb range RoHS compliant
Click to expand/minimize a list of what others bought with the DLC101-1K  DLC101-1K 7 Weeks   $420.00    Dynamic load cell with 1000 lb range RoHS compliant
Click to expand/minimize a list of what others bought with the DLC101-5K  DLC101-5K In Stock   $420.00    Dynamic load cell with 5000 lb range RoHS compliant
Click to expand/minimize a list of what others bought with the ACC-CB2-10  ACC-CB2-10 1 Week   $55.00    10 foot cable required to connect load cell to power supply RoHS compliant
 Power Supplies
Click to expand/minimize a list of what others bought with the ACC-PS1  ACC-PS1 1 Week   $205.00    9 volt battery power supply (BNCF connections) RoHS compliant
Click to expand/minimize a list of what others bought with the ACC-PS2  ACC-PS2 In Stock   $530.00    Recharge battery power supply (BNCF connections) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-PS3  ACC-PS3 In Stock   $525.00    115 Vac power supply (BNCF connections) RoHS compliancy undetermined
 Interface Cables
Click to expand/minimize a list of what others bought with the ACC-CB4-15  ACC-CB4-15 In Stock   $65.00    15 ft coaxial cable (BNCM/BNCM) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-CB5-2  ACC-CB5-2 In Stock   $35.00    2 ft coaxial cable (BNCM/banana plugs) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-CB6  ACC-CB6 In Stock   $18.00    7 in coaxial cable (BNCM/pigtail) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: A complete system is a dynamic load cell, a power supply, and two cables; one between the load cell and the power supply and one from the power supply to your data system.

 Ordering Example: (1) DLC101-1K Dynamic load cell, $420.00,  plus (1) ACC-CB2-10 10 foot coaxial cable (10-32/BNCM connections), $55.00,  plus (1) ACC-PS1 Battery power supply, $205.00,  plus (1) ACC-CB5-2 2 ft BNC to banana jack cable, $35.00, $420.00 + 55.00 + 205.00 + 35.00 = $715.00

 Related Links - Related Products
 Related Products
ACC-CABLES ACC-CABLES:
Input/output Cables for Dynamic Sensors, Power Supplies and Instrumentation
ACC-PS1 and ACC-PS2 ACC-PS1 and ACC-PS2:
Accelerometer Power Supplies, Battery Powered
ACC-PS3 and ACC-PS4 ACC-PS3 and ACC-PS4:
Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply
   
Keywords:Dynamic Load Cells for High Frequency Tension/Compression Force Measurements, DLC 101, DLC-101, DLC100, DLC-100, IMPACT SENSOR, immersion heater element optoelectronic sensors plc motor control process heater