Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers

DMD-465   
5 year warranty Made in the USA
 
DMD-465:Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers
Click for larger image.
   
$ 405.00  DMD-465
Bridge Excitation 4 to 15 Vdc up to 120 mA
Works with Bridge Circuits of 120 Ohms or Higher
Adjustable Gain and Offset
6-Wire Bridge Connections
Voltage and Current Output Versions
115, 230 Vac and dc Powered Models

View related products - Accessories

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DMD-460 Series bridge amplifiers are self contained, ac or dc powered signal conditioning modules for strain gages, load cells and bridge-type sensors. The DMD 465 contains a precision differential instrumentation amplifier with voltage output. The DMD 465WB is similar, but has a frequency response to 2 kHz. The DMD 466 is similar to the above units, but with a 4 to 20 mA output instead of a voltage output.

SPECIFICATIONS
Common
Power: Standard 115 Vac or optional 220 Vac ±10% 50/60 Hz or 10 to 36 Vdc 0.7 A @ 10V, 0.17 A @ 36V at maximum excitation load
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -25 to 85°C (-13 to 185°F)
Weight: 510 g (18 oz)
Size: 96 L x 51 W x 73 mm H (3.75 x 2 x 2.87")

Bridge Supply
Excitation Voltage Range: 4 to 15 Vdc
Current Output: 120 mA max
Line and Load Regulation: (0 to 100 mA) 0.05% max
Output Noise: 0.5 mVrms

Voltage Output, DMD-465 and DMD-465WB
Gain Range: 40 to 250 (up to 1000 with external resistor on DMD-465 only)
Dynamic Response:
   DMD-465: DC to -3 dB = 3 Hz
   DMD-465WB: DC to -3 dB = 2 kHz
Max Output (2 kΩ Load): ±10 Vdc
Output Impedance: 0.01 to 1 Ω
Output Offset: -5 to 2V (DMD-465WB only)
Gain Temp Coefficient: 200 ppm/°C
Input Bias Current: 30 nA
Input Impedance: 3000 MΩ
Output Noise (RTO): @ gain = 100
   DMD-465: 120 µVrms
   DMD-465WB: 1 Hz to 2 kHz = 2 mV
Input Noise Line Frequency: 15 µV p-p
Common-Mode Rejection: 90 dB @ gain 40, 100 dB @ gain 250
Common-Mode Input Voltage: ±15V

4 to 20 mA Transmitter DMD-466
Output: 4 to 20 mA, 0 to 20 mA
Input Range for 20 mA Output: 10 mV min, 50 mV max
Zero Adjust: 0 to ±12 mA
Linearity: ±0.05% FS
Temperature Stability: 200 ppm/°C
Input Impedance: 1000 MΩ
Common-Mode Rejection: 90 dB
Common-Mode Input Voltage: ±15V
Compliance Voltage: 10 Vdc
Output Noise: 1 µA rms @ gain 0.2 mA/mV, 1 to 100 Hz
Dynamic Response: DC to -3 dB = 3 Hz
Response Time:
   200 ms: to 99% of final value, typical
   300 ms: to 99.9% of final value, typical


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DMD-465  DMD-465 In Stock   $405.00    Strain gage amplifier with voltage output and 110 Vac power  
    DMD-465-220V In Stock   $405.00    Strain gage amplifier with voltage output and 220 Vac power  
Click to expand/minimize a list of what others bought with the DMD-465WB  DMD-465WB In Stock   $405.00    High frequency strain gage amplifier with voltage output and 110 Vac power  
    DMD-465WB-220V 8 Weeks   $405.00    High frequency strain gage amplifier with voltage output and 220 Vac power  
    DMD-466 In Stock   $405.00    Strain gage amplifier with 4-20 mA output and 110 Vac power  
    DMD-466-220V In Stock   $405.00    Strain gage amplifier with 4-20 mA output and 220 Vac power  
Click to expand/minimize a list of what others bought with the DMD-466-DC  DMD-466-DC In Stock   $465.00    Strain gage amplifier with 4-20 mA output and 10-36 Vdc power  
 Accessories
Click to expand/minimize a list of what others bought with the DIN400  DIN400 In Stock   $31.00    DIN Rail Mounting Kit  
    POWER CORD-SE In Stock   $7.00    AC Power cord with stripped end termination  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DMD-465WB is a wide bandwidth amplifier/signal conditioner module, with 115 Vac power., $405.00

 Related Links - Manual
 Product Manual
   Download  DMD-465 - Bridge Sensor AC Powered Signal Conditioner
   Download  DMD-465WB - Bridge Sensor AC Powered Signal Conditioner
   Download  DMD-466 Bridge Sensor - AC Powered Signal Conditioner
   
Keywords:Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers, solenoids valves thermistor wire thermocouple wire type k type k thermocouple wire