Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

In-Line Amplifiers for Pressure Transducers and Load Cells

DMD Series   
1 year warranty Made in the USA
 
In-Line Amplifiers for Pressure Transducers and Load Cells
DMD Series:In-Line Amplifiers for Pressure Transducers and Load Cells
Click for larger image.
   
$ 165.00  DMD-19V
NEMA-4, NEMA-12 or Lightning Protected Junction Box Enclosures Available
Rugged Design for Industrial Applications
Models with 0-5 Vdc, Triple Range 0-5 Vdc, or 4-20 mA Outputs

View related products - Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

The DMD Series In-Line Amplifiers convert a mV/V transducer into either a 0-5 Vdc or 4-20 mA output device. They are intended for applications where physical conditions will not allow the amplifier to be integral with the transducer body and must be ordered with a transducer as they are calibrated with that transducer to effect their output over the range of the transducer. The 4-20 mA output amplifiers require a bridge resistance of at least 5000 Ohms.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DMD-19V 6 Weeks   $165.00    In-line amplifier with 0-5 volt output and NEMA-4 enclosure  
 DMD-17V 6 Weeks   $165.00    In-line amplifier with 0-5 volt output and NEMA-12 enclosure  
 DMD-19V3 6 Weeks   $240.00    Triple range amplifier with 0-5 volt output and NEMA-4 enclosure  
 DMD-19I 2 Weeks   $165.00    In-line amplifier with 4-20 mA output and NEMA-4 enclosure  
 DMD-17I 2 Weeks   $165.00    In-line amplifier with 4-20 mA output and NEMA-12 enclosure  
 DMD-18I-JB 6 Weeks   $165.00    Lightning protected junction box with 4-20 mA output and 1/2-14 conduit fittings  
All dollar amounts on this site are shown in US currency.

 Note: 1) Mating connectors ordered separately, PT06F10-6S, $26.50 ea. 2) Current output models require bridge resistance >5000 Ohms
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) DMD-19V NEMA-4 style 0-5 Vdc output amplifier with Bendix connectors as the input and output, $165.00,  plus (2) PT06F10-6S Mating input and output connectors, $26.50 ea., $165.00 + 26.50 X 2 = $218.00

   
Keywords:In-Line Amplifiers for Pressure Transducers and Load Cells, indicator light switch