Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thermocouple Scanners

DP1000 Series   
1 year warranty
 
Thermocouple Scanners
DP1000 Series:Thermocouple Scanners
Click for larger image.
   
Latching High/Low Alarm 3A (115 Vac) with Manual Reset
Large, 31/2 digit, 1.4 cm (0.56") LED for Setpoint and Process Value
Rear Screw Terminal Connections with Thermocouple Break
Each Channel has Individual, Independent and Programmable Alarm Setpoint with Alarm Indicator
RS232 Communications for PC Interface

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

10 Point Temperature Scanners. Models are available with Auto or Manual scan with Channel Selection. Monitor Temperatures of up to Ten Type J or K Thermocouples!

DP1000 - Automatic Temperature Scanner/Alarm.
Monitor 6 Type J or K Thermocouples in Automatic or Manual Mode with RS232C Communication

Model No.DP1000*
Range-50 to 1200°C
-58 to 1999°F
Resolution0.1 /1
Accuracy± 0.2%
Scanner Rate2 to 25 sec.
Power85 to 260 Vac
* Dimensions are the same as the DP1096


DP1001A - 10 Channel Temperature Scanners
Auto/Manual Scan Models with Channel Selection
Model No.DP1001A (Auto) and DP1001M (Manual)
SensorType KType JType T
Range °C50 to 1350°C-50 to 750°C-50 to 400°C
            °F50 to 1999°F-50 to 1400°F-50 to 750°F
Accuracy0.25%0.25%0.25%
Resolution1.0°C/°F1.0°C/°F1.0°C/°F
Dimension180 x 76 x 145 mm (7.1 x 3.0 x 5.7") (Bench Type)
Weight1 kg (2 lb)
Power9 Vdc (ac Power Adaptor 110 Vac/220 Vac included)


DP1096 — 10 Channel 1/4 DIN Indicators
Monitor Temperatures of up to Ten Type J or K Thermocouples

Model No.DP1096KCDP1096KFDP1096JCDP1096JF
Range-50 to 1350°C-60 to 1999°F-50 to 750°C-60 to 1400°F
Resolution1.0°C/°F
Accuracy± 0.25%
Dimensions96 x 96 x 90 mm (3.77 x 3.77 x 3.54") (Panel cutout 92 x 92 mm)
Power110/220Vac




To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 6 Channel Auto Temperature Scanner/Alarm
 DP1000    Consult sales   6 pt J/K monitor, auto/manual  
 10 Channel Temperature Scanner
 10 Channel 1/4 DIN Indicator
 DP1096JF In Stock   $165.00    10 Point 1/4 DIN Indicator, Type J, Degrees F  
 DP1096JC In Stock   $165.00    10 Point 1/4 DIN Indicator, Type J, Degrees C  
 DP1096KF    Consult sales   10 Point 1/4 DIN Indicator, Type K, Degrees F  
 DP1096KC    Consult sales   10 Point 1/4 DIN Indicator, Type K, Degrees C  
All dollar amounts on this site are shown in US currency.


 Related Links - Manual
 Product Manual
   Download  DP1000 Series - Automatic Temperature Scanner
   Download  DP1000 Series - Protocol for DP1000
   Download  DP1001M and DP1001A - 10 Channel Thermometer
   
Keywords:Thermocouple Scanners, water conductivity test