Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/4 DIN 10-Channel Automatic Temperature Scanner

DP1001AM   
1 year warranty NEW! CE OmegaCare
 
1/4 DIN 10-Channel Automatic Temperature Scanner
DP1001AM:1/4 DIN 10-Channel Automatic Temperature Scanner
Click for larger image.
   
$ 395.00  DP1001AM
Large Backlight Dual LCD
J, K, T, E Thermocouple Inputs
Latching High/Low Limit Alarms
5 Amp Relay Output
Auto or Manual Scanning
Adjustable Scan Rate
RS232 Interface (2 wire)
Free Software
9 Vdc Power(AC Adaptor Included)

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The DP1001AM microprocessor-based 10-channel scanner accepts the same thermocouple input type for each input. Each channel can be manually or automatically scanned and active zones are displayed. Instrument is programmable for J, K, T or E thermocouple input types, degrees °C or °F, and scan rate between 2 to 60 seconds. Each channel has individual, independent and programmable alarm setpoints with alarm indicator. Memory and setpoints are retained when power is off.

The RS232 communications (2 wire configuration, Transmit/Ground) can monitor up to ten channels and software is included with every unit. A single output latching form C relay is provided to activate for an alarm condition on any zone. The instrument shows alarm condition for each channel on front display. The alarms are latching and are reset manually from the front panel.
SPECIFICATIONS
Thermocouple Temperature Ranges:
   Type J: -50 to 1000°C (-58 to 1832°F)
 Type K: -50 to 1370°C (-58 to 2498°F)
 Type T: -120 to 400°C (-184 to 752°F)
 Type E: -50 to 759°C (-58 to 1382°F)
Input: Type J, K, T or E thermocouple
Output: 5 A SPDT relay @ 250 Vac resistive
RS232: Transmit Only, 2 wire configuration, Tansmit & Ground connections, One way communications only
Alarm Type: Hi/Lo, latching, manual reset
Power Requirements: 9 Vdc, 200 mA (115 Vac adaptor included)
Power Consumption: 1.8 watts
Accuracy: ±0.15% of reading, ±1°C (±1.8°F)
Display: LCD, backlight, PV, SV and status indicators, 4-digit, PV 1.4 cm (0.56")
Resolution: 0.1 (< 1000), 1 (> 1000)
Memory Backup: Nonvolatile memory Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: 0 to 50°C (32 to 122°F)
Weight: 374 g (12 oz)
Dimensions: 89 H x 83 W x 95 mm D (3.50 x 3.27 x 3.75")
Panel Cutout: 92 x 92 mm (3.622 x 3.622")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP1001AM In Stock   $395.00    10-channel automatic temperature scanner  
 Accessory
 CNQUENCHARC In Stock   $10.00    Noise suppression RC snubber (2 leads), 110 to 230 Vac  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with software, AC adaptor, and operator's manual
 Ordering Example: (1) DP1001AM 10-channel automatic temperature scanner, $395.00

   
Keywords:1/4 DIN 10-Channel Automatic Temperature Scanner, Temperature Scanner, Temperature Meter, 1/4 DIN Temperature Meter, Automatic Temperature Scanner, Multi-Channel Temperature Scanner, Multi-Channel Temperature Meter, temperature calibration service