1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN Economical Digital Meters for Temperature, Process or Electrical Measurement

DP18 Series   
 
DP18 Series:1/8 DIN  Economical Digital Meters  for Temperature, Process or Electrical Measurement
   
$167.00  DP18-DV2
PLACE ORDER
1 year warranty CE RoHS
Modular Design
Options for Alarms, Analog Output of Communications
3 1/2-Digit LED Available in Red or Green Displays
Removable Screw-Clamp Cable Connector

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DP18 series offers a modular design for easy selection and installation of options and inputs. Field installable signal conditioner cards provide the large user or OEM the ability to stock options and spare signal conditioner cards for conversion of input type, meter function or repair. For customers who require the flexibility to add options to the meter as requirements become more demanding, the DP18’s field-installable analog outputs, relays and communications offer an economical solution.

The DP18 series is a complete family of panel meters with input cards for voltage, process and temperature measurement and control. The signal conditioners for voltage will measure ac or dc voltages or true RMS. Signal conditioners for process inputs accept low level voltage or current which can be scaled for engineering units. Temperature meters will provide accurate measurement of thermocouples or RTD’s. Other inputs include differential process, load cells or potentiometers. Combined with OMEGA’s wide selection of transducers, the DP18 series is the single solution for process measurement.

Base Model Input Base Model Input
DP18-PProcess signalDP18-RVac RMS current
DP18-DVdc voltageDP18-RTac RMS current (external CT)
DP18-DCdc currentDP18-JType J thermocouple
DP18-DSdc current (external shunt)DP18-KType K thermocouple
DP18-AVac voltageDP18-TType T thermocouple
DP18-ACac currentDP18-EType E thermocouple
DP18-ATac current (external CT)DP18-RType R thermocouple
DP18-RVac RMS voltageDP18-SType S thermocouple
DP18-LLoad cell (strain gage)DP18-MRTD
DP18-QOhmmeter  


Thermocouple Inputs
Model No. Range Resolution Accuracy Signal
Cond.
DP18-JC-50 to 600°C1°C±0.5% rdg ±1 countBD18-22
DP18-KC0 to 1250°C1°CBD18-23
DP18-TC-50 to 400°C1°CBD18-24
DP18-EC0 to 650°C1°C±0.2% rdg ±1 countBD18-25
DP18-SC0 to 1750°C1°C±1.5% rdg ±1 count (0 to 260°C)
±0.5% rdg ±1 count (260 to 970°C)
±0.1% rdg ±1 count (970 to 1750°C)
BD18-26
DP18-RC250 to 1750 °C1°C±2% rdg ±1 count (250 to 500°C)
±0.5% rdg ±1 count (500 to 1000°C)
±0.2% rdg ±1 count (1000 to 1750°C)
BD18-27


RTD (Pt100; Alpha = 0.00385; 2- or 3-wire) Inputs
Model No. Range Resolution Accuracy Signal
Cond.
DP18-M1C-200 to 650°C1°C1°C ±1 countBD18-20C
DP18-M1F-200 to 400°F1°F1°F ±1 countBD18-20F
DP18-M2-150.0 to 199.9°C0.1°C0.4°C ±1 countBD18-21


Process Signal Inputs
Model No. Range Input
Impedance
Excitation Accuracy Signal
Cond.
DP18-P10 to 1 V1.1 MΩ10 to 24 Vdc,
50 mA max
±0.15% rdg
±1 count
BD18-32
DP18-P20 to 5 V/1 to 5 V1.1 MΩ
DP18-P30 to 1 mA100 Ω
DP18-P40 to 5 mA/1 to 5 mA100 Ω
DP18-P50 to 20 mA/4 to 20 mA24.9 Ω
DP18-P60 to 50 mA/10 to 50 mA10 Ω
DP18-P70 to 20/0 to 200 Vdc1 MΩBD18-36/A


Potentiometer (Potentiometric Transducers)*
Model No. Input Excitation Accuracy Signal
Cond.
DP18-P83-Wire Pot.5 Vdc @50 mA max.±0.15% rdg
±1 count
BD18-90


Differential Process*
Model No. Range Accuracy Signal
Cond.
DP18-P90 to 20 mA±0.15% rdg
±1 count
BD18-35
*All process input meters are fully scalable from –1999 to +1999 with selectable decimal point and zero and span adjustments

Strain Gage/Load Cell
Model No. Load Cell
Impedance
Input
Impedance
Resolution Sensitivity Accuracy Excitation Signal
Cond.
DP18-L1350 Ω20 MΩ5 µV/ct10 mV0.15% rdg
±1 count
10 to 24 Vdc @
50 mA max.
BD18-80


DC Voltage Inputs
Model No. Range Input
Impedance
Resolution Accuracy Signal Cond.
DP18-DV1199.9 mV dc100 MΩ0.1 mV0.05%
of reading
±1 count
BD18-02
DP18-DV21.999 Vdc1000 MΩ1.0 mVBD18-01
DP18-DV319.99 Vdc1 MΩ10 mV
DP18-DV4199.9 V1 MΩ100 mV
DP18-DV5600 Vdc1 MΩ1 V
DP18-DV6to 2/0 to 10/0 to 100
/0 to 600 Vdc*
1 MΩ±1 countsBD18-11
DP18-DV7<2 Vdc*10 MΩ±2 counts0.15% ±1 countBD18-12
*Fully scalable from –1999 to +1999, selectable decimal point, zero and span adjustments

DC Current Inputs
Model No. Range Input
Impedance
Resolution Accuracy Signal Cond.
DP18-DC11.999 mA150 Ω1 µA0.05% rdg
±1 count
BD18-10
DP18-DC219.99 mA15 Ω10 µA
DP18-DC3199.9 mA1.5 Ω100 µA
DP18-DC41999 mA0.15 Ω1 mA


DC Current Inputs for Use with External Shunt
Model No. Range (Amps dc) Input
Impedance
Resolution Accuracy Signal Cond.
DP18-DS10/20/40/60/80
100/150/200
250/400/600/ 800
1000/1500/2000
20 MΩ1 count0.2% rdg
±1 count
BD18-03
Note: Requires external shunt of 60, 100 or 150 mV; range is jumper selected. To order dc shunts, see Accessories Table

MOST POPULAR MODELS
Model No. Description
THERMOCOUPLE INPUT
DP18-KC-AO1Type K thermocouple with 4 to 20 analog output
DP18-JC-R2Type J thermocouple with dual setpoints
RTD INPUT
DP18-M1C-AO1RTD input, 1° resolution with 4 to 20 mA analog output, °C
DP18-M1F-R2RTD input, 1° resolution with dual setpoint, °F
PROCESS INPUT
DP18-P5-AO1Process input range 4 to 20 mA with 4 to 20 mA analog output
DP18-P5-R2Process input range 4 to 20 mA with dual setpoints
DC VOLTAGE INPUT
DP18-DV1-AO1dc voltage range 199.9 mV with 4 to 20 analog output
DP18-DV4-R2dc voltage range 199.9 Vdc with dual setpoints
DC CURRENT INPUT
DP18-DC1-AO1dc current range 1.999 mA with 4 to 20 analog output
DP18-DC1-R2dc current range 1.999 mA with dual setpoints


Options for All Models

Power Options
Order Suffix Description
-220220 Vac
-2424 Vac
-4848 Vac
-12VDC12 Vdc isolated
-15/30VDC15-30 Vdc isolated
-24/65VDC24-65 Vdc isolated
Note: Standard power is 110 Vac

Analog Output Options*
Order Suffix Description
-AO1Milliamp sink 0 to 20 mA max.
-AO2Milliamp source 0 to 20 mA max.
-AO3Voltage 0 to 10 Vdc max.
-APH2Analog peak hold


Control Output/Communications Options*
Order Suffix Description
-R1Single setpoint
-R2Dual setpoint
-APH1Analog peak hold
*A maximum of one analog output option and one control output/communications option can be specified per meter

Display Options
Order Suffix Description
-GRGreen display
-DNDisplay hold


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Thermocouple Inputs
    DP18-JC 6 Weeks   $189.00    J T/C meter RoHS compliant
    DP18-JC-AO1 In Stock   $256.00    J T/C meter with analog output option:Milliamp sink 0 to 20 mA max. RoHS compliant
    DP18-JC-AO1-R1 In Stock   $368.00    J T/C meter with analog output option:Milliamp sink 0 to 20 mA max. and relay output for Setpoint RoHS compliant
    DP18-JC-AO2 In Stock   $256.00    J T/C meter with analog output option:Milliamp source 0 to 20 mA max. RoHS compliant
    DP18-JC-R2 In Stock   $323.00    Type J thermocouple with dual setpoints RoHS compliant
    DP18-KC 6 Weeks   $189.00    K T/C meter RoHS compliant
    DP18-KC-220-R1 In Stock   $301.00    K T/C meter, 220Vac power, Relay output for Setpoint RoHS compliant
    DP18-KC-AO2 In Stock   $256.00    K T/C meter with analog output option:Milliamp source 0 to 20 mA max. RoHS compliant
    DP18-TC In Stock   $189.00    T T/C meter RoHS compliant
 RTD Inputs
    DP18-M1C-AO1 In Stock   $245.00    RTD input, 1° resolution with 4 to 20 mA analog output, °C RoHS compliant
    DP18-M1C-R1 In Stock   $290.00    RTD input, 1° resolution with Relay output for Setpoint RoHS compliant
    DP18-M1F In Stock   $178.00    RTD, resolution 1°F RoHS compliant
    DP18-M1F-AO1 In Stock   $245.00    RTD, resolution 1°F meter with analog output option:Milliamp sink 0 to 20 mA max. RoHS compliant
    DP18-M1F-220 In Stock   $178.00    RTD, resolution 1°F for 220Vac Power RoHS compliant
    DP18-M2 6 Weeks   $178.00    RTD, resolution 0.1°C RoHS compliant
    DP18-M2-220 In Stock   $178.00    RTD, resolution 0.1°C for 220Vac Power RoHS compliant
    DP18-M2-AO1 In Stock   $245.00    RTD, resolution 0.1°C meter with analog output option:Milliamp sink 0 to 20 mA max. RoHS compliant
    DP18-M2-AO3 In Stock   $245.00    RTD, resolution 0.1°C meter with analog output option:Voltage 0 to 10 Vdc max. RoHS compliant
 Potentiometer (Potentiometric Transducers)
    DP18-P8 In Stock   $200.00    Potentiometer RoHS compliant
 Process Signal Input
    DP18-P5 In Stock   $189.00    0 to 20 mA/4 to 20 mA Range RoHS compliant
    DP18-P5-AO2 In Stock   $256.00    0 to 20 mA/4 to 20 mA Range with Analog output: Milliamp source 0 to 20 mA max. RoHS compliant
    DP18-P5-A03-R1 In Stock   $367.00    0 to 20 mA/4 to 20 mA Range with Analog output: Voltage 0 to 10 Vdc max. and single relay output setpoint RoHS compliant
    DP18-P5-R2 In Stock   $323.00    Process input range 4 to 20 mA with dual setpoints RoHS compliant
 Differential Process
    DP18-P9-AO2 In Stock   $256.00    0 to 20 mA Range with Analog output: Milliamp source 0 to 20 mA max. RoHS compliant
 Strain Gage/Load Cell
    DP18-L1-DN 6 Weeks   $243.00    Load cell meter with Display Hold RoHS compliant
 Ohmmeter
    DP18-Q1 In Stock   $230.00    Ohmmeter, 0 to 199.9 ohms RoHS compliant
    DP18-Q1-GR In Stock   $240.00    Ohmmeter, 0 to 199.9 ohms with Green Display RoHS compliant
    DP18-Q2 In Stock   $230.00    Ohmmeter, 0 to 1999 ohms RoHS compliant
    DP18-Q3 6 Weeks   $230.00    Ohmmeter, 0 to 19.99 kohms RoHS compliant
    DP18-Q4 In Stock   $230.00    Ohmmeter, 0 to 199.9 kohms RoHS compliant
 DC Voltage Inputs
    DP18-DV1 6 Weeks   $178.00    DC voltmeter, 199.9 mV RoHS compliant
    DP18-DV1-R1 In Stock   $289.00    DC voltmeter, 199.9 mV with Relay Output for Setpoint RoHS compliant
    DP18-DV2 In Stock   $167.00    DC voltmeter, 1.999 V RoHS compliant
    DP18-DV3 6 Weeks   $167.00    DC voltmeter, 19.99 V RoHS compliant
    DP18-DV4 6 Weeks   $167.00    DC voltmeter, 199.9 V RoHS compliant
    DP18-DV5 6 Weeks   $167.00    DC voltmeter, 600 V RoHS compliant
Click to expand/minimize a list of what others bought with the DP18-DV6  DP18-DV6 6 Weeks   $178.00    Fully Scalable DC voltmeter with jumper selectable ranges of 0 to 2/0 to 10/0 to 100/0 to 600 RoHS compliant
    DP18-DV7 In Stock   $189.00    Fully Scalable DC voltmeter for inputs less than 2 Vdc. RoHS compliant
 DC Current Inputs
    DP18-DC1 In Stock   $178.00    DC ammeter, 1.999 mA RoHS compliant
    DP18-DC2 6 Weeks   $178.00    DC ammeter, 19.99 mA RoHS compliant
    DP18-DC3 6 Weeks   $178.00    DC ammeter, 199.9 mA RoHS compliant
    DP18-DC4 In Stock   $178.00    DC ammeter, 1999 mA RoHS compliant
 DC Current Inputs for Use with External Shunt
    DP18-DS 6 Weeks   $178.00    AMPS DC :10/20/40/60/80, 100/150/200, 250/400/600/ 800, 1000/1500/2000 RoHS compliant
    DP18-DS-GR 6 Weeks   $190.00    Green Display, AMPS DC :10/20/40/60/80, 100/150/200, 250/400/600/ 800, 1000/1500/2000 RoHS compliant
 Accessories - Current Shunts (100mV output)
Click to expand/minimize a list of what others bought with the DCS100-10  DCS100-10 In Stock   $55.00    Shunts, 10A Not RoHS compliant
Click to expand/minimize a list of what others bought with the DCS100-20  DCS100-20 In Stock   $45.00    Shunts, 20A Not RoHS compliant
    DCS100-40 In Stock   $45.00    Shunts, 40A Not RoHS compliant
    DCS100-60 In Stock   $45.00    Shunts, 60A Not RoHS compliant
    DCS100-80 6 Weeks   $45.00    Shunts, 80A Not RoHS compliant
    DCS100-100 In Stock   $45.00    Shunts, 100A Not RoHS compliant
    DCS100-150 6 Weeks   $40.00    Shunts, 150A Not RoHS compliant
    DCS100-200 In Stock   $65.00    Shunts, 200A Not RoHS compliant
    DCS100-250 In Stock   $60.00    Shunts, 250A Not RoHS compliant
    DCS100-400 In Stock   $65.00    Shunts, 400A Not RoHS compliant
    DCS100-600 In Stock   $65.00    Shunts, 600A Not RoHS compliant
    DCS100-800 In Stock   $80.00    Shunts, 800A Not RoHS compliant
    DCS100-1000 In Stock   $100.00    Shunts, 1000A Not RoHS compliant
    DCS100-1500 6 Weeks   $80.00    Shunts, 1500A Not RoHS compliant
    DCS100-2000 6 Weeks   $80.00    Shunts, 2000A Not RoHS compliant

 Order specific or non-standard part number here!
 

All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3) (4) (5)   
D
D
P
P
1
1
8
8
-
-
Qty:

Option Descriptions
(1) Input Type
  Select
JC for J Thermocouple range -50 to 600°C
KC for K Thermocouple range 0 to 1250°C
TC for T Thermocouple range -50 to 400°C
EC for E Thermocouple range 0 to 650°C
SC for S Thermocouple range 0 to 1750°C
RC for R Thermocouple range 250 to 1750 °C
M1C for RTD range -200 to 650°C
M1F for RTD range -200 to 400°F
M2 for RTD range -150.0 to 199.9°C
P1 for Process signal input range 0 to 1V
P2 for Process signal input range 0 to 5 V/1 to 5V
P3 for Process signal input range 0 to 1 mA
P4 for Process signal input range 0 to 5 mA/1 to 5 mA
P5 for Process signal input range 0 to 20 mA/4 to 20 mA
P6 for Process signal input range 0 to 50 mA/10 to 50 mA
P7 for Process signal input range 0 to 20/0 to 200 Vdc
P8 for Potentiometer 3-wire
P9 for Differential process range 0 to 20 mA
Q1 for Ohm meter range 0 to 199.9
Q2 for Ohm meter range 0 to 1999
Q3 for Ohm meter range 0 to 19.99
Q4 for Ohm meter range 0 to 199.9
DV1 for DC Voltage input range 199.9 mVdc
DV2 for DC Voltage input range 1.999 Vdc
DV3 for DC Voltage input range 19.99 Vdc
DV4 for DC Voltage input range 199.9V
DV5 for DC Voltage input range 600 Vdc
DV6 for DC Voltage input range (0 to 2) (0 to 10) (0 to 100) (0 to 600) Vdc
DV7 for DC Voltage input range <2 Vdc
DC1 for DC Current input range 1.999 mA
DC2 for DC Current input range 19.99 mA
DC3 for DC Current input range 199.9 mA
DC4 for DC Current input range 1999 mA
DS for DC Current input range (Amps DC) 10/20/40/60/80 100/150/200 250/400/600/800 1000/1500/2000
AV1 for AC Voltage input range 1.999V
AV2 for AC Voltage input range 19.99V
AV3 for AC Voltage input range 199.9V
AV4 for AC Voltage input range 500V
AC1 for AC Current input range 1.999 mA
AC2 for AC Current input range 19.99 mA
AC3 for AC Current input range 199.9 mA
AC4 for AC Current input range 500 mA
AT1 for AC Current input (For use with external current transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500
AT2 for AC Current input (For use with external current transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500
RV1 for AC RMS Voltage input range 1.999 mA
RV2 for AC RMS Voltage input range 19.99 mA
RV3 for AC RMS Voltage input range 199.9 mA
RV4 for AC RMS Voltage input range 500 mA
RT1 for AC RMS current input (For use with external transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500
(2) Power Options
  Select
Nothing(leave field blank) for None
-220 for 220 Vac
-24 for 24 Vac
-48 for 48 Vac
-12VDC for 12 Vdc isolated
-15/30VDC for 15 to 30 Vdc isolated
-24/65VDC for 24 to 65 Vdc isolated
(3) Analog Output Option
  Select
Nothing(leave field blank) for None
-AO1 for Milliamp sink 0 to 20 mA max
-AO2 for Milliamp source 0 to 20 mA max
-AO3 for Voltage 0 to 10 Vdc max
-APH2 for Analog peak hold
(4) Control Output/Communications Options
  Select
Nothing(leave field blank) for None
-R1 for Single setpoint
-R2 for Dual setpoint
-APH1 for Analog peak hold
(5) Display Options
  Select
Nothing(leave field blank) for None
-GR for Green display
-DN for Display hold
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download DP18 SERIES - OPTIONS A01 / A02 / A03 ANALOG OUTPUT OPTIONS
   Download DP18 SERIES - MODEL DP18-AC1 / -AC2 / -AC3 / -AC4 AC MILLIAMMETER
   Download DP18 SERIES - OPTION APH1 ANALOG PEAK HOLD OPTION
   Download DP18 SERIES - OPTION APH2 ANALOG PEAK HOLD OPTION
   Download DP18 SERIES - MODEL DP18-AT2 AC AMMETER
   Download DP18 SERIES - MODEL DP18-AV1 / -AV2 / -AV3 / -AV4 AC VOLTMETER
   Download DP18 SERIES - MODEL DP18-DC1 / -DC2 / -DC3 / -DC4 DC MILLIAMMETER
   Download DP18 SERIES - MODEL DP18-DC DC AMMETER
   Download DP18 SERIES - MODEL DP18-DV1 DC MILLIVOLTMETER
   Download DP18 SERIES - MODEL DP18-DV2 / -DV3 / -DV4 / -DV5 DC VOLTMETERS
   Download DP18 SERIES - MODEL DP18-DV6 PROCESS INDICATOR
   Download DP18 SERIES - MODEL DP18-DV7 PROCESS INDICATOR
   Download DP18 SERIES - MODEL DP18-JC / -KC / -TC / -EC THERMOCOUPLE INPUT TEMPERATURE INDICATOR
   Download DP18 SERIES - MODEL DP18-L1 STRAIN GAUGE / LOAD CELL INDICATOR
   Download DP18 SERIES - MODEL DP18-M1 / M2 RTD INPUT TEMPERATURE INDICATOR
   Download DP18 SERIES - MODEL DP18-M1F RTD INPUT TEMPERATURE INDICATOR
   Download DP18 SERIES - MODEL DP18-P1 / -P2 / -P3 / -P4 / -P5 / -P6 PROCESS INDICATOR
   Download DP18 SERIES - MODEL DP18-P7 PROCESS INDICATOR
   Download DP18 SERIES - MODEL DP18-P8 PROCESS INDICATOR FOR POTENTIONMETRIC TRANSDUCERS
   Download DP18 SERIES - MODEL DP18-Q1 / -Q2 / -Q3 / -Q4 OHMETER
   Download DP18 SERIES - OPTIONS R1 / R2 SINGLE & DUAL SETPOINT OPTIONS
   Download DP18 SERIES - MODEL DP18-RC THERMOCOUPLE INPUT TEMPERATURE INDICATOR
   Download DP18 SERIES - MODEL DP18-RT1 TRUE RMS AMMETER
   Download DP18 SERIES - MODEL DP18-RV1 / -RV2 / -RV3 / -RV4 TRUE RMS VOLTMETER
   Download DP18 SERIES - MODEL DP18-SC THERMOCOUPLE INPUT TEMPERATURE INDICATOR
 Related Products
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/8 DIN Economical Digital Meters for Temperature, Process or Electrical Measurement, low cost hmi micrometer calibration pt 100 thin film heaters

   Back to topBack to top




MMV | 79 | 003