The DP2000/9000A and DP2000/9000B are a
high-quality ±1999 or ±9999 count DC voltmeter
and ammeter, respectively. The base meters are
digital indicators for use in electrically-noisy industrial
environments. With the addition of analog and control
outputs, these meters can provide two-wire currentloop
signals to a central control room and provide local
alarm or control. A 1/8 DIN case with screw terminals for
signal and power is standard. A wide range of options
are available.
Power and Display Options
Six types of power supplies are available: 120 Vac,
240 Vac, 24 Vac, 5 Vdc, isolated 9 to 32 Vdc and
isolated 26 to 56 Vdc. An LED display is standard, an
LCD display is optional and is recommended for viewing
in bright ambient light. A NEMA 4 (IP65) splash-proof
lens cover is available.
Signal input and power connections are made via a
rear barrier terminal strip. The motherboard rear edge
connector provides access to hold and test, polarity,
clock, and the standard analog output and optional
analog outputs. Decimal point positions can be selected
by jumpers.
Analog Output Options
A 1 mV/count (±2V full-scale) or 0.1 mV/count (±1V fullscale)
analog output is standard and is ideal for driving
a strip-chart recorder. An additional analog output
can be provided by an optional vertical plug-in board.
Available output signals are 0 to 5 Vdc, 0 to 10 Vdc,
0 to 1 mA (source or sink) and 4 to 20 mA (source or
sink). The top and bottom of each output range can be
scaled to fit a user-selected display span.
Control Output Options
Additional outputs can be provided by a horizontal
upper board. Available options include single-setpoint
control with one 10 A relay, dual-setpoint control
with two 10 A relays, 4 to 20 mA proportional control
(source or sink), time-proportional 2 A solid-state
relay control, and isolated, parallel BCD output.
SPECIFICATIONS Input Configuration Configuration:Bipolar, single-ended Polarity: Automatic Span Adjustment: ±4% Conversion Technique:Auto-zero, dual slope, average value Signal Integration Period: 100 ms, nominal Reading Rate: 2.5/s, nominal Display LED: Red, 14.2 mm (0.56"), 7-segment LCD: 12.7 mm (0.50"), 7-segment Power AC Voltages: 120, 240 or 24 Vac 10%/-15% AC Frequency: 49 to 440 Hz DC Voltages: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp; 5 Vdc ±5%, non-isolated Power Consumption: 8 W maximum Common Mode Voltage: 1500 Vp test (354 Vp per IEC spacing) Rejection (DC to 60 Hz): 120 dB NMR 50/60 Hz: 75 dB (DP2), 130 dB (DP9) Environmental Operating Temperature: 0 to 60°C (32 to 140°F) Storage Temperature: -40 to 85°C (-40 to 185°F) Relative Humidity: 95% at 40°C (non-condensing) Mechanical Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31") Depth Behind Bezel: 139.8 mm (5.50") Panel Cutout: 92 W x 45 mm H (3.62 x 1.77") Weight: 17 oz (480 g) Case Material: 94V-0 UL-rated polycarbonate
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operators manual. Ordering Example: (1) DP2000-A2 LED 120 Vac, 1 mV/count, DC voltage between -1.999V and 1.999V, $265.00
Part Number Builder
Option Descriptions
(1)
Display Resolution and Case Style
Select 2 for ±1999 counts (3 1/2 digits) 9 for ±9999 counts (4 digits)
(2)
Display & Power Options
Select 0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90) 1 for LCD 120 Vac (49/440 Hz) (BQ21) 2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92) 3 for LCD 240 Vac (49/440 Hz) (BQ23) 4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94) 5 for LCD 9-32 Vdc (isolated) (BQ25) 6 for LED 5 Vdc** (BQ26 or BQ96) 7 for LCD 5 Vdc** (BQ27) 8 for LED 24 Vac (BQ28 or BQ98) 9 for LCD 24 Vac (BQ29) A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A) B for LCD 26-56 Vdc (isolated) (BQ2B)
(3)
Analog Outputs
Select 0 for 1 mV/count (supplied on all units) 1 for 0-5 Vdc non-isolated (BA01) 2 for 0-10 Vdc non-isolated (BA01) 3 for 0-1 mA source or sink non-isolated (BA01) 4 for 4-20 mA source or sink non-isolated (BA01) 5 for 4-20 mA sink (high-compliance) non-isolated. (BA02) 6 for 4-20 mA ISOLATED (BA03)
(4)
Control Outputs
Select 0 for None 1 for Dual-setpoint 10 A relay. (BDT1) 2 for Proportional 4-20 mA control source or sink (BDP1) 3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2) 4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2) 5 for Single-setpoint 10 A relay (BDS1)
(5)
Input Type and Range
Select A1 for DC Voltage ± 199.9 mV (DP2000) or ± 99.99 mV (DP9000) A2 for DC Voltage ± 1.999 V (DP2000) or ± 999.9 mV (DP9000) A3 for DC Voltage ± 19.99 V (DP2000) or ± 9.999 V (DP9000) A4 for DC Voltage ± 199.9 V (DP2000) or ± 99.99 V (DP9000) B1 for DC Current ± 19.99 µA (DP2000) or ± 9.999µA (DP9000) B2 for DC Current ± 199.9 µA (DP2000) or ± 99.99µA (DP9000) B3 for DC Current ± 1.999 mA (DP2000) or ± 999.9µA (DP9000) B4 for DC Current ± 19.99 mA (DP2000) or ± 9.999 mA (DP9000) B5 for DC Current ± 199.9 mA (DP2000) or ± 99.99 mA (DP9000) B6 for DC Current ± 1.999 A (DP2000) or ± 999.9 mA (DP9000)
(6)
Display Color
Select Nothing(leave field blank) for for Red Display (standard) -G for Green Display
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:DC Voltmeter, Ammeter Indicator/
Controller, 1/8 DIN