Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thermocouple Meters, Indicators/Controllers
1/8 DIN

DP2000-JKT Series   
5 year warranty CE
 
Thermocouple Meters, Indicators/Controllers, 1/8 DIN
DP2000-JKT Series:Thermocouple Meters, Indicators/Controllers1/8 DIN
Click for larger image.
   
$ 305.00  DP2000-K1
-300 to 1999 or 9999 Count Display Span
Thermocouple Types J, K, and T
3-1/2 or 4-Digit Display
1° or 0.1° Resolution
Internal Reference Junction
Sensor-Break Detection
1 or 0.1 mV/Count Linearized Analog Output
LED or LCD Display
Display Hold and Test
Screw-Terminal Barrier Strip

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF View a printer friendly page

The DP2/9000-J, DP2/9000-K and DP2/9000-T are indicator/controllers for thermocouple Types J, K and T, respectively. They are complete with linearization, coldjunction compensation, and sensor-break detection. Readout is in °C or °F with 1° or 0.1° resolution.

POWER AND DISPLAY OPTIONS
Six types of power supplies are available: 120 Vac, 240 Vac, 24 Vac, 5 Vdc, isolated 9 to 32 Vdc and isolated 26 to 56 Vdc. A LED display is standard, an LCD display is optional and is recommended for viewing in bright ambient light. A NEMA 4 (IP65) splash-proof lens cover is available.

Signal input and power connections are made via a rear barrier terminal strip. The motherboard rear edge connector provides access to hold and test, polarity, clock, and the standard analog output and optional analog outputs.

ANALOG OUTPUT OPTIONS
A 1 mV/count or 0.1 mV/count (±2 V full-scale) analog output is standard and is useful for driving a strip-chart recorder. An additional analog output can be provided by an optional vertical plug-in board. Available output signals are 0 to 5 Vdc, 0 to 10 Vdc, 0 to 1 mA (source or sink), and 4 to 20 mA (source or sink). The top and bottom of each output range can be scaled to fit a user-selected display span.

CONTROL OUTPUT OPTIONS
Additional outputs can be provided by a horizontal upper board. Available options include single-setpoint control with one 10 A relay, dualsetpoint control with two 10 A relays, 4 to 20 mA proportional control (source or sink), time-proportional 2 A solid-state relay control, and isolated, parallel BCD output.

SPECIFICATIONS
Analog Input
TC Types: J, K, T
Calibration: To IPTS-68, as published in NIST monograph 125 (March 1974), ASTM E130-72 or ASA C96.2-1973
Configuration: Single-ended (-TC lead connected to ANA GND)
Input Resistance: 100 MΩ
Sensor-Break Detection: 400 nA current source Max Lead Resistance for Rated
Accuracy: 500 Ω (Type J), 395 Ω (Type K), 200 Ω (Type T)
Zero Tempco (cold-junction error): ±0.06 degree/degree
Span Tempco, 10 to 40°C: ±0.01% of reading/°C Analog-To-Digital Conversion
Input Configuration: Single-ended SIG HI (TC + ) lead connected to SIG GND through 10 Ω
Display
Symbols: -1.8.8.8 (DP2000); 8.8.8.8 (DP9000)
LED: Red, 14.2 mm (0.56"), 7-segment
LCD: 12.7 mm (0.50"), 7-segment
Power
AC Models: 120, 240 or 24 Vac, +10/ -15%, 49 to 440 Hz
DC Models: 5 Vdc ±5%, 9 to 32 Vdc or 26 to 56 Vdc isolated to 300 Vp
Common Mode
Voltage: 1500 Vp test (354 Vp per IEC spacing)
Rejection: 120 dB with 250 Ω imbalance
Environmental
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 95% RH, non-condensing @ 40°C (104°F)
Mechanical
Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31")
Depth Behind Bezel: 139.8 mm (5.50")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 17 oz (480 g)
Case material: 94V-0 UL-rated polycarbonate


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP2000-J2 In Stock   $305.00    3-1/2 digit meter, red LED display, 120 Vac power, 1 mV per count analog output, type J thermocouple input with -40 to 760°C range  
 DP2001-J2 In Stock   $470.00    3-1/2 digit meter, red LED display, 120 Vac power, 1 mV per count analog output, dual setpoint 10A relay, type J thermocouple input with -40 to 760°C range  
 DP2005-K2 1 Week   $450.00    3-1/2 digit meter, red LED display, 120 Vac power, 1 mV per count analog output, single setpoint 10A relay, type K thermocouple input with -40 to 1260°C range  
 DP2001-T2 In Stock   $490.00    3-1/2 digit meter, red LED display, 120 Vac power, 1 mV per count analog output, dual setpoint 10A relay, type T thermocouple input with -184 to 371°C range  
 DP9000-T1    Consult sales   4 digit meter, red LED display, 120 Vac power, 1 mV per count analog output, type T thermocouple input with -184.0 to 371.0°C range  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) DP2005-K2 3-1/2 digit, red LED, 120 Vac power, 1 mv/count, single setpoint 10 A relay, Type K, -40 to 1260°C range., $450.00,  plus (1) DP2101-K1 3-/12 digit, LED, 120 Vac power, 1°C/count, dual setpoint (10 A relay), Type K -40 to 1260°C range, $520.00, $450.00 + 520.00 = $970.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
DP
-
  
Option Descriptions
(1) Display Resolution and Case Style
  Select
2 for ±1999 counts (3 1/2 digits)
9 for ±9999 counts (4 digits)
(2) Display & Power Options
  Select
0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90)
1 for LCD 120 Vac (49/440 Hz) (BQ21)
2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92)
3 for LCD 240 Vac (49/440 Hz) (BQ23)
4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94)
5 for LCD 9-32 Vdc (isolated) (BQ25)
6 for LED 5 Vdc** (BQ26 or BQ96)
7 for LCD 5 Vdc** (BQ27)
8 for LED 24 Vac (BQ28 or BQ98)
9 for LCD 24 Vac (BQ29)
A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A)
B for LCD 26-56 Vdc (isolated) (BQ2B)
(3) Analog Outputs
  Select
0 for 1mV/count (DP2) or 0.1mV/count (DP9) analog output (standard)
1 for 0-5 Vdc non-isolated (BA01)
2 for 0-10 Vdc non-isolated (BA01)
3 for 0-1 mA source or sink non-isolated (BA01)
4 for 4-20 mA source or sink non-isolated (BA01)
5 for 4-20 mA sink (high-compliance) non-isolated. (BA02)
6 for 4-20 mA ISOLATED (BA03)
(4) Control Outputs
  Select
0 for None
1 for Dual-setpoint 10 A relay. (BDT1)
2 for Proportional 4-20 mA control source or sink (BDP1)
3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2)
4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2)
5 for Single-setpoint 10 A relay (BDS1)
(5) Input Type and Range
  Select
J1 for Type J Thermocouple input -40 to 760°C (DP2000) or -40.0 to 760.0°C (DP9000) (BSCJ)
J2 for Type J Thermocouple input -40 to 1400°F (DP2000) or -40.0 to 999.9°F (DP9000) (BSCJ)
K1 for Type K Thermocouple input -40 to 1260°C (DP2000) or -40.0 to 999.9°C (DP9000) (BSCK)
K2 for Type K Thermocouple input -40 to 1999°F (DP2000) or -40.0 to 999.9°F (DP9000) (BSCK)
T1 for Type T Thermocouple input -184 to 371°C (DP2000) or -184.0 to 371.0°C (DP9000) (BSCT)
T2 for Type T Thermocouple input -300 to 700°F (DP2000) or -300.0 to 700.0°F (DP9000) (BSCT)
(6) Display Color
  Select
Nothing(leave field blank) for for Red Display (standard)
-G for Green Display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Thermocouple Meters, Indicators/Controllers, 1/8 DIN