Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

RTD Meters, Indicators/Controllers, 1/8 DIN

DP2000-MR Series   
5 year warranty CE
 
RTD Meters, Indicators/Controllers, 1/8 DIN
DP2000-MR Series:RTD Meters, Indicators/Controllers, 1/8 DIN
Click for larger image.
   
$ 315.00  DP2000-M1
100 Ω Platinum RTD Input
2, 3 or 4-Wire Connection
±1999 or ±9999 Count Display Span
0.1° or 1° Resolution
Sensor-Break Detection
1 mV/deg Linearized Analog Output
LED or LCD Display
Display Hold and Test
Screw-Terminal Barrier Strip

View related products - What's New in Temperature

Click to scroll below to order See Specs PDF View a printer friendly page

The DP2000/9000-M and DP2000-R are low-cost indicator/controllers for 100 Ω platinum RTD’s with alpha of 0.00385. They are complete with sensor excitation and break detection. Resolution can be 1° (DP2000-M) or 0.1° (DP9000-M or DP2000-R). Readout can be in °C or °F.

POWER AND DISPLAY OPTIONS
Six types of power supplies are available: 120 Vac, 240 Vac, 24 Vac, 5 Vdc, isolated 9 to 32 Vdc and isolated 26 to 56 Vdc. An LED display is standard, an LCD display is optional and is recommended for viewing in bright ambient light. A NEMA 4 (IP65) splash-proof lens cover is available.

Signal input and power connections are made via a rear barrier terminal strip. The motherboard rear edge connector provides access to hold and test, polarity, clock, and the standard analog output and optional analog outputs. Decimal point positions can be selected by jumpers.

ANALOG OUTPUT OPTIONS
A 1 mV/count (±2V full-scale) or 0.1 mV/count (±1V full-scale) analog output is standard and is ideal for driving a strip-chart recorder. An additional analog output can be provided by an optional vertical plug-in board. Available output signals are 0 to 5 Vdc, 0 to 10 Vdc, 0 to 1 mA (source or sink) and 4 to 20 mA (source or sink). The top and bottom of each output range can be scaled to fit a user-selected display span.

CONTROL OUTPUT OPTIONS
Additional outputs can be provided by a horizontal upper board. Available options include single-setpoint control with one 10 A relay, dual-setpoint control with two 10 A relays, 4 to 20 mA proportional control (source or sink), time-proportional 2 A solid-state relay control, and isolated, parallel BCD output.

SPECIFICATIONS
Analog Input
RTD Type: 100 Ω platinum with alpha of 0.00385
Calibration: To DIN 43760, October 1980
Excitation Current: 0.42 mA (DP2/9M), 4.2 mA (DP2/9R)
Sensor Connection: 2, 3 or 4 wires
Maximum Lead Resistance: 20 Ω for 2, 3 or 4-wire connection
Zero Adjustment: ±5°C (±9°F)
Overvoltage Protection: 15 Vp
Analog-to-Digital Conversion (DP9 only)
Input Configuration: Differential, Bipolar
Technique: Dual-slope, average-value
Polarity: Automatic
Signal Integration Period: 100 ms, nominal
Read Rate: 2.5/s
Display
LED: Red, 14.2 mm (0.56"), 7-segment
LCD: 12.7 mm (0.50"), 7-segment Power
AC Models: 120, 240 or 24 Vac 10%/-15%, 49 to 440 Hz
DC Models: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp; 5 Vdc ±5%, non-isolated
Common Mode
Voltage: 1500 Vp test (354 Vp per IEC spacing)
Rejection: 120 dB
Environmental
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 95% RH, noncondensing @ 0 to 40°C (32 to 104°F)
Mechanical
Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31")
Depth Behind Bezel: 139.8 mm (5.50")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 17 oz (480 g)
Case Material: 94V-0 UL-rated polycarbonate


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP2001-M2 1 Week   $480.00    3-1/2 digit RTD meter, red LED display, 120 Vac power, 1 mV per count analog output, 1° resolution, -328 to +1526°F input range, dual-setpoint 10 A relay control output  
 DP2401-M1 In Stock   $625.00    3-1/2 digit RTD meter, red LED display, 9-32 Vdc (isolated) , 1 mV per count analog output, 1° resolution, -200 to 830°C input range, dual-setpoint 10 A relay control output  
 DP2000-R1 In Stock   $325.00    3-1/2 digit RTD meter, red LED display, 120 Vac power, 1 mV per count analog output, 0.1° resolution, -199.9 to 199.9°C input range (no control output)  
 DP9000-M1    Consult sales   4 digit RTD meter, red LED display, 120 Vac power, 0.1° resolution, -200.0 to 830°C input range (no control output)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) DP2101-M2 3-1/2 digit RTD meter, LCD, 120 Vac power, dual setpoint (10A relay), 1.0°F resolution, -328 to 1526°F, $530.00,  plus (1) DP2000-M1 3-1/2 digit RTD meter, red LED, 120 Vac power, 1.0°C resolution, -200 to 830°C, $315.00, $530.00 + 315.00 = $845.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
DP
-
  
Option Descriptions
(1) Display Resolution and Case Style
  Select
2 for ±1999 counts (3 1/2 digits)
9 for ±9999 counts (4 digits)
(2) Display & Power Options
  Select
0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90)
1 for LCD 120 Vac (49/440 Hz) (BQ21)
2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92)
3 for LCD 240 Vac (49/440 Hz) (BQ23)
4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94)
5 for LCD 9-32 Vdc (isolated) (BQ25)
6 for LED 5 Vdc** (BQ26 or BQ96)
7 for LCD 5 Vdc** (BQ27)
8 for LED 24 Vac (BQ28 or BQ98)
9 for LCD 24 Vac (BQ29)
A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A)
B for LCD 26-56 Vdc (isolated) (BQ2B)
(3) Analog Outputs
  Select
0 for 1mV/count (DP2) or 0.1mV/count (DP9) analog output (standard)
1 for 0-5 Vdc non-isolated (BA01)
2 for 0-10 Vdc non-isolated (BA01)
3 for 0-1 mA source or sink non-isolated (BA01)
4 for 4-20 mA source or sink non-isolated (BA01)
5 for 4-20 mA sink (high-compliance) non-isolated. (BA02)
6 for 4-20 mA ISOLATED (BA03)
(4) Control Outputs
  Select
0 for None
1 for Dual-setpoint 10 A relay. (BDT1)
2 for Proportional 4-20 mA control source or sink (BDP1)
3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2)
4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2)
5 for Single-setpoint 10 A relay (BDS1)
(5) Input Type and Range
  Select
M1 for RTD (Pt 100) input (BSCM) -200 to +830°C (DP2) or -200.0 to +830.0°C (DP9) (BSCM)
M2 for RTD (Pt 100) input (BSCM) -328 to +1526°F (DP2) or -328.0 to +999.9°F (DP9) (BSCM)
R1 for RTD (Pt 100) input (BSCM) -199.9 to 199.9°C (DP2). Not Recommended for DP9 (BSCR)
R2 for RTD (Pt 100) input (BSCM) -199.9 to 199.9°F (DP2). Not Recommended for DP9 (BSCR)
(6) Display Color
  Select
Nothing(leave field blank) for for Red Display (standard)
-G for Green Display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:RTD Meters, Indicators/Controllers, 1/8 DIN