The DP2000/9000-S is a meter/controller for use with
pressure transducers and load cells which require
bridge excitation and preamplification of microvolt
signals. Deadload and tare adjustments make it
suitable for weighing applications. Like process meters,
it provides zero and span adjustments for direct
readout in engineering units. It can also be used as a
microvoltmeter with differential input. A universal
1/8 DIN case houses each meter. Choose any
combination of display type (LED or LCD), operating
power, input type and range, analog output, and digital or
control outputs.
Excitation Supply and Preamplifier
The DP2000/9000-S provides a constant-voltage
excitation supply, which is adjustable from 1 to 10V and
can drive up to 30 mA. It also provides a high-impedance
preamplifier, which is continuously adjustable so that
signal levels from ±2.0 to ±500 mV can produce the fullscale
display of ±1999 or ±9999 counts. At 10V excitation
and maximum gain, full-scale readout can be obtained
with strain-gauge sensitivity as low as 0.20 mV/V. An
active filter is provided for noise reduction.
Bridge Connection
Bridges can be connected by 4 or 6 wires. In 6-wire
connection, two lines sense the voltage applied to the
bridge and compensate for lead resistance.
Resolution and Accuracy Resolution for DP2000-S is one part in ±1999 counts,
or 0.05% of full scale. Resolution for DP9000-S is one
part in ±9999 counts, or 0.01% of full scale. Accuracy
is 99.9% of reading. The measurement is ratiometric
to reduce errors due to temperature and power-line
variations. The same internal reference controls the
meter gain and the excitation level.
SPECIFICATIONS Gain Adjustment: Seven overlapping ranges with fine adjustment Input Configuration: Differential, ratiometric Zero Adjustment: ±225 µV/volt of excitation Span Adjustment: 1 to 2.47 of preamp gain Bias Current: 11 nA typ, 22 nA max Noise Rejection CMR, SIG GND to SIG LO: 80 dB, DC to 60 Hz CMV, SIG GND to SIG LO: ±1 V, DC to 60 Hz CMR, SIG GND to PWR GND: 120 dB CMV, SIG GND to PWR GND: 1500 Vp per HV test, 354 Vp per IEC spacing Accuracy at 25 °C Error, Maximum ±0.05% of reading ±1 count (DP2); ±0.05% of reading ±2 counts (DP9) Span Tempco: ±0.01% of reading/ °C Zero Drift, Maximum: ±0.3 µV/ °C OffsetDrift, Maximum: ±(0.01% offset V ±0.01% FS V)/ °C Step Response: 1 s to 99.9% of span Warmup to Rated Accuracy: 30 min (DP2); 60 min (DP9) Excitation Configuration: Constant-voltage Voltage Sense: Internal or remote Voltage Range: Adjustable from 1 to 10V Load Current, Maximum: 30 mA Conversion Technique:Auto-zero, dual slope, average value Signal Integration Period: 100 ms, nominal Reading Rate: 2.5/s, nominal Display LED: Red, 14.2 mm (0.56"), 7-segment LCD: 12.7 mm (0.50"), 7-segment Power AC Models: 120, 240 or 24 Vac +10%/-15%, 49 to 440 Hz DC Models: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp; 5 Vdc ±5%, non-isolated Common Mode Rejection: 120 dB Environmental Operating Temperature: 0 to 60 °C (32 to 140°F) Storage Temperature: -40 to 85°C (-40 to 185°F) Humidity: 95% RH, non-condensing @ 40°C (104°F) Mechanical Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31") Depth Behind Bezel: 139.8 mm (5.50") Panel Cutout: 92 W x 45 mm H (3.62 x 1.77") Weight: 17 oz (480 g) Case Material: 94V-0 UL-rated polycarbonate
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operators manual. Ordering Example: (1) DP2000-S2 3-1/2 digit strain gage meter, red LED, 120 Vac power, and 8 to 20 counts per mV, $360.00
Part Number Builder
Option Descriptions
(1)
Display Resolution and Case Style
Select 2 for ±1999 counts (3 1/2 digits) 9 for ±9999 counts (4 digits)
(2)
Display & Power Options
Select 0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90) 1 for LCD 120 Vac (49/440 Hz) (BQ21) 2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92) 3 for LCD 240 Vac (49/440 Hz) (BQ23) 4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94) 5 for LCD 9-32 Vdc (isolated) (BQ25) 6 for LED 5 Vdc** (BQ26 or BQ96) 7 for LCD 5 Vdc** (BQ27) 8 for LED 24 Vac (BQ28 or BQ98) 9 for LCD 24 Vac (BQ29) A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A) B for LCD 26-56 Vdc (isolated) (BQ2B)
(3)
Analog Outputs
Select 0 for 1mV/count (DP2) or 0.2mV/count (DP9) analog output non-isolated. (standard) 1 for 0-5 Vdc non-isolated (BA01) 2 for 0-10 Vdc non-isolated (BA01) 3 for 0-1 mA source or sink non-isolated (BA01) 4 for 4-20 mA source or sink non-isolated (BA01) 5 for 4-20 mA sink (high-compliance) non-isolated. (BA02) 6 for 4-20 mA ISOLATED (BA03)
(4)
Control Outputs
Select 0 for None 1 for Dual-setpoint 10 A relay. (BDT1) 2 for Proportional 4-20 mA control source or sink (BDP1) 3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2) 4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2) 5 for Single-setpoint 10 A relay (BDS1)
(5)
Input Type and Range
Select S1 for Strain-gage/microvolt input plus excitation 499 mV S2 for Strain-gage/microvolt input plus excitation 249 mV S3 for Strain-gage/microvolt input plus excitation 124 mV S4 for Strain-gage/microvolt input plus excitation 62.5 mV S5 for Strain-gage/microvolt input plus excitation 31.2 mV S6 for Strain-gage/microvolt input plus excitation 15.6 mV S7 for Strain-gage/microvolt input plus excitation 7.8 mV
(6)
Display Color
Select Nothing(leave field blank) for for Red Display (standard) -G for Green Display
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:Strain/Microvoltmeter Indicator Controller, 1/8 Din